diff options
author | Tobias Jakobi | 2015-11-29 21:12:15 -0600 |
---|---|---|
committer | Emil Velikov | 2015-12-18 11:42:54 -0600 |
commit | 60df3581961ef7f1003459f696e5954b5df30aeb (patch) | |
tree | 50179500d1d4e3a0eea869c640c108e06a248db1 /exynos | |
parent | 2e4b9f08c74fa591a0fd1655c0caa5f41eb9a5b6 (diff) | |
download | external-libgbm-60df3581961ef7f1003459f696e5954b5df30aeb.tar.gz external-libgbm-60df3581961ef7f1003459f696e5954b5df30aeb.tar.xz external-libgbm-60df3581961ef7f1003459f696e5954b5df30aeb.zip |
exynos/fimg2d: add g2d_config_event
This enables us to pass command buffers to the kernel which
trigger an event on the DRM fd upon completion.
The final goal is to enable asynchronous operation of the
G2D engine, similar to async page flips.
Passing the event userdata pointer through the G2D context
was chosen to not change the current API (e.g. by adding
a userdata argument to each public functions).
Signed-off-by: Tobias Jakobi <tjakobi@math.uni-bielefeld.de>
Diffstat (limited to 'exynos')
-rwxr-xr-x | exynos/exynos-symbol-check | 1 | ||||
-rw-r--r-- | exynos/exynos_fimg2d.c | 28 | ||||
-rw-r--r-- | exynos/exynos_fimg2d.h | 1 |
3 files changed, 28 insertions, 2 deletions
diff --git a/exynos/exynos-symbol-check b/exynos/exynos-symbol-check index c3ddbe4d..bb12315e 100755 --- a/exynos/exynos-symbol-check +++ b/exynos/exynos-symbol-check | |||
@@ -27,6 +27,7 @@ g2d_blend | |||
27 | g2d_copy | 27 | g2d_copy |
28 | g2d_copy_with_scale | 28 | g2d_copy_with_scale |
29 | g2d_exec | 29 | g2d_exec |
30 | g2d_config_event | ||
30 | g2d_fini | 31 | g2d_fini |
31 | g2d_init | 32 | g2d_init |
32 | g2d_scale_and_blend | 33 | g2d_scale_and_blend |
diff --git a/exynos/exynos_fimg2d.c b/exynos/exynos_fimg2d.c index e7341449..b10620b2 100644 --- a/exynos/exynos_fimg2d.c +++ b/exynos/exynos_fimg2d.c | |||
@@ -57,6 +57,7 @@ struct g2d_context { | |||
57 | unsigned int cmd_nr; | 57 | unsigned int cmd_nr; |
58 | unsigned int cmd_buf_nr; | 58 | unsigned int cmd_buf_nr; |
59 | unsigned int cmdlist_nr; | 59 | unsigned int cmdlist_nr; |
60 | void *event_userdata; | ||
60 | }; | 61 | }; |
61 | 62 | ||
62 | enum g2d_base_addr_reg { | 63 | enum g2d_base_addr_reg { |
@@ -280,8 +281,15 @@ static int g2d_flush(struct g2d_context *ctx) | |||
280 | cmdlist.cmd_buf = (uint64_t)(uintptr_t)&ctx->cmd_buf[0]; | 281 | cmdlist.cmd_buf = (uint64_t)(uintptr_t)&ctx->cmd_buf[0]; |
281 | cmdlist.cmd_nr = ctx->cmd_nr; | 282 | cmdlist.cmd_nr = ctx->cmd_nr; |
282 | cmdlist.cmd_buf_nr = ctx->cmd_buf_nr; | 283 | cmdlist.cmd_buf_nr = ctx->cmd_buf_nr; |
283 | cmdlist.event_type = G2D_EVENT_NOT; | 284 | |
284 | cmdlist.user_data = 0; | 285 | if (ctx->event_userdata) { |
286 | cmdlist.event_type = G2D_EVENT_NONSTOP; | ||
287 | cmdlist.user_data = (uint64_t)(uintptr_t)(ctx->event_userdata); | ||
288 | ctx->event_userdata = NULL; | ||
289 | } else { | ||
290 | cmdlist.event_type = G2D_EVENT_NOT; | ||
291 | cmdlist.user_data = 0; | ||
292 | } | ||
285 | 293 | ||
286 | ctx->cmd_nr = 0; | 294 | ctx->cmd_nr = 0; |
287 | ctx->cmd_buf_nr = 0; | 295 | ctx->cmd_buf_nr = 0; |
@@ -336,6 +344,22 @@ void g2d_fini(struct g2d_context *ctx) | |||
336 | } | 344 | } |
337 | 345 | ||
338 | /** | 346 | /** |
347 | * g2d_config_event - setup userdata configuration for a g2d event. | ||
348 | * The next invocation of a g2d call (e.g. g2d_solid_fill) is | ||
349 | * then going to flag the command buffer as 'nonstop'. | ||
350 | * Completion of the command buffer execution can then be | ||
351 | * determined by using drmHandleEvent on the DRM fd. | ||
352 | * The userdata is 'consumed' in the process. | ||
353 | * | ||
354 | * @ctx: a pointer to g2d_context structure. | ||
355 | * @userdata: a pointer to the user data | ||
356 | */ | ||
357 | void g2d_config_event(struct g2d_context *ctx, void *userdata) | ||
358 | { | ||
359 | ctx->event_userdata = userdata; | ||
360 | } | ||
361 | |||
362 | /** | ||
339 | * g2d_exec - start the dma to process all commands summited by g2d_flush(). | 363 | * g2d_exec - start the dma to process all commands summited by g2d_flush(). |
340 | * | 364 | * |
341 | * @ctx: a pointer to g2d_context structure. | 365 | * @ctx: a pointer to g2d_context structure. |
diff --git a/exynos/exynos_fimg2d.h b/exynos/exynos_fimg2d.h index 4aa15683..a2c22da7 100644 --- a/exynos/exynos_fimg2d.h +++ b/exynos/exynos_fimg2d.h | |||
@@ -290,6 +290,7 @@ struct g2d_context; | |||
290 | 290 | ||
291 | struct g2d_context *g2d_init(int fd); | 291 | struct g2d_context *g2d_init(int fd); |
292 | void g2d_fini(struct g2d_context *ctx); | 292 | void g2d_fini(struct g2d_context *ctx); |
293 | void g2d_config_event(struct g2d_context *ctx, void *userdata); | ||
293 | int g2d_exec(struct g2d_context *ctx); | 294 | int g2d_exec(struct g2d_context *ctx); |
294 | int g2d_solid_fill(struct g2d_context *ctx, struct g2d_image *img, | 295 | int g2d_solid_fill(struct g2d_context *ctx, struct g2d_image *img, |
295 | unsigned int x, unsigned int y, unsigned int w, | 296 | unsigned int x, unsigned int y, unsigned int w, |