aboutsummaryrefslogtreecommitdiffstats
path: root/exynos
diff options
context:
space:
mode:
authorEric Engestrom2016-04-03 13:48:07 -0500
committerEmil Velikov2016-04-07 12:15:52 -0500
commitcaef42bdfa0cf69b4c4d8333644527c87effe1bf (patch)
tree6323a74c6646e8cd0e4b998f66b52a22f5328a05 /exynos
parent0b3f9783df9c0aa2415765798d102ad4335bbe2a (diff)
downloadexternal-libgbm-caef42bdfa0cf69b4c4d8333644527c87effe1bf.tar.gz
external-libgbm-caef42bdfa0cf69b4c4d8333644527c87effe1bf.tar.xz
external-libgbm-caef42bdfa0cf69b4c4d8333644527c87effe1bf.zip
exynos: Fix spelling mistake
Signed-off-by: Eric Engestrom <eric@engestrom.ch> Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com>
Diffstat (limited to 'exynos')
-rw-r--r--exynos/exynos_drm.c2
1 files changed, 1 insertions, 1 deletions
diff --git a/exynos/exynos_drm.c b/exynos/exynos_drm.c
index e689781d..b961e520 100644
--- a/exynos/exynos_drm.c
+++ b/exynos/exynos_drm.c
@@ -347,7 +347,7 @@ exynos_prime_fd_to_handle(struct exynos_device *dev, int fd, uint32_t *handle)
347 * 347 *
348 * @dev: a exynos device object. 348 * @dev: a exynos device object.
349 * @connect: indicate whether connectoin or disconnection request. 349 * @connect: indicate whether connectoin or disconnection request.
350 * @ext: indicate whether edid data includes extentions data or not. 350 * @ext: indicate whether edid data includes extensions data or not.
351 * @edid: a pointer to edid data from Wireless Display device. 351 * @edid: a pointer to edid data from Wireless Display device.
352 * 352 *
353 * this interface is used to request Virtual Display driver connection or 353 * this interface is used to request Virtual Display driver connection or