aboutsummaryrefslogtreecommitdiffstats
path: root/exynos
diff options
context:
space:
mode:
authorDaniel Kurtz2014-04-16 22:54:41 -0500
committerRob Clark2014-05-12 22:09:21 -0500
commitee87b4716d416be94071eea5dd67a22d1e78df31 (patch)
tree056bdfa1f51eb63c3f99d61e2b943d9f43887a55 /exynos
parenta13bdd5c7197c4c008c0f3976742231cf61d8ce9 (diff)
downloadexternal-libgbm-ee87b4716d416be94071eea5dd67a22d1e78df31.tar.gz
external-libgbm-ee87b4716d416be94071eea5dd67a22d1e78df31.tar.xz
external-libgbm-ee87b4716d416be94071eea5dd67a22d1e78df31.zip
exynos: removed unused fd field
The documentation says fd holds the fd from prime import/export. However, it isn't actually used, nor is it necessary, so let's just remove it. Signed-off-by: Daniel Kurtz <djkurtz@chromium.org> Acked-by: Inki Dae <inki.dae@samsung.com>
Diffstat (limited to 'exynos')
-rw-r--r--exynos/exynos_drmif.h2
1 files changed, 0 insertions, 2 deletions
diff --git a/exynos/exynos_drmif.h b/exynos/exynos_drmif.h
index 92f613ea..c7c1d442 100644
--- a/exynos/exynos_drmif.h
+++ b/exynos/exynos_drmif.h
@@ -41,7 +41,6 @@ struct exynos_device {
41 * @dev: exynos device object allocated. 41 * @dev: exynos device object allocated.
42 * @handle: a gem handle to gem object created. 42 * @handle: a gem handle to gem object created.
43 * @flags: indicate memory allocation and cache attribute types. 43 * @flags: indicate memory allocation and cache attribute types.
44 * @fd: file descriptor exported into dmabuf.
45 * @size: size to the buffer created. 44 * @size: size to the buffer created.
46 * @vaddr: user space address to a gem buffer mmaped. 45 * @vaddr: user space address to a gem buffer mmaped.
47 * @name: a gem global handle from flink request. 46 * @name: a gem global handle from flink request.
@@ -50,7 +49,6 @@ struct exynos_bo {
50 struct exynos_device *dev; 49 struct exynos_device *dev;
51 uint32_t handle; 50 uint32_t handle;
52 uint32_t flags; 51 uint32_t flags;
53 int fd;
54 size_t size; 52 size_t size;
55 void *vaddr; 53 void *vaddr;
56 uint32_t name; 54 uint32_t name;