diff options
author | Emil Velikov | 2015-03-17 18:30:08 -0500 |
---|---|---|
committer | Emil Velikov | 2015-03-20 11:59:22 -0500 |
commit | 24ac8cd7db201da1cd181b13173a420ff762e533 (patch) | |
tree | e2e9a96cdbc40609f78fc623feb0f43b0f533e99 /freedreno/Android.mk | |
parent | e2acca4e40c87b00af75a5ffedafc26a099b657c (diff) | |
download | external-libgbm-24ac8cd7db201da1cd181b13173a420ff762e533.tar.gz external-libgbm-24ac8cd7db201da1cd181b13173a420ff762e533.tar.xz external-libgbm-24ac8cd7db201da1cd181b13173a420ff762e533.zip |
android: correcly set LOCAL_EXPORT_C_INCLUDE_DIRS
- Don't add ${hw}/${hw}, but ${hw} to the includes path. The former
does not exist.
- Set the variable for libkms.
Inspired by the work of from Chih-Wei from the Android-x86 project.
Signed-off-by: Emil Velikov <emil.l.velikov@gmail.com>
Diffstat (limited to 'freedreno/Android.mk')
-rw-r--r-- | freedreno/Android.mk | 3 |
1 files changed, 1 insertions, 2 deletions
diff --git a/freedreno/Android.mk b/freedreno/Android.mk index 22520fbf..31b90ef4 100644 --- a/freedreno/Android.mk +++ b/freedreno/Android.mk | |||
@@ -10,8 +10,7 @@ LOCAL_MODULE_TAGS := optional | |||
10 | LOCAL_SHARED_LIBRARIES := libdrm | 10 | LOCAL_SHARED_LIBRARIES := libdrm |
11 | 11 | ||
12 | LOCAL_SRC_FILES := $(LIBDRM_FREEDRENO_FILES) | 12 | LOCAL_SRC_FILES := $(LIBDRM_FREEDRENO_FILES) |
13 | LOCAL_EXPORT_C_INCLUDE_DIRS += \ | 13 | LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH) |
14 | $(LOCAL_PATH)/freedreno | ||
15 | 14 | ||
16 | LOCAL_C_INCLUDES := \ | 15 | LOCAL_C_INCLUDES := \ |
17 | $(LIBDRM_TOP) \ | 16 | $(LIBDRM_TOP) \ |