aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorRob Clark2018-02-25 13:56:18 -0600
committerRob Clark2018-02-26 13:04:56 -0600
commit1384c0812337515694731a18643faf504402bece (patch)
treee0f1958d3fa33b3036f837953c583539fbbc3a8b /freedreno
parent4f08bfe96da1542f336589edf310d06ebce3cf20 (diff)
downloadexternal-libgbm-1384c0812337515694731a18643faf504402bece.tar.gz
external-libgbm-1384c0812337515694731a18643faf504402bece.tar.xz
external-libgbm-1384c0812337515694731a18643faf504402bece.zip
freedreno: add interface to get buffer address
Needed for clover/OpenCL. Fortunately the kernel interface is already in place. Include a stub _put_iova() so mesa can tell us when it no longer needs the buffer to be pinned. There is no kernel interface for this (yet), but at least if we want to unpin buffers we won't need mesa changes. Signed-off-by: Rob Clark <robclark@freedesktop.org>
Diffstat (limited to 'freedreno')
-rw-r--r--freedreno/freedreno_bo.c10
-rw-r--r--freedreno/freedreno_drmif.h3
-rw-r--r--freedreno/freedreno_priv.h1
-rw-r--r--freedreno/msm/msm_bo.c13
4 files changed, 27 insertions, 0 deletions
diff --git a/freedreno/freedreno_bo.c b/freedreno/freedreno_bo.c
index df35c36a..331b8227 100644
--- a/freedreno/freedreno_bo.c
+++ b/freedreno/freedreno_bo.c
@@ -195,6 +195,16 @@ out_unlock:
195 return bo; 195 return bo;
196} 196}
197 197
198uint64_t fd_bo_get_iova(struct fd_bo *bo)
199{
200 return bo->funcs->iova(bo);
201}
202
203void fd_bo_put_iova(struct fd_bo *bo)
204{
205 /* currently a no-op */
206}
207
198struct fd_bo * fd_bo_ref(struct fd_bo *bo) 208struct fd_bo * fd_bo_ref(struct fd_bo *bo)
199{ 209{
200 atomic_inc(&bo->refcnt); 210 atomic_inc(&bo->refcnt);
diff --git a/freedreno/freedreno_drmif.h b/freedreno/freedreno_drmif.h
index c3b0d02a..2711518b 100644
--- a/freedreno/freedreno_drmif.h
+++ b/freedreno/freedreno_drmif.h
@@ -95,6 +95,7 @@ enum fd_version {
95 FD_VERSION_UNLIMITED_CMDS = 1, /* submits w/ >4 cmd buffers (growable ringbuffer) */ 95 FD_VERSION_UNLIMITED_CMDS = 1, /* submits w/ >4 cmd buffers (growable ringbuffer) */
96 FD_VERSION_FENCE_FD = 2, /* submit command supports in/out fences */ 96 FD_VERSION_FENCE_FD = 2, /* submit command supports in/out fences */
97 FD_VERSION_SUBMIT_QUEUES = 3, /* submit queues and multiple priority levels */ 97 FD_VERSION_SUBMIT_QUEUES = 3, /* submit queues and multiple priority levels */
98 FD_VERSION_BO_IOVA = 3, /* supports fd_bo_get/put_iova() */
98}; 99};
99enum fd_version fd_device_version(struct fd_device *dev); 100enum fd_version fd_device_version(struct fd_device *dev);
100 101
@@ -123,6 +124,8 @@ struct fd_bo *fd_bo_from_handle(struct fd_device *dev,
123 uint32_t handle, uint32_t size); 124 uint32_t handle, uint32_t size);
124struct fd_bo * fd_bo_from_name(struct fd_device *dev, uint32_t name); 125struct fd_bo * fd_bo_from_name(struct fd_device *dev, uint32_t name);
125struct fd_bo * fd_bo_from_dmabuf(struct fd_device *dev, int fd); 126struct fd_bo * fd_bo_from_dmabuf(struct fd_device *dev, int fd);
127uint64_t fd_bo_get_iova(struct fd_bo *bo);
128void fd_bo_put_iova(struct fd_bo *bo);
126struct fd_bo * fd_bo_ref(struct fd_bo *bo); 129struct fd_bo * fd_bo_ref(struct fd_bo *bo);
127void fd_bo_del(struct fd_bo *bo); 130void fd_bo_del(struct fd_bo *bo);
128int fd_bo_get_name(struct fd_bo *bo, uint32_t *name); 131int fd_bo_get_name(struct fd_bo *bo, uint32_t *name);
diff --git a/freedreno/freedreno_priv.h b/freedreno/freedreno_priv.h
index 81ad6092..a0957fad 100644
--- a/freedreno/freedreno_priv.h
+++ b/freedreno/freedreno_priv.h
@@ -157,6 +157,7 @@ struct fd_bo_funcs {
157 int (*cpu_prep)(struct fd_bo *bo, struct fd_pipe *pipe, uint32_t op); 157 int (*cpu_prep)(struct fd_bo *bo, struct fd_pipe *pipe, uint32_t op);
158 void (*cpu_fini)(struct fd_bo *bo); 158 void (*cpu_fini)(struct fd_bo *bo);
159 int (*madvise)(struct fd_bo *bo, int willneed); 159 int (*madvise)(struct fd_bo *bo, int willneed);
160 uint64_t (*iova)(struct fd_bo *bo);
160 void (*destroy)(struct fd_bo *bo); 161 void (*destroy)(struct fd_bo *bo);
161}; 162};
162 163
diff --git a/freedreno/msm/msm_bo.c b/freedreno/msm/msm_bo.c
index 72471df6..281c5aa7 100644
--- a/freedreno/msm/msm_bo.c
+++ b/freedreno/msm/msm_bo.c
@@ -108,6 +108,18 @@ static int msm_bo_madvise(struct fd_bo *bo, int willneed)
108 return req.retained; 108 return req.retained;
109} 109}
110 110
111static uint64_t msm_bo_iova(struct fd_bo *bo)
112{
113 struct drm_msm_gem_info req = {
114 .handle = bo->handle,
115 .flags = MSM_INFO_IOVA,
116 };
117
118 drmCommandWriteRead(bo->dev->fd, DRM_MSM_GEM_INFO, &req, sizeof(req));
119
120 return req.offset;
121}
122
111static void msm_bo_destroy(struct fd_bo *bo) 123static void msm_bo_destroy(struct fd_bo *bo)
112{ 124{
113 struct msm_bo *msm_bo = to_msm_bo(bo); 125 struct msm_bo *msm_bo = to_msm_bo(bo);
@@ -120,6 +132,7 @@ static const struct fd_bo_funcs funcs = {
120 .cpu_prep = msm_bo_cpu_prep, 132 .cpu_prep = msm_bo_cpu_prep,
121 .cpu_fini = msm_bo_cpu_fini, 133 .cpu_fini = msm_bo_cpu_fini,
122 .madvise = msm_bo_madvise, 134 .madvise = msm_bo_madvise,
135 .iova = msm_bo_iova,
123 .destroy = msm_bo_destroy, 136 .destroy = msm_bo_destroy,
124}; 137};
125 138