diff options
author | Rob Clark | 2016-07-21 12:19:35 -0500 |
---|---|---|
committer | Rob Clark | 2016-07-21 13:10:45 -0500 |
commit | 1f1b61d49128716f9808be23af20f54f1c26a573 (patch) | |
tree | 5e041ceba5537f96272969a052d620ffdd9a0926 /freedreno | |
parent | 1af780cc2710ddcbee78764d856ef5d1cce3e313 (diff) | |
download | external-libgbm-1f1b61d49128716f9808be23af20f54f1c26a573.tar.gz external-libgbm-1f1b61d49128716f9808be23af20f54f1c26a573.tar.xz external-libgbm-1f1b61d49128716f9808be23af20f54f1c26a573.zip |
freedreno: fix android build break
The 'deprecated' #define was causing problems with bionic system headers
which used __attribute__((deprecated)).
Signed-off-by: Rob Clark <robclark@freedesktop.org>
Tested-by: Rob Herring <robh@kernel.org>
Diffstat (limited to 'freedreno')
-rw-r--r-- | freedreno/freedreno_drmif.h | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/freedreno/freedreno_drmif.h b/freedreno/freedreno_drmif.h index af5e1dac..2d913e6c 100644 --- a/freedreno/freedreno_drmif.h +++ b/freedreno/freedreno_drmif.h | |||
@@ -33,9 +33,9 @@ | |||
33 | #include <stdint.h> | 33 | #include <stdint.h> |
34 | 34 | ||
35 | #if defined(__GNUC__) | 35 | #if defined(__GNUC__) |
36 | # define deprecated __attribute__((__deprecated__)) | 36 | # define drm_deprecated __attribute__((__deprecated__)) |
37 | #else | 37 | #else |
38 | # define deprecated | 38 | # define drm_deprecated |
39 | #endif | 39 | #endif |
40 | 40 | ||
41 | /* an empty marker for things that will be deprecated in the future: */ | 41 | /* an empty marker for things that will be deprecated in the future: */ |