aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorRob Clark2017-08-23 14:00:12 -0500
committerRob Clark2017-11-04 16:23:20 -0500
commit62e0767b816cb52b35226d439090ef580bd60b01 (patch)
tree11810b38102bbe341f63bbe5f1af3d6f53610dcd /freedreno
parent2fe4c07b38ded7f4b9341512da6e670d3321012b (diff)
downloadexternal-libgbm-62e0767b816cb52b35226d439090ef580bd60b01.tar.gz
external-libgbm-62e0767b816cb52b35226d439090ef580bd60b01.tar.xz
external-libgbm-62e0767b816cb52b35226d439090ef580bd60b01.zip
freedreno: sync uapi header (driver version 1.3.0)
Signed-off-by: Rob Clark <robclark@freedesktop.org>
Diffstat (limited to 'freedreno')
-rw-r--r--freedreno/msm/msm_drm.h40
1 files changed, 34 insertions, 6 deletions
diff --git a/freedreno/msm/msm_drm.h b/freedreno/msm/msm_drm.h
index ed4c8d47..dac49e59 100644
--- a/freedreno/msm/msm_drm.h
+++ b/freedreno/msm/msm_drm.h
@@ -73,6 +73,8 @@ struct drm_msm_timespec {
73#define MSM_PARAM_CHIP_ID 0x03 73#define MSM_PARAM_CHIP_ID 0x03
74#define MSM_PARAM_MAX_FREQ 0x04 74#define MSM_PARAM_MAX_FREQ 0x04
75#define MSM_PARAM_TIMESTAMP 0x05 75#define MSM_PARAM_TIMESTAMP 0x05
76#define MSM_PARAM_GMEM_BASE 0x06
77#define MSM_PARAM_NR_RINGS 0x07
76 78
77struct drm_msm_param { 79struct drm_msm_param {
78 __u32 pipe; /* in, MSM_PIPE_x */ 80 __u32 pipe; /* in, MSM_PIPE_x */
@@ -104,10 +106,14 @@ struct drm_msm_gem_new {
104 __u32 handle; /* out */ 106 __u32 handle; /* out */
105}; 107};
106 108
109#define MSM_INFO_IOVA 0x01
110
111#define MSM_INFO_FLAGS (MSM_INFO_IOVA)
112
107struct drm_msm_gem_info { 113struct drm_msm_gem_info {
108 __u32 handle; /* in */ 114 __u32 handle; /* in */
109 __u32 pad; 115 __u32 flags; /* in - combination of MSM_INFO_* flags */
110 __u64 offset; /* out, offset to pass to mmap() */ 116 __u64 offset; /* out, mmap() offset or iova */
111}; 117};
112 118
113#define MSM_PREP_READ 0x01 119#define MSM_PREP_READ 0x01
@@ -167,7 +173,7 @@ struct drm_msm_gem_submit_cmd {
167 __u32 size; /* in, cmdstream size */ 173 __u32 size; /* in, cmdstream size */
168 __u32 pad; 174 __u32 pad;
169 __u32 nr_relocs; /* in, number of submit_reloc's */ 175 __u32 nr_relocs; /* in, number of submit_reloc's */
170 __u64 __user relocs; /* in, ptr to array of submit_reloc's */ 176 __u64 relocs; /* in, ptr to array of submit_reloc's */
171}; 177};
172 178
173/* Each buffer referenced elsewhere in the cmdstream submit (ie. the 179/* Each buffer referenced elsewhere in the cmdstream submit (ie. the
@@ -211,9 +217,10 @@ struct drm_msm_gem_submit {
211 __u32 fence; /* out */ 217 __u32 fence; /* out */
212 __u32 nr_bos; /* in, number of submit_bo's */ 218 __u32 nr_bos; /* in, number of submit_bo's */
213 __u32 nr_cmds; /* in, number of submit_cmd's */ 219 __u32 nr_cmds; /* in, number of submit_cmd's */
214 __u64 __user bos; /* in, ptr to array of submit_bo's */ 220 __u64 bos; /* in, ptr to array of submit_bo's */
215 __u64 __user cmds; /* in, ptr to array of submit_cmd's */ 221 __u64 cmds; /* in, ptr to array of submit_cmd's */
216 __s32 fence_fd; /* in/out fence fd (see MSM_SUBMIT_FENCE_FD_IN/OUT) */ 222 __s32 fence_fd; /* in/out fence fd (see MSM_SUBMIT_FENCE_FD_IN/OUT) */
223 __u32 queueid; /* in, submitqueue id */
217}; 224};
218 225
219/* The normal way to synchronize with the GPU is just to CPU_PREP on 226/* The normal way to synchronize with the GPU is just to CPU_PREP on
@@ -227,6 +234,7 @@ struct drm_msm_wait_fence {
227 __u32 fence; /* in */ 234 __u32 fence; /* in */
228 __u32 pad; 235 __u32 pad;
229 struct drm_msm_timespec timeout; /* in */ 236 struct drm_msm_timespec timeout; /* in */
237 __u32 queueid; /* in, submitqueue id */
230}; 238};
231 239
232/* madvise provides a way to tell the kernel in case a buffers contents 240/* madvise provides a way to tell the kernel in case a buffers contents
@@ -250,6 +258,20 @@ struct drm_msm_gem_madvise {
250 __u32 retained; /* out, whether backing store still exists */ 258 __u32 retained; /* out, whether backing store still exists */
251}; 259};
252 260
261/*
262 * Draw queues allow the user to set specific submission parameter. Command
263 * submissions specify a specific submitqueue to use. ID 0 is reserved for
264 * backwards compatibility as a "default" submitqueue
265 */
266
267#define MSM_SUBMITQUEUE_FLAGS (0)
268
269struct drm_msm_submitqueue {
270 __u32 flags; /* in, MSM_SUBMITQUEUE_x */
271 __u32 prio; /* in, Priority level */
272 __u32 id; /* out, identifier */
273};
274
253#define DRM_MSM_GET_PARAM 0x00 275#define DRM_MSM_GET_PARAM 0x00
254/* placeholder: 276/* placeholder:
255#define DRM_MSM_SET_PARAM 0x01 277#define DRM_MSM_SET_PARAM 0x01
@@ -261,7 +283,11 @@ struct drm_msm_gem_madvise {
261#define DRM_MSM_GEM_SUBMIT 0x06 283#define DRM_MSM_GEM_SUBMIT 0x06
262#define DRM_MSM_WAIT_FENCE 0x07 284#define DRM_MSM_WAIT_FENCE 0x07
263#define DRM_MSM_GEM_MADVISE 0x08 285#define DRM_MSM_GEM_MADVISE 0x08
264#define DRM_MSM_NUM_IOCTLS 0x09 286/* placeholder:
287#define DRM_MSM_GEM_SVM_NEW 0x09
288 */
289#define DRM_MSM_SUBMITQUEUE_NEW 0x0A
290#define DRM_MSM_SUBMITQUEUE_CLOSE 0x0B
265 291
266#define DRM_IOCTL_MSM_GET_PARAM DRM_IOWR(DRM_COMMAND_BASE + DRM_MSM_GET_PARAM, struct drm_msm_param) 292#define DRM_IOCTL_MSM_GET_PARAM DRM_IOWR(DRM_COMMAND_BASE + DRM_MSM_GET_PARAM, struct drm_msm_param)
267#define DRM_IOCTL_MSM_GEM_NEW DRM_IOWR(DRM_COMMAND_BASE + DRM_MSM_GEM_NEW, struct drm_msm_gem_new) 293#define DRM_IOCTL_MSM_GEM_NEW DRM_IOWR(DRM_COMMAND_BASE + DRM_MSM_GEM_NEW, struct drm_msm_gem_new)
@@ -271,6 +297,8 @@ struct drm_msm_gem_madvise {
271#define DRM_IOCTL_MSM_GEM_SUBMIT DRM_IOWR(DRM_COMMAND_BASE + DRM_MSM_GEM_SUBMIT, struct drm_msm_gem_submit) 297#define DRM_IOCTL_MSM_GEM_SUBMIT DRM_IOWR(DRM_COMMAND_BASE + DRM_MSM_GEM_SUBMIT, struct drm_msm_gem_submit)
272#define DRM_IOCTL_MSM_WAIT_FENCE DRM_IOW (DRM_COMMAND_BASE + DRM_MSM_WAIT_FENCE, struct drm_msm_wait_fence) 298#define DRM_IOCTL_MSM_WAIT_FENCE DRM_IOW (DRM_COMMAND_BASE + DRM_MSM_WAIT_FENCE, struct drm_msm_wait_fence)
273#define DRM_IOCTL_MSM_GEM_MADVISE DRM_IOWR(DRM_COMMAND_BASE + DRM_MSM_GEM_MADVISE, struct drm_msm_gem_madvise) 299#define DRM_IOCTL_MSM_GEM_MADVISE DRM_IOWR(DRM_COMMAND_BASE + DRM_MSM_GEM_MADVISE, struct drm_msm_gem_madvise)
300#define DRM_IOCTL_MSM_SUBMITQUEUE_NEW DRM_IOWR(DRM_COMMAND_BASE + DRM_MSM_SUBMITQUEUE_NEW, struct drm_msm_submitqueue)
301#define DRM_IOCTL_MSM_SUBMITQUEUE_CLOSE DRM_IOW (DRM_COMMAND_BASE + DRM_MSM_SUBMITQUEUE_CLOSE, __u32)
274 302
275#if defined(__cplusplus) 303#if defined(__cplusplus)
276} 304}