aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorEric Engestrom2017-07-30 15:27:38 -0500
committerEric Engestrom2017-08-07 08:16:41 -0500
commitac2b806c4556c8339f5eb95578884278b1925acb (patch)
treef65376b03ff1dc1f499cec5341a5cdf907df2bb0 /freedreno
parente2b6785c5abecceee8f3c1830ee1bb22e6d0ef51 (diff)
downloadexternal-libgbm-ac2b806c4556c8339f5eb95578884278b1925acb.tar.gz
external-libgbm-ac2b806c4556c8339f5eb95578884278b1925acb.tar.xz
external-libgbm-ac2b806c4556c8339f5eb95578884278b1925acb.zip
freedreno: remove dead error path
`pipe` cannot be non-null, so the label reduces to a simple return. Then, there is no point initialising `pipe` just to overwrite it before anyone reads it. Signed-off-by: Eric Engestrom <eric@engestrom.ch> Reviewed-by: Rob Clark <robdclark@gmail.com>
Diffstat (limited to 'freedreno')
-rw-r--r--freedreno/freedreno_pipe.c10
1 files changed, 3 insertions, 7 deletions
diff --git a/freedreno/freedreno_pipe.c b/freedreno/freedreno_pipe.c
index 3f8c8342..e69cb28c 100644
--- a/freedreno/freedreno_pipe.c
+++ b/freedreno/freedreno_pipe.c
@@ -36,18 +36,18 @@
36struct fd_pipe * 36struct fd_pipe *
37fd_pipe_new(struct fd_device *dev, enum fd_pipe_id id) 37fd_pipe_new(struct fd_device *dev, enum fd_pipe_id id)
38{ 38{
39 struct fd_pipe *pipe = NULL; 39 struct fd_pipe *pipe;
40 uint64_t val; 40 uint64_t val;
41 41
42 if (id > FD_PIPE_MAX) { 42 if (id > FD_PIPE_MAX) {
43 ERROR_MSG("invalid pipe id: %d", id); 43 ERROR_MSG("invalid pipe id: %d", id);
44 goto fail; 44 return NULL;
45 } 45 }
46 46
47 pipe = dev->funcs->pipe_new(dev, id); 47 pipe = dev->funcs->pipe_new(dev, id);
48 if (!pipe) { 48 if (!pipe) {
49 ERROR_MSG("allocation failed"); 49 ERROR_MSG("allocation failed");
50 goto fail; 50 return NULL;
51 } 51 }
52 52
53 pipe->dev = dev; 53 pipe->dev = dev;
@@ -57,10 +57,6 @@ fd_pipe_new(struct fd_device *dev, enum fd_pipe_id id)
57 pipe->gpu_id = val; 57 pipe->gpu_id = val;
58 58
59 return pipe; 59 return pipe;
60fail:
61 if (pipe)
62 fd_pipe_del(pipe);
63 return NULL;
64} 60}
65 61
66void fd_pipe_del(struct fd_pipe *pipe) 62void fd_pipe_del(struct fd_pipe *pipe)