diff options
author | Colin Cross | 2015-12-21 17:48:23 -0600 |
---|---|---|
committer | Colin Cross | 2015-12-21 17:48:23 -0600 |
commit | b069597d8223923cf0c350eb199287c1f880035e (patch) | |
tree | b7b3f6d4e94709565b94845208e70843dcb7496d /freedreno | |
parent | 93b1c6466800f6b1b1621b12256913d615175d26 (diff) | |
download | external-libgbm-b069597d8223923cf0c350eb199287c1f880035e.tar.gz external-libgbm-b069597d8223923cf0c350eb199287c1f880035e.tar.xz external-libgbm-b069597d8223923cf0c350eb199287c1f880035e.zip |
Remove LOCAL_COPY_HEADERS
Copying headers is bad for enforcing build dependencies because it puts
the headers in a location that anyone can include them without depending
on the module. The new build system will not support copying headers.
Remove LOCAL_COPY_HEADERS, they are already available through
LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)
Change-Id: I545228718b7a3ad108f155673df8e7faf1c6dd3e
Diffstat (limited to 'freedreno')
-rw-r--r-- | freedreno/Android.mk | 3 |
1 files changed, 0 insertions, 3 deletions
diff --git a/freedreno/Android.mk b/freedreno/Android.mk index 243a1e23..5be5bc86 100644 --- a/freedreno/Android.mk +++ b/freedreno/Android.mk | |||
@@ -21,9 +21,6 @@ LOCAL_C_INCLUDES := \ | |||
21 | LOCAL_CFLAGS := \ | 21 | LOCAL_CFLAGS := \ |
22 | -DHAVE_LIBDRM_ATOMIC_PRIMITIVES=1 | 22 | -DHAVE_LIBDRM_ATOMIC_PRIMITIVES=1 |
23 | 23 | ||
24 | LOCAL_COPY_HEADERS := $(LIBDRM_FREEDRENO_H_FILES) | ||
25 | LOCAL_COPY_HEADERS_TO := freedreno | ||
26 | |||
27 | LOCAL_SHARED_LIBRARIES := \ | 24 | LOCAL_SHARED_LIBRARIES := \ |
28 | libdrm | 25 | libdrm |
29 | 26 | ||