diff options
author | Christian König | 2015-05-19 09:06:50 -0500 |
---|---|---|
committer | Alex Deucher | 2015-08-05 12:47:50 -0500 |
commit | 942a5dbe6c716185f57adc60d7cfe488ec0e133d (patch) | |
tree | d665a052d8ee743888d290893f96ae2ab589c9f8 /include/drm/amdgpu_drm.h | |
parent | 0f4e6702ee914994e45af5b281b9cf92e70c13e1 (diff) | |
download | external-libgbm-942a5dbe6c716185f57adc60d7cfe488ec0e133d.tar.gz external-libgbm-942a5dbe6c716185f57adc60d7cfe488ec0e133d.tar.xz external-libgbm-942a5dbe6c716185f57adc60d7cfe488ec0e133d.zip |
amdgpu: stop checking flag masks
The kernel is responsible for parameter checking, not libdrm.
Signed-off-by: Christian König <christian.koenig@amd.com>
Reviewed-by: Alex Deucher <alexander.deucher@amd.com>
Reviewed-by: Monk Liu <monk.liu@amd.com>
Diffstat (limited to 'include/drm/amdgpu_drm.h')
-rw-r--r-- | include/drm/amdgpu_drm.h | 8 |
1 files changed, 0 insertions, 8 deletions
diff --git a/include/drm/amdgpu_drm.h b/include/drm/amdgpu_drm.h index dc4caf16..03e46b0d 100644 --- a/include/drm/amdgpu_drm.h +++ b/include/drm/amdgpu_drm.h | |||
@@ -67,8 +67,6 @@ | |||
67 | #define AMDGPU_GEM_DOMAIN_GWS 0x10 | 67 | #define AMDGPU_GEM_DOMAIN_GWS 0x10 |
68 | #define AMDGPU_GEM_DOMAIN_OA 0x20 | 68 | #define AMDGPU_GEM_DOMAIN_OA 0x20 |
69 | 69 | ||
70 | #define AMDGPU_GEM_DOMAIN_MASK 0x3F | ||
71 | |||
72 | /* Flag that CPU access will be required for the case of VRAM domain */ | 70 | /* Flag that CPU access will be required for the case of VRAM domain */ |
73 | #define AMDGPU_GEM_CREATE_CPU_ACCESS_REQUIRED (1 << 0) | 71 | #define AMDGPU_GEM_CREATE_CPU_ACCESS_REQUIRED (1 << 0) |
74 | /* Flag that CPU access will not work, this VRAM domain is invisible */ | 72 | /* Flag that CPU access will not work, this VRAM domain is invisible */ |
@@ -76,12 +74,6 @@ | |||
76 | /* Flag that USWC attributes should be used for GTT */ | 74 | /* Flag that USWC attributes should be used for GTT */ |
77 | #define AMDGPU_GEM_CREATE_CPU_GTT_USWC (1 << 2) | 75 | #define AMDGPU_GEM_CREATE_CPU_GTT_USWC (1 << 2) |
78 | 76 | ||
79 | /* Flag mask for GTT domain_flags */ | ||
80 | #define AMDGPU_GEM_CREATE_CPU_GTT_MASK \ | ||
81 | (AMDGPU_GEM_CREATE_CPU_GTT_USWC | \ | ||
82 | AMDGPU_GEM_CREATE_CPU_ACCESS_REQUIRED | \ | ||
83 | AMDGPU_GEM_CREATE_NO_CPU_ACCESS) | ||
84 | |||
85 | struct drm_amdgpu_gem_create_in { | 77 | struct drm_amdgpu_gem_create_in { |
86 | /** the requested memory size */ | 78 | /** the requested memory size */ |
87 | uint64_t bo_size; | 79 | uint64_t bo_size; |