aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDamien Lespiau2014-06-19 05:25:03 -0500
committerDamien Lespiau2014-06-19 12:29:02 -0500
commit3cde43f5669bf5edbd6adef7902e96411fc53e9c (patch)
treefb66a54754fc792b5256a9f18ee95d0d7f422218 /include/drm/i915_drm.h
parent56d170bc06c3ac69deb697f057c213f7c46d9a68 (diff)
downloadexternal-libgbm-3cde43f5669bf5edbd6adef7902e96411fc53e9c.tar.gz
external-libgbm-3cde43f5669bf5edbd6adef7902e96411fc53e9c.tar.xz
external-libgbm-3cde43f5669bf5edbd6adef7902e96411fc53e9c.zip
intel: Sync the command parser version parameter from kernel
Cc: Bradley Volkin <bradley.d.volkin@intel.com> Reviewed-by: Brad Volkin <bradley.d.volkin@intel.com> Signed-off-by: Damien Lespiau <damien.lespiau@intel.com>
Diffstat (limited to 'include/drm/i915_drm.h')
-rw-r--r--include/drm/i915_drm.h1
1 files changed, 1 insertions, 0 deletions
diff --git a/include/drm/i915_drm.h b/include/drm/i915_drm.h
index 2f4eb8ce..980dbf8f 100644
--- a/include/drm/i915_drm.h
+++ b/include/drm/i915_drm.h
@@ -337,6 +337,7 @@ typedef struct drm_i915_irq_wait {
337#define I915_PARAM_HAS_EXEC_NO_RELOC 25 337#define I915_PARAM_HAS_EXEC_NO_RELOC 25
338#define I915_PARAM_HAS_EXEC_HANDLE_LUT 26 338#define I915_PARAM_HAS_EXEC_HANDLE_LUT 26
339#define I915_PARAM_HAS_WT 27 339#define I915_PARAM_HAS_WT 27
340#define I915_PARAM_CMD_PARSER_VERSION 28
340 341
341typedef struct drm_i915_getparam { 342typedef struct drm_i915_getparam {
342 int param; 343 int param;