diff options
author | Eric Anholt | 2017-11-08 13:09:54 -0600 |
---|---|---|
committer | Eric Anholt | 2017-11-10 14:10:13 -0600 |
commit | 8affa2699587b8239135b75ade24ee837df1606c (patch) | |
tree | 29dba35ca4ad793bb2acf326afa7c8dfbf0e351f /include/drm/qxl_drm.h | |
parent | 8d34bba212342ec0e187cd3602d01edba2d7ec26 (diff) | |
download | external-libgbm-8affa2699587b8239135b75ade24ee837df1606c.tar.gz external-libgbm-8affa2699587b8239135b75ade24ee837df1606c.tar.xz external-libgbm-8affa2699587b8239135b75ade24ee837df1606c.zip |
headers: Sync up some comment spelling and whitespace fixes from drm-next.
This pulls in pieces of drm-next d65d31388a23
("Merge tag 'drm-misc-next-fixes-2017-11-07' of
git://anongit.freedesktop.org/drm/drm-misc into drm-next")
Signed-off-by: Eric Anholt <eric@anholt.net>
Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com>
Diffstat (limited to 'include/drm/qxl_drm.h')
-rw-r--r-- | include/drm/qxl_drm.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/include/drm/qxl_drm.h b/include/drm/qxl_drm.h index ccd841b1..a520123b 100644 --- a/include/drm/qxl_drm.h +++ b/include/drm/qxl_drm.h | |||
@@ -34,7 +34,7 @@ extern "C" { | |||
34 | /* Please note that modifications to all structs defined here are | 34 | /* Please note that modifications to all structs defined here are |
35 | * subject to backwards-compatibility constraints. | 35 | * subject to backwards-compatibility constraints. |
36 | * | 36 | * |
37 | * Do not use pointers, use uint64_t instead for 32 bit / 64 bit user/kernel | 37 | * Do not use pointers, use __u64 instead for 32 bit / 64 bit user/kernel |
38 | * compatibility Keep fields aligned to their size | 38 | * compatibility Keep fields aligned to their size |
39 | */ | 39 | */ |
40 | 40 | ||