diff options
author | Kristian Høgsberg | 2009-11-17 08:23:59 -0600 |
---|---|---|
committer | Kristian Høgsberg | 2009-11-17 09:54:07 -0600 |
commit | 2b42af9a2fd8e35e920d61a212ce6b9c85354289 (patch) | |
tree | 8971e0bb76527e21ae1d37ea8dcf830155581230 /include/drm/r128_drm.h | |
parent | a99680384ad3daaceee05b3b40dc492cf0e52a0f (diff) | |
download | external-libgbm-2b42af9a2fd8e35e920d61a212ce6b9c85354289.tar.gz external-libgbm-2b42af9a2fd8e35e920d61a212ce6b9c85354289.tar.xz external-libgbm-2b42af9a2fd8e35e920d61a212ce6b9c85354289.zip |
Copy headers from kernel v2.6.32-rc6-130-g5b8f0be
Diffstat (limited to 'include/drm/r128_drm.h')
-rw-r--r-- | include/drm/r128_drm.h | 326 |
1 files changed, 326 insertions, 0 deletions
diff --git a/include/drm/r128_drm.h b/include/drm/r128_drm.h new file mode 100644 index 00000000..ede78ff9 --- /dev/null +++ b/include/drm/r128_drm.h | |||
@@ -0,0 +1,326 @@ | |||
1 | /* r128_drm.h -- Public header for the r128 driver -*- linux-c -*- | ||
2 | * Created: Wed Apr 5 19:24:19 2000 by kevin@precisioninsight.com | ||
3 | */ | ||
4 | /* | ||
5 | * Copyright 2000 Precision Insight, Inc., Cedar Park, Texas. | ||
6 | * Copyright 2000 VA Linux Systems, Inc., Sunnyvale, California. | ||
7 | * All rights reserved. | ||
8 | * | ||
9 | * Permission is hereby granted, free of charge, to any person obtaining a | ||
10 | * copy of this software and associated documentation files (the "Software"), | ||
11 | * to deal in the Software without restriction, including without limitation | ||
12 | * the rights to use, copy, modify, merge, publish, distribute, sublicense, | ||
13 | * and/or sell copies of the Software, and to permit persons to whom the | ||
14 | * Software is furnished to do so, subject to the following conditions: | ||
15 | * | ||
16 | * The above copyright notice and this permission notice (including the next | ||
17 | * paragraph) shall be included in all copies or substantial portions of the | ||
18 | * Software. | ||
19 | * | ||
20 | * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR | ||
21 | * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, | ||
22 | * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL | ||
23 | * PRECISION INSIGHT AND/OR ITS SUPPLIERS BE LIABLE FOR ANY CLAIM, DAMAGES OR | ||
24 | * OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, | ||
25 | * ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER | ||
26 | * DEALINGS IN THE SOFTWARE. | ||
27 | * | ||
28 | * Authors: | ||
29 | * Gareth Hughes <gareth@valinux.com> | ||
30 | * Kevin E. Martin <martin@valinux.com> | ||
31 | */ | ||
32 | |||
33 | #ifndef __R128_DRM_H__ | ||
34 | #define __R128_DRM_H__ | ||
35 | |||
36 | /* WARNING: If you change any of these defines, make sure to change the | ||
37 | * defines in the X server file (r128_sarea.h) | ||
38 | */ | ||
39 | #ifndef __R128_SAREA_DEFINES__ | ||
40 | #define __R128_SAREA_DEFINES__ | ||
41 | |||
42 | /* What needs to be changed for the current vertex buffer? | ||
43 | */ | ||
44 | #define R128_UPLOAD_CONTEXT 0x001 | ||
45 | #define R128_UPLOAD_SETUP 0x002 | ||
46 | #define R128_UPLOAD_TEX0 0x004 | ||
47 | #define R128_UPLOAD_TEX1 0x008 | ||
48 | #define R128_UPLOAD_TEX0IMAGES 0x010 | ||
49 | #define R128_UPLOAD_TEX1IMAGES 0x020 | ||
50 | #define R128_UPLOAD_CORE 0x040 | ||
51 | #define R128_UPLOAD_MASKS 0x080 | ||
52 | #define R128_UPLOAD_WINDOW 0x100 | ||
53 | #define R128_UPLOAD_CLIPRECTS 0x200 /* handled client-side */ | ||
54 | #define R128_REQUIRE_QUIESCENCE 0x400 | ||
55 | #define R128_UPLOAD_ALL 0x7ff | ||
56 | |||
57 | #define R128_FRONT 0x1 | ||
58 | #define R128_BACK 0x2 | ||
59 | #define R128_DEPTH 0x4 | ||
60 | |||
61 | /* Primitive types | ||
62 | */ | ||
63 | #define R128_POINTS 0x1 | ||
64 | #define R128_LINES 0x2 | ||
65 | #define R128_LINE_STRIP 0x3 | ||
66 | #define R128_TRIANGLES 0x4 | ||
67 | #define R128_TRIANGLE_FAN 0x5 | ||
68 | #define R128_TRIANGLE_STRIP 0x6 | ||
69 | |||
70 | /* Vertex/indirect buffer size | ||
71 | */ | ||
72 | #define R128_BUFFER_SIZE 16384 | ||
73 | |||
74 | /* Byte offsets for indirect buffer data | ||
75 | */ | ||
76 | #define R128_INDEX_PRIM_OFFSET 20 | ||
77 | #define R128_HOSTDATA_BLIT_OFFSET 32 | ||
78 | |||
79 | /* Keep these small for testing. | ||
80 | */ | ||
81 | #define R128_NR_SAREA_CLIPRECTS 12 | ||
82 | |||
83 | /* There are 2 heaps (local/AGP). Each region within a heap is a | ||
84 | * minimum of 64k, and there are at most 64 of them per heap. | ||
85 | */ | ||
86 | #define R128_LOCAL_TEX_HEAP 0 | ||
87 | #define R128_AGP_TEX_HEAP 1 | ||
88 | #define R128_NR_TEX_HEAPS 2 | ||
89 | #define R128_NR_TEX_REGIONS 64 | ||
90 | #define R128_LOG_TEX_GRANULARITY 16 | ||
91 | |||
92 | #define R128_NR_CONTEXT_REGS 12 | ||
93 | |||
94 | #define R128_MAX_TEXTURE_LEVELS 11 | ||
95 | #define R128_MAX_TEXTURE_UNITS 2 | ||
96 | |||
97 | #endif /* __R128_SAREA_DEFINES__ */ | ||
98 | |||
99 | typedef struct { | ||
100 | /* Context state - can be written in one large chunk */ | ||
101 | unsigned int dst_pitch_offset_c; | ||
102 | unsigned int dp_gui_master_cntl_c; | ||
103 | unsigned int sc_top_left_c; | ||
104 | unsigned int sc_bottom_right_c; | ||
105 | unsigned int z_offset_c; | ||
106 | unsigned int z_pitch_c; | ||
107 | unsigned int z_sten_cntl_c; | ||
108 | unsigned int tex_cntl_c; | ||
109 | unsigned int misc_3d_state_cntl_reg; | ||
110 | unsigned int texture_clr_cmp_clr_c; | ||
111 | unsigned int texture_clr_cmp_msk_c; | ||
112 | unsigned int fog_color_c; | ||
113 | |||
114 | /* Texture state */ | ||
115 | unsigned int tex_size_pitch_c; | ||
116 | unsigned int constant_color_c; | ||
117 | |||
118 | /* Setup state */ | ||
119 | unsigned int pm4_vc_fpu_setup; | ||
120 | unsigned int setup_cntl; | ||
121 | |||
122 | /* Mask state */ | ||
123 | unsigned int dp_write_mask; | ||
124 | unsigned int sten_ref_mask_c; | ||
125 | unsigned int plane_3d_mask_c; | ||
126 | |||
127 | /* Window state */ | ||
128 | unsigned int window_xy_offset; | ||
129 | |||
130 | /* Core state */ | ||
131 | unsigned int scale_3d_cntl; | ||
132 | } drm_r128_context_regs_t; | ||
133 | |||
134 | /* Setup registers for each texture unit | ||
135 | */ | ||
136 | typedef struct { | ||
137 | unsigned int tex_cntl; | ||
138 | unsigned int tex_combine_cntl; | ||
139 | unsigned int tex_size_pitch; | ||
140 | unsigned int tex_offset[R128_MAX_TEXTURE_LEVELS]; | ||
141 | unsigned int tex_border_color; | ||
142 | } drm_r128_texture_regs_t; | ||
143 | |||
144 | typedef struct drm_r128_sarea { | ||
145 | /* The channel for communication of state information to the kernel | ||
146 | * on firing a vertex buffer. | ||
147 | */ | ||
148 | drm_r128_context_regs_t context_state; | ||
149 | drm_r128_texture_regs_t tex_state[R128_MAX_TEXTURE_UNITS]; | ||
150 | unsigned int dirty; | ||
151 | unsigned int vertsize; | ||
152 | unsigned int vc_format; | ||
153 | |||
154 | /* The current cliprects, or a subset thereof. | ||
155 | */ | ||
156 | struct drm_clip_rect boxes[R128_NR_SAREA_CLIPRECTS]; | ||
157 | unsigned int nbox; | ||
158 | |||
159 | /* Counters for client-side throttling of rendering clients. | ||
160 | */ | ||
161 | unsigned int last_frame; | ||
162 | unsigned int last_dispatch; | ||
163 | |||
164 | struct drm_tex_region tex_list[R128_NR_TEX_HEAPS][R128_NR_TEX_REGIONS + 1]; | ||
165 | unsigned int tex_age[R128_NR_TEX_HEAPS]; | ||
166 | int ctx_owner; | ||
167 | int pfAllowPageFlip; /* number of 3d windows (0,1,2 or more) */ | ||
168 | int pfCurrentPage; /* which buffer is being displayed? */ | ||
169 | } drm_r128_sarea_t; | ||
170 | |||
171 | /* WARNING: If you change any of these defines, make sure to change the | ||
172 | * defines in the Xserver file (xf86drmR128.h) | ||
173 | */ | ||
174 | |||
175 | /* Rage 128 specific ioctls | ||
176 | * The device specific ioctl range is 0x40 to 0x79. | ||
177 | */ | ||
178 | #define DRM_R128_INIT 0x00 | ||
179 | #define DRM_R128_CCE_START 0x01 | ||
180 | #define DRM_R128_CCE_STOP 0x02 | ||
181 | #define DRM_R128_CCE_RESET 0x03 | ||
182 | #define DRM_R128_CCE_IDLE 0x04 | ||
183 | /* 0x05 not used */ | ||
184 | #define DRM_R128_RESET 0x06 | ||
185 | #define DRM_R128_SWAP 0x07 | ||
186 | #define DRM_R128_CLEAR 0x08 | ||
187 | #define DRM_R128_VERTEX 0x09 | ||
188 | #define DRM_R128_INDICES 0x0a | ||
189 | #define DRM_R128_BLIT 0x0b | ||
190 | #define DRM_R128_DEPTH 0x0c | ||
191 | #define DRM_R128_STIPPLE 0x0d | ||
192 | /* 0x0e not used */ | ||
193 | #define DRM_R128_INDIRECT 0x0f | ||
194 | #define DRM_R128_FULLSCREEN 0x10 | ||
195 | #define DRM_R128_CLEAR2 0x11 | ||
196 | #define DRM_R128_GETPARAM 0x12 | ||
197 | #define DRM_R128_FLIP 0x13 | ||
198 | |||
199 | #define DRM_IOCTL_R128_INIT DRM_IOW( DRM_COMMAND_BASE + DRM_R128_INIT, drm_r128_init_t) | ||
200 | #define DRM_IOCTL_R128_CCE_START DRM_IO( DRM_COMMAND_BASE + DRM_R128_CCE_START) | ||
201 | #define DRM_IOCTL_R128_CCE_STOP DRM_IOW( DRM_COMMAND_BASE + DRM_R128_CCE_STOP, drm_r128_cce_stop_t) | ||
202 | #define DRM_IOCTL_R128_CCE_RESET DRM_IO( DRM_COMMAND_BASE + DRM_R128_CCE_RESET) | ||
203 | #define DRM_IOCTL_R128_CCE_IDLE DRM_IO( DRM_COMMAND_BASE + DRM_R128_CCE_IDLE) | ||
204 | /* 0x05 not used */ | ||
205 | #define DRM_IOCTL_R128_RESET DRM_IO( DRM_COMMAND_BASE + DRM_R128_RESET) | ||
206 | #define DRM_IOCTL_R128_SWAP DRM_IO( DRM_COMMAND_BASE + DRM_R128_SWAP) | ||
207 | #define DRM_IOCTL_R128_CLEAR DRM_IOW( DRM_COMMAND_BASE + DRM_R128_CLEAR, drm_r128_clear_t) | ||
208 | #define DRM_IOCTL_R128_VERTEX DRM_IOW( DRM_COMMAND_BASE + DRM_R128_VERTEX, drm_r128_vertex_t) | ||
209 | #define DRM_IOCTL_R128_INDICES DRM_IOW( DRM_COMMAND_BASE + DRM_R128_INDICES, drm_r128_indices_t) | ||
210 | #define DRM_IOCTL_R128_BLIT DRM_IOW( DRM_COMMAND_BASE + DRM_R128_BLIT, drm_r128_blit_t) | ||
211 | #define DRM_IOCTL_R128_DEPTH DRM_IOW( DRM_COMMAND_BASE + DRM_R128_DEPTH, drm_r128_depth_t) | ||
212 | #define DRM_IOCTL_R128_STIPPLE DRM_IOW( DRM_COMMAND_BASE + DRM_R128_STIPPLE, drm_r128_stipple_t) | ||
213 | /* 0x0e not used */ | ||
214 | #define DRM_IOCTL_R128_INDIRECT DRM_IOWR(DRM_COMMAND_BASE + DRM_R128_INDIRECT, drm_r128_indirect_t) | ||
215 | #define DRM_IOCTL_R128_FULLSCREEN DRM_IOW( DRM_COMMAND_BASE + DRM_R128_FULLSCREEN, drm_r128_fullscreen_t) | ||
216 | #define DRM_IOCTL_R128_CLEAR2 DRM_IOW( DRM_COMMAND_BASE + DRM_R128_CLEAR2, drm_r128_clear2_t) | ||
217 | #define DRM_IOCTL_R128_GETPARAM DRM_IOWR( DRM_COMMAND_BASE + DRM_R128_GETPARAM, drm_r128_getparam_t) | ||
218 | #define DRM_IOCTL_R128_FLIP DRM_IO( DRM_COMMAND_BASE + DRM_R128_FLIP) | ||
219 | |||
220 | typedef struct drm_r128_init { | ||
221 | enum { | ||
222 | R128_INIT_CCE = 0x01, | ||
223 | R128_CLEANUP_CCE = 0x02 | ||
224 | } func; | ||
225 | unsigned long sarea_priv_offset; | ||
226 | int is_pci; | ||
227 | int cce_mode; | ||
228 | int cce_secure; | ||
229 | int ring_size; | ||
230 | int usec_timeout; | ||
231 | |||
232 | unsigned int fb_bpp; | ||
233 | unsigned int front_offset, front_pitch; | ||
234 | unsigned int back_offset, back_pitch; | ||
235 | unsigned int depth_bpp; | ||
236 | unsigned int depth_offset, depth_pitch; | ||
237 | unsigned int span_offset; | ||
238 | |||
239 | unsigned long fb_offset; | ||
240 | unsigned long mmio_offset; | ||
241 | unsigned long ring_offset; | ||
242 | unsigned long ring_rptr_offset; | ||
243 | unsigned long buffers_offset; | ||
244 | unsigned long agp_textures_offset; | ||
245 | } drm_r128_init_t; | ||
246 | |||
247 | typedef struct drm_r128_cce_stop { | ||
248 | int flush; | ||
249 | int idle; | ||
250 | } drm_r128_cce_stop_t; | ||
251 | |||
252 | typedef struct drm_r128_clear { | ||
253 | unsigned int flags; | ||
254 | unsigned int clear_color; | ||
255 | unsigned int clear_depth; | ||
256 | unsigned int color_mask; | ||
257 | unsigned int depth_mask; | ||
258 | } drm_r128_clear_t; | ||
259 | |||
260 | typedef struct drm_r128_vertex { | ||
261 | int prim; | ||
262 | int idx; /* Index of vertex buffer */ | ||
263 | int count; /* Number of vertices in buffer */ | ||
264 | int discard; /* Client finished with buffer? */ | ||
265 | } drm_r128_vertex_t; | ||
266 | |||
267 | typedef struct drm_r128_indices { | ||
268 | int prim; | ||
269 | int idx; | ||
270 | int start; | ||
271 | int end; | ||
272 | int discard; /* Client finished with buffer? */ | ||
273 | } drm_r128_indices_t; | ||
274 | |||
275 | typedef struct drm_r128_blit { | ||
276 | int idx; | ||
277 | int pitch; | ||
278 | int offset; | ||
279 | int format; | ||
280 | unsigned short x, y; | ||
281 | unsigned short width, height; | ||
282 | } drm_r128_blit_t; | ||
283 | |||
284 | typedef struct drm_r128_depth { | ||
285 | enum { | ||
286 | R128_WRITE_SPAN = 0x01, | ||
287 | R128_WRITE_PIXELS = 0x02, | ||
288 | R128_READ_SPAN = 0x03, | ||
289 | R128_READ_PIXELS = 0x04 | ||
290 | } func; | ||
291 | int n; | ||
292 | int *x; | ||
293 | int *y; | ||
294 | unsigned int *buffer; | ||
295 | unsigned char *mask; | ||
296 | } drm_r128_depth_t; | ||
297 | |||
298 | typedef struct drm_r128_stipple { | ||
299 | unsigned int *mask; | ||
300 | } drm_r128_stipple_t; | ||
301 | |||
302 | typedef struct drm_r128_indirect { | ||
303 | int idx; | ||
304 | int start; | ||
305 | int end; | ||
306 | int discard; | ||
307 | } drm_r128_indirect_t; | ||
308 | |||
309 | typedef struct drm_r128_fullscreen { | ||
310 | enum { | ||
311 | R128_INIT_FULLSCREEN = 0x01, | ||
312 | R128_CLEANUP_FULLSCREEN = 0x02 | ||
313 | } func; | ||
314 | } drm_r128_fullscreen_t; | ||
315 | |||
316 | /* 2.3: An ioctl to get parameters that aren't available to the 3d | ||
317 | * client any other way. | ||
318 | */ | ||
319 | #define R128_PARAM_IRQ_NR 1 | ||
320 | |||
321 | typedef struct drm_r128_getparam { | ||
322 | int param; | ||
323 | void *value; | ||
324 | } drm_r128_getparam_t; | ||
325 | |||
326 | #endif | ||