diff options
author | Dave Airlie | 2010-08-03 17:41:23 -0500 |
---|---|---|
committer | Dave Airlie | 2010-08-03 17:41:49 -0500 |
commit | 431f7f00db844534dbcf9a63da0d2832a3d91bff (patch) | |
tree | 4cab5f11cca9b5baf458e5b5fac206a5d49f31ef /include/drm/radeon_drm.h | |
parent | b803918f3f77c62edf22e78cb2095be399753423 (diff) | |
download | external-libgbm-431f7f00db844534dbcf9a63da0d2832a3d91bff.tar.gz external-libgbm-431f7f00db844534dbcf9a63da0d2832a3d91bff.tar.xz external-libgbm-431f7f00db844534dbcf9a63da0d2832a3d91bff.zip |
Copy headers from kernel drm-core-next
Diffstat (limited to 'include/drm/radeon_drm.h')
-rw-r--r-- | include/drm/radeon_drm.h | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/include/drm/radeon_drm.h b/include/drm/radeon_drm.h index ff97e484..3b762d61 100644 --- a/include/drm/radeon_drm.h +++ b/include/drm/radeon_drm.h | |||
@@ -902,6 +902,10 @@ struct drm_radeon_cs { | |||
902 | #define RADEON_INFO_NUM_GB_PIPES 0x01 | 902 | #define RADEON_INFO_NUM_GB_PIPES 0x01 |
903 | #define RADEON_INFO_NUM_Z_PIPES 0x02 | 903 | #define RADEON_INFO_NUM_Z_PIPES 0x02 |
904 | #define RADEON_INFO_ACCEL_WORKING 0x03 | 904 | #define RADEON_INFO_ACCEL_WORKING 0x03 |
905 | #define RADEON_INFO_CRTC_FROM_ID 0x04 | ||
906 | #define RADEON_INFO_ACCEL_WORKING2 0x05 | ||
907 | #define RADEON_INFO_TILING_CONFIG 0x06 | ||
908 | #define RADEON_INFO_WANT_HYPERZ 0x07 | ||
905 | 909 | ||
906 | struct drm_radeon_info { | 910 | struct drm_radeon_info { |
907 | uint32_t request; | 911 | uint32_t request; |