diff options
author | Thierry Reding | 2014-06-10 05:41:58 -0500 |
---|---|---|
committer | Thierry Reding | 2014-11-27 10:20:32 -0600 |
commit | 7b5e65268962d277c4e9e623d284150a715c541c (patch) | |
tree | 33943c9e38726ecc9e6eb01dcf9353901b46646b /include/drm/tegra_drm.h | |
parent | 5ad2eef6eaed4ef90c25341a1c2278a0df5dafcc (diff) | |
download | external-libgbm-7b5e65268962d277c4e9e623d284150a715c541c.tar.gz external-libgbm-7b5e65268962d277c4e9e623d284150a715c541c.tar.xz external-libgbm-7b5e65268962d277c4e9e623d284150a715c541c.zip |
tegra: Add SET/GET_FLAGS IOCTLs
The DRM_TEGRA_GEM_SET_FLAGS IOCTL can be used to set the flags of a
buffer object after it has been allocated or imported. Flags associated
with a buffer object can be queried using the DRM_TEGRA_GEM_GET_FLAGS
IOCTL.
Signed-off-by: Thierry Reding <treding@nvidia.com>
Diffstat (limited to 'include/drm/tegra_drm.h')
-rw-r--r-- | include/drm/tegra_drm.h | 21 |
1 files changed, 21 insertions, 0 deletions
diff --git a/include/drm/tegra_drm.h b/include/drm/tegra_drm.h index 1c291297..8dae8f33 100644 --- a/include/drm/tegra_drm.h +++ b/include/drm/tegra_drm.h | |||
@@ -150,6 +150,23 @@ struct drm_tegra_gem_get_tiling { | |||
150 | __u32 pad; | 150 | __u32 pad; |
151 | }; | 151 | }; |
152 | 152 | ||
153 | #define DRM_TEGRA_GEM_BOTTOM_UP (1 << 0) | ||
154 | #define DRM_TEGRA_GEM_FLAGS (DRM_TEGRA_GEM_BOTTOM_UP) | ||
155 | |||
156 | struct drm_tegra_gem_set_flags { | ||
157 | /* input */ | ||
158 | __u32 handle; | ||
159 | /* output */ | ||
160 | __u32 flags; | ||
161 | }; | ||
162 | |||
163 | struct drm_tegra_gem_get_flags { | ||
164 | /* input */ | ||
165 | __u32 handle; | ||
166 | /* output */ | ||
167 | __u32 flags; | ||
168 | }; | ||
169 | |||
153 | #define DRM_TEGRA_GEM_CREATE 0x00 | 170 | #define DRM_TEGRA_GEM_CREATE 0x00 |
154 | #define DRM_TEGRA_GEM_MMAP 0x01 | 171 | #define DRM_TEGRA_GEM_MMAP 0x01 |
155 | #define DRM_TEGRA_SYNCPT_READ 0x02 | 172 | #define DRM_TEGRA_SYNCPT_READ 0x02 |
@@ -162,6 +179,8 @@ struct drm_tegra_gem_get_tiling { | |||
162 | #define DRM_TEGRA_GET_SYNCPT_BASE 0x09 | 179 | #define DRM_TEGRA_GET_SYNCPT_BASE 0x09 |
163 | #define DRM_TEGRA_GEM_SET_TILING 0x0a | 180 | #define DRM_TEGRA_GEM_SET_TILING 0x0a |
164 | #define DRM_TEGRA_GEM_GET_TILING 0x0b | 181 | #define DRM_TEGRA_GEM_GET_TILING 0x0b |
182 | #define DRM_TEGRA_GEM_SET_FLAGS 0x0c | ||
183 | #define DRM_TEGRA_GEM_GET_FLAGS 0x0d | ||
165 | 184 | ||
166 | #define DRM_IOCTL_TEGRA_GEM_CREATE DRM_IOWR(DRM_COMMAND_BASE + DRM_TEGRA_GEM_CREATE, struct drm_tegra_gem_create) | 185 | #define DRM_IOCTL_TEGRA_GEM_CREATE DRM_IOWR(DRM_COMMAND_BASE + DRM_TEGRA_GEM_CREATE, struct drm_tegra_gem_create) |
167 | #define DRM_IOCTL_TEGRA_GEM_MMAP DRM_IOWR(DRM_COMMAND_BASE + DRM_TEGRA_GEM_MMAP, struct drm_tegra_gem_mmap) | 186 | #define DRM_IOCTL_TEGRA_GEM_MMAP DRM_IOWR(DRM_COMMAND_BASE + DRM_TEGRA_GEM_MMAP, struct drm_tegra_gem_mmap) |
@@ -175,5 +194,7 @@ struct drm_tegra_gem_get_tiling { | |||
175 | #define DRM_IOCTL_TEGRA_GET_SYNCPT_BASE DRM_IOWR(DRM_COMMAND_BASE + DRM_TEGRA_GET_SYNCPT_BASE, struct drm_tegra_get_syncpt_base) | 194 | #define DRM_IOCTL_TEGRA_GET_SYNCPT_BASE DRM_IOWR(DRM_COMMAND_BASE + DRM_TEGRA_GET_SYNCPT_BASE, struct drm_tegra_get_syncpt_base) |
176 | #define DRM_IOCTL_TEGRA_GEM_SET_TILING DRM_IOWR(DRM_COMMAND_BASE + DRM_TEGRA_GEM_SET_TILING, struct drm_tegra_gem_set_tiling) | 195 | #define DRM_IOCTL_TEGRA_GEM_SET_TILING DRM_IOWR(DRM_COMMAND_BASE + DRM_TEGRA_GEM_SET_TILING, struct drm_tegra_gem_set_tiling) |
177 | #define DRM_IOCTL_TEGRA_GEM_GET_TILING DRM_IOWR(DRM_COMMAND_BASE + DRM_TEGRA_GEM_GET_TILING, struct drm_tegra_gem_get_tiling) | 196 | #define DRM_IOCTL_TEGRA_GEM_GET_TILING DRM_IOWR(DRM_COMMAND_BASE + DRM_TEGRA_GEM_GET_TILING, struct drm_tegra_gem_get_tiling) |
197 | #define DRM_IOCTL_TEGRA_GEM_SET_FLAGS DRM_IOWR(DRM_COMMAND_BASE + DRM_TEGRA_GEM_SET_FLAGS, struct drm_tegra_gem_set_flags) | ||
198 | #define DRM_IOCTL_TEGRA_GEM_GET_FLAGS DRM_IOWR(DRM_COMMAND_BASE + DRM_TEGRA_GEM_GET_FLAGS, struct drm_tegra_gem_get_flags) | ||
178 | 199 | ||
179 | #endif | 200 | #endif |