diff options
author | Eric Anholt | 2017-11-08 13:06:55 -0600 |
---|---|---|
committer | Eric Anholt | 2017-11-10 14:10:12 -0600 |
commit | 8d34bba212342ec0e187cd3602d01edba2d7ec26 (patch) | |
tree | 8b50bddbf45c7fb5dbd5eb4633c386905505900f /include/drm/tegra_drm.h | |
parent | e38de517991a20d7a2abdffc1bc4fd702e8f673c (diff) | |
download | external-libgbm-8d34bba212342ec0e187cd3602d01edba2d7ec26.tar.gz external-libgbm-8d34bba212342ec0e187cd3602d01edba2d7ec26.tar.xz external-libgbm-8d34bba212342ec0e187cd3602d01edba2d7ec26.zip |
headers: Sync up some header guard changes from drm-next.
This pulls in pieces of drm-next d65d31388a23
("Merge tag 'drm-misc-next-fixes-2017-11-07' of
git://anongit.freedesktop.org/drm/drm-misc into drm-next")
Signed-off-by: Eric Anholt <eric@anholt.net>
Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com>
Diffstat (limited to 'include/drm/tegra_drm.h')
-rw-r--r-- | include/drm/tegra_drm.h | 14 |
1 files changed, 11 insertions, 3 deletions
diff --git a/include/drm/tegra_drm.h b/include/drm/tegra_drm.h index 7c0fe0ed..12f9bf84 100644 --- a/include/drm/tegra_drm.h +++ b/include/drm/tegra_drm.h | |||
@@ -20,10 +20,14 @@ | |||
20 | * OTHER DEALINGS IN THE SOFTWARE. | 20 | * OTHER DEALINGS IN THE SOFTWARE. |
21 | */ | 21 | */ |
22 | 22 | ||
23 | #ifndef _UAPI_TEGRA_DRM_H_ | 23 | #ifndef _TEGRA_DRM_H_ |
24 | #define _UAPI_TEGRA_DRM_H_ | 24 | #define _TEGRA_DRM_H_ |
25 | 25 | ||
26 | #include <drm.h> | 26 | #include "drm.h" |
27 | |||
28 | #if defined(__cplusplus) | ||
29 | extern "C" { | ||
30 | #endif | ||
27 | 31 | ||
28 | #define DRM_TEGRA_GEM_CREATE_TILED (1 << 0) | 32 | #define DRM_TEGRA_GEM_CREATE_TILED (1 << 0) |
29 | #define DRM_TEGRA_GEM_CREATE_BOTTOM_UP (1 << 1) | 33 | #define DRM_TEGRA_GEM_CREATE_BOTTOM_UP (1 << 1) |
@@ -198,4 +202,8 @@ struct drm_tegra_gem_get_flags { | |||
198 | #define DRM_IOCTL_TEGRA_GEM_SET_FLAGS DRM_IOWR(DRM_COMMAND_BASE + DRM_TEGRA_GEM_SET_FLAGS, struct drm_tegra_gem_set_flags) | 202 | #define DRM_IOCTL_TEGRA_GEM_SET_FLAGS DRM_IOWR(DRM_COMMAND_BASE + DRM_TEGRA_GEM_SET_FLAGS, struct drm_tegra_gem_set_flags) |
199 | #define DRM_IOCTL_TEGRA_GEM_GET_FLAGS DRM_IOWR(DRM_COMMAND_BASE + DRM_TEGRA_GEM_GET_FLAGS, struct drm_tegra_gem_get_flags) | 203 | #define DRM_IOCTL_TEGRA_GEM_GET_FLAGS DRM_IOWR(DRM_COMMAND_BASE + DRM_TEGRA_GEM_GET_FLAGS, struct drm_tegra_gem_get_flags) |
200 | 204 | ||
205 | #if defined(__cplusplus) | ||
206 | } | ||
207 | #endif | ||
208 | |||
201 | #endif | 209 | #endif |