diff options
author | Damien Lespiau | 2014-06-19 05:25:48 -0500 |
---|---|---|
committer | Damien Lespiau | 2014-06-19 12:29:20 -0500 |
commit | 20edfb9a16414688670439f8849488e08b64c5e7 (patch) | |
tree | 470116515fb6b7a96a749424bbdb16847321effe /include/drm | |
parent | 3cde43f5669bf5edbd6adef7902e96411fc53e9c (diff) | |
download | external-libgbm-20edfb9a16414688670439f8849488e08b64c5e7.tar.gz external-libgbm-20edfb9a16414688670439f8849488e08b64c5e7.tar.xz external-libgbm-20edfb9a16414688670439f8849488e08b64c5e7.zip |
intel: Sync typo fix from the kernel sources.
Signed-off-by: Damien Lespiau <damien.lespiau@intel.com>
Diffstat (limited to 'include/drm')
-rw-r--r-- | include/drm/i915_drm.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/include/drm/i915_drm.h b/include/drm/i915_drm.h index 980dbf8f..8eb0cb39 100644 --- a/include/drm/i915_drm.h +++ b/include/drm/i915_drm.h | |||
@@ -722,7 +722,7 @@ struct drm_i915_gem_execbuffer2 { | |||
722 | */ | 722 | */ |
723 | #define I915_EXEC_IS_PINNED (1<<10) | 723 | #define I915_EXEC_IS_PINNED (1<<10) |
724 | 724 | ||
725 | /** Provide a hint to the kernel that the command stream and auxilliary | 725 | /** Provide a hint to the kernel that the command stream and auxiliary |
726 | * state buffers already holds the correct presumed addresses and so the | 726 | * state buffers already holds the correct presumed addresses and so the |
727 | * relocation process may be skipped if no buffers need to be moved in | 727 | * relocation process may be skipped if no buffers need to be moved in |
728 | * preparation for the execbuffer. | 728 | * preparation for the execbuffer. |