aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorEric Anholt2017-11-08 13:31:20 -0600
committerEric Anholt2017-11-10 14:10:19 -0600
commit21885876af4c2c8a51547bb81d6d10413eed71d5 (patch)
treea0bc9cebf190a8eb08665bdf7b9581d854df9a2b /include
parentf696698e0249a8b65ef7d1a0c484633fc3f286ef (diff)
downloadexternal-libgbm-21885876af4c2c8a51547bb81d6d10413eed71d5.tar.gz
external-libgbm-21885876af4c2c8a51547bb81d6d10413eed71d5.tar.xz
external-libgbm-21885876af4c2c8a51547bb81d6d10413eed71d5.zip
headers: Drop outdated node about a delta in drm_mode.h.
Fixed in 9433b702fc16 ("headers: Sync drm{,_mode}.h with the kernel") Signed-off-by: Eric Anholt <eric@anholt.net> Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com>
Diffstat (limited to 'include')
-rw-r--r--include/drm/README5
1 files changed, 0 insertions, 5 deletions
diff --git a/include/drm/README b/include/drm/README
index 042cfb17..5b518ddf 100644
--- a/include/drm/README
+++ b/include/drm/README
@@ -91,11 +91,6 @@ Most UMS headers:
91Status: ? 91Status: ?
92Promote to fixed size ints, which match the current (32bit) ones. 92Promote to fixed size ints, which match the current (32bit) ones.
93 93
94
95drm_mode.h
96 - Missing DPI encode/connector pair.
97Status: Trivial.
98
99i915_drm.h 94i915_drm.h
100 - Missing PARAMS - HAS_POOLED_EU, MIN_EU_IN_POOL CONTEXT_PARAM_NO_ERROR_CAPTURE 95 - Missing PARAMS - HAS_POOLED_EU, MIN_EU_IN_POOL CONTEXT_PARAM_NO_ERROR_CAPTURE
101Status: Trivial. 96Status: Trivial.