aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorEric Anholt2016-07-02 16:18:43 -0500
committerEric Anholt2016-07-15 17:38:12 -0500
commit2212a6465d1597fbc4d4ee0ea5ff87816bfa336e (patch)
tree968660c8264fa0e2878e7eb11300467da7b8360b /include
parent8c8d5dd76fb80637031e824a48ceaa0f9f65d2dd (diff)
downloadexternal-libgbm-2212a6465d1597fbc4d4ee0ea5ff87816bfa336e.tar.gz
external-libgbm-2212a6465d1597fbc4d4ee0ea5ff87816bfa336e.tar.xz
external-libgbm-2212a6465d1597fbc4d4ee0ea5ff87816bfa336e.zip
vc4: Update kernel headers for getparam addition.
This also brings over the C++ guard introduced recently in the kernel headers. Signed-off-by: Eric Anholt <eric@anholt.net>
Diffstat (limited to 'include')
-rw-r--r--include/drm/vc4_drm.h21
1 files changed, 21 insertions, 0 deletions
diff --git a/include/drm/vc4_drm.h b/include/drm/vc4_drm.h
index da3caa08..919eecea 100644
--- a/include/drm/vc4_drm.h
+++ b/include/drm/vc4_drm.h
@@ -26,6 +26,10 @@
26 26
27#include "drm.h" 27#include "drm.h"
28 28
29#if defined(__cplusplus)
30extern "C" {
31#endif
32
29#define DRM_VC4_SUBMIT_CL 0x00 33#define DRM_VC4_SUBMIT_CL 0x00
30#define DRM_VC4_WAIT_SEQNO 0x01 34#define DRM_VC4_WAIT_SEQNO 0x01
31#define DRM_VC4_WAIT_BO 0x02 35#define DRM_VC4_WAIT_BO 0x02
@@ -33,6 +37,7 @@
33#define DRM_VC4_MMAP_BO 0x04 37#define DRM_VC4_MMAP_BO 0x04
34#define DRM_VC4_CREATE_SHADER_BO 0x05 38#define DRM_VC4_CREATE_SHADER_BO 0x05
35#define DRM_VC4_GET_HANG_STATE 0x06 39#define DRM_VC4_GET_HANG_STATE 0x06
40#define DRM_VC4_GET_PARAM 0x07
36 41
37#define DRM_IOCTL_VC4_SUBMIT_CL DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_SUBMIT_CL, struct drm_vc4_submit_cl) 42#define DRM_IOCTL_VC4_SUBMIT_CL DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_SUBMIT_CL, struct drm_vc4_submit_cl)
38#define DRM_IOCTL_VC4_WAIT_SEQNO DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_WAIT_SEQNO, struct drm_vc4_wait_seqno) 43#define DRM_IOCTL_VC4_WAIT_SEQNO DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_WAIT_SEQNO, struct drm_vc4_wait_seqno)
@@ -41,6 +46,7 @@
41#define DRM_IOCTL_VC4_MMAP_BO DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_MMAP_BO, struct drm_vc4_mmap_bo) 46#define DRM_IOCTL_VC4_MMAP_BO DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_MMAP_BO, struct drm_vc4_mmap_bo)
42#define DRM_IOCTL_VC4_CREATE_SHADER_BO DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_CREATE_SHADER_BO, struct drm_vc4_create_shader_bo) 47#define DRM_IOCTL_VC4_CREATE_SHADER_BO DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_CREATE_SHADER_BO, struct drm_vc4_create_shader_bo)
43#define DRM_IOCTL_VC4_GET_HANG_STATE DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_GET_HANG_STATE, struct drm_vc4_get_hang_state) 48#define DRM_IOCTL_VC4_GET_HANG_STATE DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_GET_HANG_STATE, struct drm_vc4_get_hang_state)
49#define DRM_IOCTL_VC4_GET_PARAM DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_GET_PARAM, struct drm_vc4_get_param)
44 50
45struct drm_vc4_submit_rcl_surface { 51struct drm_vc4_submit_rcl_surface {
46 __u32 hindex; /* Handle index, or ~0 if not present. */ 52 __u32 hindex; /* Handle index, or ~0 if not present. */
@@ -276,4 +282,19 @@ struct drm_vc4_get_hang_state {
276 __u32 pad[16]; 282 __u32 pad[16];
277}; 283};
278 284
285#define DRM_VC4_PARAM_V3D_IDENT0 0
286#define DRM_VC4_PARAM_V3D_IDENT1 1
287#define DRM_VC4_PARAM_V3D_IDENT2 2
288#define DRM_VC4_PARAM_SUPPORTS_BRANCHES 3
289
290struct drm_vc4_get_param {
291 __u32 param;
292 __u32 pad;
293 __u64 value;
294};
295
296#if defined(__cplusplus)
297}
298#endif
299
279#endif /* _VC4_DRM_H_ */ 300#endif /* _VC4_DRM_H_ */