diff options
author | Marek Olšák | 2015-05-05 14:23:02 -0500 |
---|---|---|
committer | Alex Deucher | 2015-08-05 12:47:49 -0500 |
commit | 4b39a8e7cfff20a9cf8512541b9fc764b42da974 (patch) | |
tree | 03dfa7572f8e2a441f6b8f27deecf84005d95485 /include | |
parent | d3e7195066c37e242b16ec67c732eeee1f693ab0 (diff) | |
download | external-libgbm-4b39a8e7cfff20a9cf8512541b9fc764b42da974.tar.gz external-libgbm-4b39a8e7cfff20a9cf8512541b9fc764b42da974.tar.xz external-libgbm-4b39a8e7cfff20a9cf8512541b9fc764b42da974.zip |
amdgpu: implement amdgpu_cs_query_reset_state
v2: also return the number of hangs
Reviewed-by: Christian König <christian.koenig@amd.com>
Reviewed-by: Jammy Zhou <Jammy.Zhou@amd.com>
Diffstat (limited to 'include')
-rw-r--r-- | include/drm/amdgpu_drm.h | 11 |
1 files changed, 10 insertions, 1 deletions
diff --git a/include/drm/amdgpu_drm.h b/include/drm/amdgpu_drm.h index f61ec0cc..81b495ed 100644 --- a/include/drm/amdgpu_drm.h +++ b/include/drm/amdgpu_drm.h | |||
@@ -149,6 +149,12 @@ union drm_amdgpu_bo_list { | |||
149 | 149 | ||
150 | #define AMDGPU_CTX_OP_STATE_RUNNING 1 | 150 | #define AMDGPU_CTX_OP_STATE_RUNNING 1 |
151 | 151 | ||
152 | /* GPU reset status */ | ||
153 | #define AMDGPU_CTX_NO_RESET 0 | ||
154 | #define AMDGPU_CTX_GUILTY_RESET 1 /* this the context caused it */ | ||
155 | #define AMDGPU_CTX_INNOCENT_RESET 2 /* some other context caused it */ | ||
156 | #define AMDGPU_CTX_UNKNOWN_RESET 3 /* unknown cause */ | ||
157 | |||
152 | struct drm_amdgpu_ctx_in { | 158 | struct drm_amdgpu_ctx_in { |
153 | uint32_t op; | 159 | uint32_t op; |
154 | uint32_t flags; | 160 | uint32_t flags; |
@@ -164,7 +170,10 @@ union drm_amdgpu_ctx_out { | |||
164 | 170 | ||
165 | struct { | 171 | struct { |
166 | uint64_t flags; | 172 | uint64_t flags; |
167 | uint64_t hangs; | 173 | /** Number of resets caused by this context so far. */ |
174 | uint32_t hangs; | ||
175 | /** Reset status since the last call of the ioctl. */ | ||
176 | uint32_t reset_status; | ||
168 | } state; | 177 | } state; |
169 | }; | 178 | }; |
170 | 179 | ||