aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorEmil Velikov2018-03-20 12:32:37 -0500
committerEmil Velikov2018-03-28 11:08:32 -0500
commit4dfa458979c345ea5eb46749f545d78c09e3f244 (patch)
treed3e8adae4eb9b8901eed8e68ad9068312951e829 /include
parentbb0fd5f3b30141e2049a31f9ccd3f806645b21e0 (diff)
downloadexternal-libgbm-4dfa458979c345ea5eb46749f545d78c09e3f244.tar.gz
external-libgbm-4dfa458979c345ea5eb46749f545d78c09e3f244.tar.xz
external-libgbm-4dfa458979c345ea5eb46749f545d78c09e3f244.zip
Revert "libdrm: intel/Android.mk: Filter libdrm_intel library requirements on x86/x86_64"
This reverts commit ed07718ae7bab596297abf210bb0c37c6dba58ed. The commit added a guard since libpciaccess may be missing on some setups. As of last commit there are no traces of the project, from Android POV. Hence, we can revert this workaround - which caused similar breakage to the one it's trying to fix. This time in Mesa. Cc: Rob Herring <rob.herring@linaro.org> Acked-by: John Stultz <john.stultz@linaro.org>
Diffstat (limited to 'include')
0 files changed, 0 insertions, 0 deletions