aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorEric Anholt2017-11-08 13:09:54 -0600
committerEric Anholt2017-11-10 14:10:13 -0600
commit8affa2699587b8239135b75ade24ee837df1606c (patch)
tree29dba35ca4ad793bb2acf326afa7c8dfbf0e351f /include
parent8d34bba212342ec0e187cd3602d01edba2d7ec26 (diff)
downloadexternal-libgbm-8affa2699587b8239135b75ade24ee837df1606c.tar.gz
external-libgbm-8affa2699587b8239135b75ade24ee837df1606c.tar.xz
external-libgbm-8affa2699587b8239135b75ade24ee837df1606c.zip
headers: Sync up some comment spelling and whitespace fixes from drm-next.
This pulls in pieces of drm-next d65d31388a23 ("Merge tag 'drm-misc-next-fixes-2017-11-07' of git://anongit.freedesktop.org/drm/drm-misc into drm-next") Signed-off-by: Eric Anholt <eric@anholt.net> Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com>
Diffstat (limited to 'include')
-rw-r--r--include/drm/mga_drm.h2
-rw-r--r--include/drm/qxl_drm.h2
-rw-r--r--include/drm/savage_drm.h10
3 files changed, 7 insertions, 7 deletions
diff --git a/include/drm/mga_drm.h b/include/drm/mga_drm.h
index f54e7a2e..7035a664 100644
--- a/include/drm/mga_drm.h
+++ b/include/drm/mga_drm.h
@@ -111,7 +111,7 @@ extern "C" {
111 */ 111 */
112#define MGA_NR_SAREA_CLIPRECTS 8 112#define MGA_NR_SAREA_CLIPRECTS 8
113 113
114/* 2 heaps (1 for card, 1 for agp), each divided into upto 128 114/* 2 heaps (1 for card, 1 for agp), each divided into up to 128
115 * regions, subject to a minimum region size of (1<<16) == 64k. 115 * regions, subject to a minimum region size of (1<<16) == 64k.
116 * 116 *
117 * Clients may subdivide regions internally, but when sharing between 117 * Clients may subdivide regions internally, but when sharing between
diff --git a/include/drm/qxl_drm.h b/include/drm/qxl_drm.h
index ccd841b1..a520123b 100644
--- a/include/drm/qxl_drm.h
+++ b/include/drm/qxl_drm.h
@@ -34,7 +34,7 @@ extern "C" {
34/* Please note that modifications to all structs defined here are 34/* Please note that modifications to all structs defined here are
35 * subject to backwards-compatibility constraints. 35 * subject to backwards-compatibility constraints.
36 * 36 *
37 * Do not use pointers, use uint64_t instead for 32 bit / 64 bit user/kernel 37 * Do not use pointers, use __u64 instead for 32 bit / 64 bit user/kernel
38 * compatibility Keep fields aligned to their size 38 * compatibility Keep fields aligned to their size
39 */ 39 */
40 40
diff --git a/include/drm/savage_drm.h b/include/drm/savage_drm.h
index 26f387b7..1a91234e 100644
--- a/include/drm/savage_drm.h
+++ b/include/drm/savage_drm.h
@@ -35,7 +35,7 @@ extern "C" {
35#ifndef __SAVAGE_SAREA_DEFINES__ 35#ifndef __SAVAGE_SAREA_DEFINES__
36#define __SAVAGE_SAREA_DEFINES__ 36#define __SAVAGE_SAREA_DEFINES__
37 37
38/* 2 heaps (1 for card, 1 for agp), each divided into upto 128 38/* 2 heaps (1 for card, 1 for agp), each divided into up to 128
39 * regions, subject to a minimum region size of (1<<16) == 64k. 39 * regions, subject to a minimum region size of (1<<16) == 64k.
40 * 40 *
41 * Clients may subdivide regions internally, but when sharing between 41 * Clients may subdivide regions internally, but when sharing between
@@ -69,10 +69,10 @@ typedef struct _drm_savage_sarea {
69#define DRM_SAVAGE_BCI_EVENT_EMIT 0x02 69#define DRM_SAVAGE_BCI_EVENT_EMIT 0x02
70#define DRM_SAVAGE_BCI_EVENT_WAIT 0x03 70#define DRM_SAVAGE_BCI_EVENT_WAIT 0x03
71 71
72#define DRM_IOCTL_SAVAGE_INIT DRM_IOW( DRM_COMMAND_BASE + DRM_SAVAGE_BCI_INIT, drm_savage_init_t) 72#define DRM_IOCTL_SAVAGE_BCI_INIT DRM_IOW( DRM_COMMAND_BASE + DRM_SAVAGE_BCI_INIT, drm_savage_init_t)
73#define DRM_IOCTL_SAVAGE_CMDBUF DRM_IOW( DRM_COMMAND_BASE + DRM_SAVAGE_BCI_CMDBUF, drm_savage_cmdbuf_t) 73#define DRM_IOCTL_SAVAGE_BCI_CMDBUF DRM_IOW( DRM_COMMAND_BASE + DRM_SAVAGE_BCI_CMDBUF, drm_savage_cmdbuf_t)
74#define DRM_IOCTL_SAVAGE_EVENT_EMIT DRM_IOWR(DRM_COMMAND_BASE + DRM_SAVAGE_BCI_EVENT_EMIT, drm_savage_event_emit_t) 74#define DRM_IOCTL_SAVAGE_BCI_EVENT_EMIT DRM_IOWR(DRM_COMMAND_BASE + DRM_SAVAGE_BCI_EVENT_EMIT, drm_savage_event_emit_t)
75#define DRM_IOCTL_SAVAGE_EVENT_WAIT DRM_IOW( DRM_COMMAND_BASE + DRM_SAVAGE_BCI_EVENT_WAIT, drm_savage_event_wait_t) 75#define DRM_IOCTL_SAVAGE_BCI_EVENT_WAIT DRM_IOW( DRM_COMMAND_BASE + DRM_SAVAGE_BCI_EVENT_WAIT, drm_savage_event_wait_t)
76 76
77#define SAVAGE_DMA_PCI 1 77#define SAVAGE_DMA_PCI 1
78#define SAVAGE_DMA_AGP 3 78#define SAVAGE_DMA_AGP 3