diff options
author | Emil Velikov | 2014-09-07 13:41:37 -0500 |
---|---|---|
committer | Emil Velikov | 2014-09-28 11:09:34 -0500 |
commit | dadc9eff9fd606335a7b3d5d58065a2e8d629672 (patch) | |
tree | 2ef0dab8242a8d61336d4c643b9df8a65167f128 /libkms/dumb.c | |
parent | faf51d5694e3f0ec12c7fa1fd2f87fc96a300fe3 (diff) | |
download | external-libgbm-dadc9eff9fd606335a7b3d5d58065a2e8d629672.tar.gz external-libgbm-dadc9eff9fd606335a7b3d5d58065a2e8d629672.tar.xz external-libgbm-dadc9eff9fd606335a7b3d5d58065a2e8d629672.zip |
libkms: use drm_mmap/drm_munmap wrappers
... for all by exynos.
Signed-off-by: Emil Velikov <emil.l.velikov@gmail.com>
Reviewed-by: Jakob Bornecrantz <jakob@vmware.com>
Diffstat (limited to 'libkms/dumb.c')
-rw-r--r-- | libkms/dumb.c | 8 |
1 files changed, 3 insertions, 5 deletions
diff --git a/libkms/dumb.c b/libkms/dumb.c index 57025430..f9c16e11 100644 --- a/libkms/dumb.c +++ b/libkms/dumb.c | |||
@@ -36,11 +36,9 @@ | |||
36 | #include <string.h> | 36 | #include <string.h> |
37 | #include "internal.h" | 37 | #include "internal.h" |
38 | 38 | ||
39 | #include <sys/mman.h> | ||
40 | #include <sys/ioctl.h> | 39 | #include <sys/ioctl.h> |
41 | #include "xf86drm.h" | 40 | #include "xf86drm.h" |
42 | 41 | #include "libdrm.h" | |
43 | #include "i915_drm.h" | ||
44 | 42 | ||
45 | struct dumb_bo | 43 | struct dumb_bo |
46 | { | 44 | { |
@@ -149,7 +147,7 @@ dumb_bo_map(struct kms_bo *_bo, void **out) | |||
149 | if (ret) | 147 | if (ret) |
150 | return ret; | 148 | return ret; |
151 | 149 | ||
152 | map = mmap(0, bo->base.size, PROT_READ | PROT_WRITE, MAP_SHARED, bo->base.kms->fd, arg.offset); | 150 | map = drm_mmap(0, bo->base.size, PROT_READ | PROT_WRITE, MAP_SHARED, bo->base.kms->fd, arg.offset); |
153 | if (map == MAP_FAILED) | 151 | if (map == MAP_FAILED) |
154 | return -errno; | 152 | return -errno; |
155 | 153 | ||
@@ -177,7 +175,7 @@ dumb_bo_destroy(struct kms_bo *_bo) | |||
177 | 175 | ||
178 | if (bo->base.ptr) { | 176 | if (bo->base.ptr) { |
179 | /* XXX Sanity check map_count */ | 177 | /* XXX Sanity check map_count */ |
180 | munmap(bo->base.ptr, bo->base.size); | 178 | drm_munmap(bo->base.ptr, bo->base.size); |
181 | bo->base.ptr = NULL; | 179 | bo->base.ptr = NULL; |
182 | } | 180 | } |
183 | 181 | ||