diff options
author | Heiko Becker | 2018-02-19 09:13:15 -0600 |
---|---|---|
committer | Eric Engestrom | 2018-02-23 11:53:08 -0600 |
commit | 4f08bfe96da1542f336589edf310d06ebce3cf20 (patch) | |
tree | 189d03ab810f7fba8993fcbab638cddae5f2bf3b /libkms/kms-symbol-check | |
parent | 009634e493097afae95d190fc26cb04a1664648a (diff) | |
download | external-libgbm-4f08bfe96da1542f336589edf310d06ebce3cf20.tar.gz external-libgbm-4f08bfe96da1542f336589edf310d06ebce3cf20.tar.xz external-libgbm-4f08bfe96da1542f336589edf310d06ebce3cf20.zip |
*-symbol-check: Don't hard-code nm executable
Helpful if your nm executable has a prefix based on the
architecture, for example.
Signed-off-by: Heiko Becker <heirecka@exherbo.org>
Cc: Timo Gurr <timo.gurr@gmail.com>
[Eric: v2: rebase and add Meson support]
Signed-off-by: Eric Engestrom <eric.engestrom@imgtec.com>
Reviewed-by: Eric Anholt <eric@anholt.net>
Reviewed-by: Emil Velikov <emil.velikov@collabora.com>
Diffstat (limited to 'libkms/kms-symbol-check')
-rwxr-xr-x | libkms/kms-symbol-check | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/libkms/kms-symbol-check b/libkms/kms-symbol-check index 658b2692..a5c2120d 100755 --- a/libkms/kms-symbol-check +++ b/libkms/kms-symbol-check | |||
@@ -3,7 +3,7 @@ | |||
3 | # The following symbols (past the first five) are taken from the public headers. | 3 | # The following symbols (past the first five) are taken from the public headers. |
4 | # A list of the latter should be available Makefile.sources/LIBKMS_H_FILES | 4 | # A list of the latter should be available Makefile.sources/LIBKMS_H_FILES |
5 | 5 | ||
6 | FUNCS=$(nm -D --format=bsd --defined-only ${1-.libs/libkms.so} | awk '{print $3}'| while read func; do | 6 | FUNCS=$($NM -D --format=bsd --defined-only ${1-.libs/libkms.so} | awk '{print $3}'| while read func; do |
7 | ( grep -q "^$func$" || echo $func ) <<EOF | 7 | ( grep -q "^$func$" || echo $func ) <<EOF |
8 | __bss_start | 8 | __bss_start |
9 | _edata | 9 | _edata |