diff options
author | Emil Velikov | 2017-01-22 10:16:27 -0600 |
---|---|---|
committer | Emil Velikov | 2017-01-27 09:47:13 -0600 |
commit | de5b41ef5ab617e5284596e220bc72f6065919f5 (patch) | |
tree | 76a830978b6450eaf90f38ed1349388b58c81eaa /libkms | |
parent | 5403cb39c124c444babec51bd4499971cd86ccfa (diff) | |
download | external-libgbm-de5b41ef5ab617e5284596e220bc72f6065919f5.tar.gz external-libgbm-de5b41ef5ab617e5284596e220bc72f6065919f5.tar.xz external-libgbm-de5b41ef5ab617e5284596e220bc72f6065919f5.zip |
android: remove LOCAL_MODULE_TAGS := optional tag
Seems to be the default option since ~2009 with commit 2f31293ba78 "auto
import from //branches/cupcake/...@137197". Fleshed out from a larger
commit in the AOSP repo/fork.
Cc: Dan Willemsen <dwillemsen@google.com>
Cc: Chih-Wei Huang <cwhuang@android-x86.org>
Cc: Rob Herring <robh@kernel.org>
Signed-off-by: Emil Velikov <emil.l.velikov@gmail.com>
Reviewed-by: Rob Herring <robh@kernel.org>
Diffstat (limited to 'libkms')
-rw-r--r-- | libkms/Android.mk | 1 |
1 files changed, 0 insertions, 1 deletions
diff --git a/libkms/Android.mk b/libkms/Android.mk index cf0e9bb0..0259ffbb 100644 --- a/libkms/Android.mk +++ b/libkms/Android.mk | |||
@@ -45,7 +45,6 @@ LOCAL_SRC_FILES += $(LIBKMS_RADEON_FILES) | |||
45 | endif | 45 | endif |
46 | 46 | ||
47 | LOCAL_MODULE := libkms | 47 | LOCAL_MODULE := libkms |
48 | LOCAL_MODULE_TAGS := optional | ||
49 | LOCAL_SHARED_LIBRARIES := libdrm | 48 | LOCAL_SHARED_LIBRARIES := libdrm |
50 | 49 | ||
51 | LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH) | 50 | LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH) |