diff options
author | Dave Airlie | 2009-12-16 22:11:55 -0600 |
---|---|---|
committer | Dave Airlie | 2009-12-20 16:05:16 -0600 |
commit | 125994ab30d4f0f126c62fa741ec62a52d69d7a8 (patch) | |
tree | e641a13ec8e32c2322ebe1f1480581d58ad815e8 /radeon/radeon_bo.c | |
parent | f1660c249198b5cc14ebbb75107da7bcb6972033 (diff) | |
download | external-libgbm-125994ab30d4f0f126c62fa741ec62a52d69d7a8.tar.gz external-libgbm-125994ab30d4f0f126c62fa741ec62a52d69d7a8.tar.xz external-libgbm-125994ab30d4f0f126c62fa741ec62a52d69d7a8.zip |
radeon: straighten out the API insanity.
as Michel pointed out we are exposing too much info for these object
for this to be maintainable going forward.
This patch set minimises the exposed parts of the radeon_bo and
radeon_cs objects to the piece necessary for ddx/mesa to operate
at a decent speed.
The major problem is mesa contains a legacy BO/CS managers which we still
need to expose functionality to, and we really cannot change the API
until we can drop the non-KMS codepaths.
Signed-off-by: Dave Airlie <airlied@redhat.com>
Diffstat (limited to 'radeon/radeon_bo.c')
-rw-r--r-- | radeon/radeon_bo.c | 110 |
1 files changed, 110 insertions, 0 deletions
diff --git a/radeon/radeon_bo.c b/radeon/radeon_bo.c new file mode 100644 index 00000000..f04a77a1 --- /dev/null +++ b/radeon/radeon_bo.c | |||
@@ -0,0 +1,110 @@ | |||
1 | #include <radeon_bo.h> | ||
2 | #include <radeon_bo_int.h> | ||
3 | |||
4 | void radeon_bo_debug(struct radeon_bo *bo, | ||
5 | const char *op) | ||
6 | { | ||
7 | struct radeon_bo_int *boi = (struct radeon_bo_int *)bo; | ||
8 | |||
9 | fprintf(stderr, "%s %p 0x%08X 0x%08X 0x%08X\n", | ||
10 | op, bo, bo->handle, boi->size, boi->cref); | ||
11 | } | ||
12 | |||
13 | struct radeon_bo *radeon_bo_open(struct radeon_bo_manager *bom, | ||
14 | uint32_t handle, | ||
15 | uint32_t size, | ||
16 | uint32_t alignment, | ||
17 | uint32_t domains, | ||
18 | uint32_t flags) | ||
19 | { | ||
20 | struct radeon_bo *bo; | ||
21 | bo = bom->funcs->bo_open(bom, handle, size, alignment, domains, flags); | ||
22 | return bo; | ||
23 | } | ||
24 | |||
25 | void radeon_bo_ref(struct radeon_bo *bo) | ||
26 | { | ||
27 | struct radeon_bo_int *boi = (struct radeon_bo_int *)bo; | ||
28 | boi->cref++; | ||
29 | boi->bom->funcs->bo_ref(boi); | ||
30 | } | ||
31 | |||
32 | struct radeon_bo *radeon_bo_unref(struct radeon_bo *bo) | ||
33 | { | ||
34 | struct radeon_bo_int *boi = (struct radeon_bo_int *)bo; | ||
35 | boi->cref--; | ||
36 | return boi->bom->funcs->bo_unref(boi); | ||
37 | } | ||
38 | |||
39 | int radeon_bo_map(struct radeon_bo *bo, int write) | ||
40 | { | ||
41 | struct radeon_bo_int *boi = (struct radeon_bo_int *)bo; | ||
42 | return boi->bom->funcs->bo_map(boi, write); | ||
43 | } | ||
44 | |||
45 | int radeon_bo_unmap(struct radeon_bo *bo) | ||
46 | { | ||
47 | struct radeon_bo_int *boi = (struct radeon_bo_int *)bo; | ||
48 | return boi->bom->funcs->bo_unmap(boi); | ||
49 | } | ||
50 | |||
51 | int radeon_bo_wait(struct radeon_bo *bo) | ||
52 | { | ||
53 | struct radeon_bo_int *boi = (struct radeon_bo_int *)bo; | ||
54 | if (!boi->bom->funcs->bo_wait) | ||
55 | return 0; | ||
56 | return boi->bom->funcs->bo_wait(boi); | ||
57 | } | ||
58 | |||
59 | int radeon_bo_is_busy(struct radeon_bo *bo, | ||
60 | uint32_t *domain) | ||
61 | { | ||
62 | struct radeon_bo_int *boi = (struct radeon_bo_int *)bo; | ||
63 | return boi->bom->funcs->bo_is_busy(boi, domain); | ||
64 | } | ||
65 | |||
66 | int radeon_bo_set_tiling(struct radeon_bo *bo, | ||
67 | uint32_t tiling_flags, uint32_t pitch) | ||
68 | { | ||
69 | struct radeon_bo_int *boi = (struct radeon_bo_int *)bo; | ||
70 | return boi->bom->funcs->bo_set_tiling(boi, tiling_flags, pitch); | ||
71 | } | ||
72 | |||
73 | int radeon_bo_get_tiling(struct radeon_bo *bo, | ||
74 | uint32_t *tiling_flags, uint32_t *pitch) | ||
75 | { | ||
76 | struct radeon_bo_int *boi = (struct radeon_bo_int *)bo; | ||
77 | return boi->bom->funcs->bo_get_tiling(boi, tiling_flags, pitch); | ||
78 | } | ||
79 | |||
80 | int radeon_bo_is_static(struct radeon_bo *bo) | ||
81 | { | ||
82 | struct radeon_bo_int *boi = (struct radeon_bo_int *)bo; | ||
83 | if (boi->bom->funcs->bo_is_static) | ||
84 | return boi->bom->funcs->bo_is_static(boi); | ||
85 | return 0; | ||
86 | } | ||
87 | |||
88 | int radeon_bo_is_referenced_by_cs(struct radeon_bo *bo, | ||
89 | struct radeon_cs *cs) | ||
90 | { | ||
91 | struct radeon_bo_int *boi = (struct radeon_bo_int *)bo; | ||
92 | return boi->cref > 1; | ||
93 | } | ||
94 | |||
95 | uint32_t radeon_bo_get_handle(struct radeon_bo *bo) | ||
96 | { | ||
97 | return bo->handle; | ||
98 | } | ||
99 | |||
100 | uint32_t radeon_bo_get_src_domain(struct radeon_bo *bo) | ||
101 | { | ||
102 | struct radeon_bo_int *boi = (struct radeon_bo_int *)bo; | ||
103 | uint32_t src_domain; | ||
104 | |||
105 | src_domain = boi->space_accounted & 0xffff; | ||
106 | if (!src_domain) | ||
107 | src_domain = boi->space_accounted >> 16; | ||
108 | |||
109 | return src_domain; | ||
110 | } | ||