aboutsummaryrefslogtreecommitdiffstats
path: root/tegra
diff options
context:
space:
mode:
authorColin Cross2015-12-21 17:48:23 -0600
committerColin Cross2015-12-21 17:48:23 -0600
commitb069597d8223923cf0c350eb199287c1f880035e (patch)
treeb7b3f6d4e94709565b94845208e70843dcb7496d /tegra
parent93b1c6466800f6b1b1621b12256913d615175d26 (diff)
downloadexternal-libgbm-b069597d8223923cf0c350eb199287c1f880035e.tar.gz
external-libgbm-b069597d8223923cf0c350eb199287c1f880035e.tar.xz
external-libgbm-b069597d8223923cf0c350eb199287c1f880035e.zip
Remove LOCAL_COPY_HEADERS
Copying headers is bad for enforcing build dependencies because it puts the headers in a location that anyone can include them without depending on the module. The new build system will not support copying headers. Remove LOCAL_COPY_HEADERS, they are already available through LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH) Change-Id: I545228718b7a3ad108f155673df8e7faf1c6dd3e
Diffstat (limited to 'tegra')
-rw-r--r--tegra/Android.mk3
1 files changed, 0 insertions, 3 deletions
diff --git a/tegra/Android.mk b/tegra/Android.mk
index b0a043f2..71476fad 100644
--- a/tegra/Android.mk
+++ b/tegra/Android.mk
@@ -20,9 +20,6 @@ LOCAL_C_INCLUDES := \
20LOCAL_CFLAGS := \ 20LOCAL_CFLAGS := \
21 -DHAVE_LIBDRM_ATOMIC_PRIMITIVES=1 21 -DHAVE_LIBDRM_ATOMIC_PRIMITIVES=1
22 22
23LOCAL_COPY_HEADERS := tegra.h
24LOCAL_COPY_HEADERS_TO := libdrm
25
26LOCAL_SHARED_LIBRARIES := \ 23LOCAL_SHARED_LIBRARIES := \
27 libdrm 24 libdrm
28 25