diff options
author | Emil Velikov | 2015-03-10 13:12:28 -0500 |
---|---|---|
committer | Emil Velikov | 2015-03-16 17:18:04 -0500 |
commit | 763ff19a2ff751cf3821769681d2e25ec175abc2 (patch) | |
tree | 65c0486db6b3ac615f96857299503a2c6046960b /tests/Makefile.am | |
parent | d729d75f8449c6968f988d8b93ec33a1ba5a2c38 (diff) | |
download | external-libgbm-763ff19a2ff751cf3821769681d2e25ec175abc2.tar.gz external-libgbm-763ff19a2ff751cf3821769681d2e25ec175abc2.tar.xz external-libgbm-763ff19a2ff751cf3821769681d2e25ec175abc2.zip |
modetest: include into the build when libkms is not selected.
With commit d7c0a08bc57(modetest: Allocate dumb buffers with the correct
bpp) we moved away from the libkms dependency. As such we are safe with
including the Makefile/subdir, even as we opt out of building the
library.
Signed-off-by: Emil Velikov <emil.l.velikov@gmail.com>
Acked-by: Laurent Pinchart <laurent.pinchart@ideasonboard.com>
Diffstat (limited to 'tests/Makefile.am')
-rw-r--r-- | tests/Makefile.am | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/tests/Makefile.am b/tests/Makefile.am index 94fcc080..10f54e31 100644 --- a/tests/Makefile.am +++ b/tests/Makefile.am | |||
@@ -1,7 +1,7 @@ | |||
1 | SUBDIRS = modeprint proptest | 1 | SUBDIRS = modeprint proptest modetest |
2 | 2 | ||
3 | if HAVE_LIBKMS | 3 | if HAVE_LIBKMS |
4 | SUBDIRS += kmstest modetest | 4 | SUBDIRS += kmstest |
5 | endif | 5 | endif |
6 | 6 | ||
7 | if HAVE_RADEON | 7 | if HAVE_RADEON |