aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAndrey Grodzovsky2017-10-02 13:07:48 -0500
committerChristian König2017-10-04 03:50:02 -0500
commit670db97dc39a7879f52bad230327edf4374b7516 (patch)
tree247bcf062f632e6922a0306d6ca3560e413bd111 /tests/amdgpu/deadlock_tests.c
parent736ef0b61cab55378202c5f49d91799cc2b99091 (diff)
downloadexternal-libgbm-670db97dc39a7879f52bad230327edf4374b7516.tar.gz
external-libgbm-670db97dc39a7879f52bad230327edf4374b7516.tar.xz
external-libgbm-670db97dc39a7879f52bad230327edf4374b7516.zip
amdgpu: Add deadlock detection test suit.
Adding initial tests for locks detection when SW scheduler FIFO is full. The test works by submitting a batch of identical commands which make the CP stall waiting for condition to become true. The condition is later satisfied form a helper thread. Other events that happen during this time might create deadlock situations. One such example is GPU reset triggered by this stall when amdgpu_lockup_timeout != 0. v2: Increase the delay from 2 to 100 ms. Comment out the compute test until it's working. Typos fix. Signed-off-by: Andrey Grodzovsky <andrey.grodzovsky@amd.com> Reviewed-by: Christian König <christian.koenig@amd.com>
Diffstat (limited to 'tests/amdgpu/deadlock_tests.c')
-rw-r--r--tests/amdgpu/deadlock_tests.c245
1 files changed, 245 insertions, 0 deletions
diff --git a/tests/amdgpu/deadlock_tests.c b/tests/amdgpu/deadlock_tests.c
new file mode 100644
index 00000000..e23d903f
--- /dev/null
+++ b/tests/amdgpu/deadlock_tests.c
@@ -0,0 +1,245 @@
1/*
2 * Copyright 2017 Advanced Micro Devices, Inc.
3 *
4 * Permission is hereby granted, free of charge, to any person obtaining a
5 * copy of this software and associated documentation files (the "Software"),
6 * to deal in the Software without restriction, including without limitation
7 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
8 * and/or sell copies of the Software, and to permit persons to whom the
9 * Software is furnished to do so, subject to the following conditions:
10 *
11 * The above copyright notice and this permission notice shall be included in
12 * all copies or substantial portions of the Software.
13 *
14 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
15 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
16 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL
17 * THE COPYRIGHT HOLDER(S) OR AUTHOR(S) BE LIABLE FOR ANY CLAIM, DAMAGES OR
18 * OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE,
19 * ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR
20 * OTHER DEALINGS IN THE SOFTWARE.
21 *
22*/
23
24#ifdef HAVE_CONFIG_H
25#include "config.h"
26#endif
27
28#include <stdio.h>
29#include <stdlib.h>
30#include <unistd.h>
31#ifdef HAVE_ALLOCA_H
32# include <alloca.h>
33#endif
34
35#include "CUnit/Basic.h"
36
37#include "amdgpu_test.h"
38#include "amdgpu_drm.h"
39
40#include <pthread.h>
41
42
43/*
44 * This defines the delay in MS after which memory location designated for
45 * compression against reference value is written to, unblocking command
46 * processor
47 */
48#define WRITE_MEM_ADDRESS_DELAY_MS 100
49
50#define PACKET_TYPE3 3
51
52#define PACKET3(op, n) ((PACKET_TYPE3 << 30) | \
53 (((op) & 0xFF) << 8) | \
54 ((n) & 0x3FFF) << 16)
55
56#define PACKET3_WAIT_REG_MEM 0x3C
57#define WAIT_REG_MEM_FUNCTION(x) ((x) << 0)
58 /* 0 - always
59 * 1 - <
60 * 2 - <=
61 * 3 - ==
62 * 4 - !=
63 * 5 - >=
64 * 6 - >
65 */
66#define WAIT_REG_MEM_MEM_SPACE(x) ((x) << 4)
67 /* 0 - reg
68 * 1 - mem
69 */
70#define WAIT_REG_MEM_OPERATION(x) ((x) << 6)
71 /* 0 - wait_reg_mem
72 * 1 - wr_wait_wr_reg
73 */
74#define WAIT_REG_MEM_ENGINE(x) ((x) << 8)
75 /* 0 - me
76 * 1 - pfp
77 */
78
79static amdgpu_device_handle device_handle;
80static uint32_t major_version;
81static uint32_t minor_version;
82
83static pthread_t stress_thread;
84static uint32_t *ptr;
85
86static void amdgpu_deadlock_helper(unsigned ip_type);
87static void amdgpu_deadlock_gfx(void);
88static void amdgpu_deadlock_compute(void);
89
90int suite_deadlock_tests_init(void)
91{
92 struct amdgpu_gpu_info gpu_info = {0};
93 int r;
94
95 r = amdgpu_device_initialize(drm_amdgpu[0], &major_version,
96 &minor_version, &device_handle);
97
98 if (r) {
99 if ((r == -EACCES) && (errno == EACCES))
100 printf("\n\nError:%s. "
101 "Hint:Try to run this test program as root.",
102 strerror(errno));
103 return CUE_SINIT_FAILED;
104 }
105
106 return CUE_SUCCESS;
107}
108
109int suite_deadlock_tests_clean(void)
110{
111 int r = amdgpu_device_deinitialize(device_handle);
112
113 if (r == 0)
114 return CUE_SUCCESS;
115 else
116 return CUE_SCLEAN_FAILED;
117}
118
119
120CU_TestInfo deadlock_tests[] = {
121 { "gfx ring block test", amdgpu_deadlock_gfx },
122
123 /*
124 * BUG: Compute ring stalls and never recovers when the address is
125 * written after the command already submitted
126 */
127 /* { "compute ring block test", amdgpu_deadlock_compute }, */
128
129 CU_TEST_INFO_NULL,
130};
131
132static void *write_mem_address(void *data)
133{
134 int i;
135
136 /* useconds_t range is [0, 1,000,000] so use loop for waits > 1s */
137 for (i = 0; i < WRITE_MEM_ADDRESS_DELAY_MS; i++)
138 usleep(1000);
139
140 ptr[256] = 0x1;
141
142 return 0;
143}
144
145static void amdgpu_deadlock_gfx(void)
146{
147 amdgpu_deadlock_helper(AMDGPU_HW_IP_GFX);
148}
149
150static void amdgpu_deadlock_compute(void)
151{
152 amdgpu_deadlock_helper(AMDGPU_HW_IP_COMPUTE);
153}
154
155static void amdgpu_deadlock_helper(unsigned ip_type)
156{
157 amdgpu_context_handle context_handle;
158 amdgpu_bo_handle ib_result_handle;
159 void *ib_result_cpu;
160 uint64_t ib_result_mc_address;
161 struct amdgpu_cs_request ibs_request;
162 struct amdgpu_cs_ib_info ib_info;
163 struct amdgpu_cs_fence fence_status;
164 uint32_t expired;
165 int i, r, instance;
166 amdgpu_bo_list_handle bo_list;
167 amdgpu_va_handle va_handle;
168
169 r = pthread_create(&stress_thread, NULL, write_mem_address, NULL);
170 CU_ASSERT_EQUAL(r, 0);
171
172 r = amdgpu_cs_ctx_create(device_handle, &context_handle);
173 CU_ASSERT_EQUAL(r, 0);
174
175 r = amdgpu_bo_alloc_and_map(device_handle, 4096, 4096,
176 AMDGPU_GEM_DOMAIN_GTT, 0,
177 &ib_result_handle, &ib_result_cpu,
178 &ib_result_mc_address, &va_handle);
179 CU_ASSERT_EQUAL(r, 0);
180
181 r = amdgpu_get_bo_list(device_handle, ib_result_handle, NULL,
182 &bo_list);
183 CU_ASSERT_EQUAL(r, 0);
184
185 ptr = ib_result_cpu;
186
187 ptr[0] = PACKET3(PACKET3_WAIT_REG_MEM, 5);
188 ptr[1] = (WAIT_REG_MEM_MEM_SPACE(1) | /* memory */
189 WAIT_REG_MEM_FUNCTION(4) | /* != */
190 WAIT_REG_MEM_ENGINE(0)); /* me */
191 ptr[2] = (ib_result_mc_address + 256*4) & 0xfffffffc;
192 ptr[3] = ((ib_result_mc_address + 256*4) >> 32) & 0xffffffff;
193 ptr[4] = 0x00000000; /* reference value */
194 ptr[5] = 0xffffffff; /* and mask */
195 ptr[6] = 0x00000004; /* poll interval */
196
197 for (i = 7; i < 16; ++i)
198 ptr[i] = 0xffff1000;
199
200
201 ptr[256] = 0x0; /* the memory we wait on to change */
202
203
204
205 memset(&ib_info, 0, sizeof(struct amdgpu_cs_ib_info));
206 ib_info.ib_mc_address = ib_result_mc_address;
207 ib_info.size = 16;
208
209 memset(&ibs_request, 0, sizeof(struct amdgpu_cs_request));
210 ibs_request.ip_type = ip_type;
211 ibs_request.ring = 0;
212 ibs_request.number_of_ibs = 1;
213 ibs_request.ibs = &ib_info;
214 ibs_request.resources = bo_list;
215 ibs_request.fence_info.handle = NULL;
216
217 for (i = 0; i < 200; i++) {
218 r = amdgpu_cs_submit(context_handle, 0,&ibs_request, 1);
219 CU_ASSERT_EQUAL(r, 0);
220
221 }
222
223 memset(&fence_status, 0, sizeof(struct amdgpu_cs_fence));
224 fence_status.context = context_handle;
225 fence_status.ip_type = ip_type;
226 fence_status.ip_instance = 0;
227 fence_status.ring = 0;
228 fence_status.fence = ibs_request.seq_no;
229
230 r = amdgpu_cs_query_fence_status(&fence_status,
231 AMDGPU_TIMEOUT_INFINITE,0, &expired);
232 CU_ASSERT_EQUAL(r, 0);
233
234 r = amdgpu_bo_list_destroy(bo_list);
235 CU_ASSERT_EQUAL(r, 0);
236
237 r = amdgpu_bo_unmap_and_free(ib_result_handle, va_handle,
238 ib_result_mc_address, 4096);
239 CU_ASSERT_EQUAL(r, 0);
240
241 r = amdgpu_cs_ctx_free(context_handle);
242 CU_ASSERT_EQUAL(r, 0);
243
244 pthread_join(stress_thread, NULL);
245}