aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAndrey Grodzovsky2017-11-09 22:30:01 -0600
committerChristian König2017-11-13 11:20:22 -0600
commit806d0803600000faecb4025d8e9c7490cb097c25 (patch)
treeb9dabfa5b4f388a375dabc762c003253b84d34e4 /tests/amdgpu/deadlock_tests.c
parent864219425d9cf2fb4df677aa93bd54051ebcafc2 (diff)
downloadexternal-libgbm-806d0803600000faecb4025d8e9c7490cb097c25.tar.gz
external-libgbm-806d0803600000faecb4025d8e9c7490cb097c25.tar.xz
external-libgbm-806d0803600000faecb4025d8e9c7490cb097c25.zip
amdgpu: Use new suite/test disabling functionality.
Switch from disabling tests during run to using the new disable API. Signed-off-by: Andrey Grodzovsky <andrey.grodzovsky@amd.com> Reviewed-by: Christian König <christian.koenig@amd.com>
Diffstat (limited to 'tests/amdgpu/deadlock_tests.c')
-rw-r--r--tests/amdgpu/deadlock_tests.c8
1 files changed, 1 insertions, 7 deletions
diff --git a/tests/amdgpu/deadlock_tests.c b/tests/amdgpu/deadlock_tests.c
index e23d903f..f5c4552a 100644
--- a/tests/amdgpu/deadlock_tests.c
+++ b/tests/amdgpu/deadlock_tests.c
@@ -119,13 +119,7 @@ int suite_deadlock_tests_clean(void)
119 119
120CU_TestInfo deadlock_tests[] = { 120CU_TestInfo deadlock_tests[] = {
121 { "gfx ring block test", amdgpu_deadlock_gfx }, 121 { "gfx ring block test", amdgpu_deadlock_gfx },
122 122 { "compute ring block test", amdgpu_deadlock_compute },
123 /*
124 * BUG: Compute ring stalls and never recovers when the address is
125 * written after the command already submitted
126 */
127 /* { "compute ring block test", amdgpu_deadlock_compute }, */
128
129 CU_TEST_INFO_NULL, 123 CU_TEST_INFO_NULL,
130}; 124};
131 125