diff options
author | Michel Dänzer | 2018-01-16 09:49:45 -0600 |
---|---|---|
committer | Michel Dänzer | 2018-01-26 08:25:17 -0600 |
commit | 82aef5f0cbeb5145408f8c5979dc826937d51b7b (patch) | |
tree | 203810a33ec2941e294fca5f5ef7fa3929d07a3b /tests/amdgpu | |
parent | 8e75f5a1453b1699b91992493e2d2e2a6236965c (diff) | |
download | external-libgbm-82aef5f0cbeb5145408f8c5979dc826937d51b7b.tar.gz external-libgbm-82aef5f0cbeb5145408f8c5979dc826937d51b7b.tar.xz external-libgbm-82aef5f0cbeb5145408f8c5979dc826937d51b7b.zip |
amdgpu: Disable VM test suite by default for SI ASICs
Hangs my Cape Verde.
Acked-by: Christian König <christian.koenig@amd.com>
Diffstat (limited to 'tests/amdgpu')
-rw-r--r-- | tests/amdgpu/amdgpu_test.c | 2 | ||||
-rw-r--r-- | tests/amdgpu/amdgpu_test.h | 5 | ||||
-rw-r--r-- | tests/amdgpu/vm_tests.c | 20 |
3 files changed, 26 insertions, 1 deletions
diff --git a/tests/amdgpu/amdgpu_test.c b/tests/amdgpu/amdgpu_test.c index 8fa3399a..cbeb1ee8 100644 --- a/tests/amdgpu/amdgpu_test.c +++ b/tests/amdgpu/amdgpu_test.c | |||
@@ -167,7 +167,7 @@ static Suites_Active_Status suites_active_stat[] = { | |||
167 | }, | 167 | }, |
168 | { | 168 | { |
169 | .pName = VM_TESTS_STR, | 169 | .pName = VM_TESTS_STR, |
170 | .pActive = always_active, | 170 | .pActive = suite_vm_tests_enable, |
171 | }, | 171 | }, |
172 | }; | 172 | }; |
173 | 173 | ||
diff --git a/tests/amdgpu/amdgpu_test.h b/tests/amdgpu/amdgpu_test.h index 3238e05f..1db803c6 100644 --- a/tests/amdgpu/amdgpu_test.h +++ b/tests/amdgpu/amdgpu_test.h | |||
@@ -185,6 +185,11 @@ int suite_vm_tests_init(); | |||
185 | int suite_vm_tests_clean(); | 185 | int suite_vm_tests_clean(); |
186 | 186 | ||
187 | /** | 187 | /** |
188 | * Decide if the suite is enabled by default or not. | ||
189 | */ | ||
190 | CU_BOOL suite_vm_tests_enable(void); | ||
191 | |||
192 | /** | ||
188 | * Tests in vm test suite | 193 | * Tests in vm test suite |
189 | */ | 194 | */ |
190 | extern CU_TestInfo vm_tests[]; | 195 | extern CU_TestInfo vm_tests[]; |
diff --git a/tests/amdgpu/vm_tests.c b/tests/amdgpu/vm_tests.c index 5f183107..4b0121ff 100644 --- a/tests/amdgpu/vm_tests.c +++ b/tests/amdgpu/vm_tests.c | |||
@@ -25,6 +25,7 @@ | |||
25 | 25 | ||
26 | #include "amdgpu_test.h" | 26 | #include "amdgpu_test.h" |
27 | #include "amdgpu_drm.h" | 27 | #include "amdgpu_drm.h" |
28 | #include "amdgpu_internal.h" | ||
28 | 29 | ||
29 | static amdgpu_device_handle device_handle; | 30 | static amdgpu_device_handle device_handle; |
30 | static uint32_t major_version; | 31 | static uint32_t major_version; |
@@ -33,6 +34,25 @@ static uint32_t minor_version; | |||
33 | 34 | ||
34 | static void amdgpu_vmid_reserve_test(void); | 35 | static void amdgpu_vmid_reserve_test(void); |
35 | 36 | ||
37 | CU_BOOL suite_vm_tests_enable(void) | ||
38 | { | ||
39 | CU_BOOL enable = CU_TRUE; | ||
40 | |||
41 | if (amdgpu_device_initialize(drm_amdgpu[0], &major_version, | ||
42 | &minor_version, &device_handle)) | ||
43 | return CU_FALSE; | ||
44 | |||
45 | if (device_handle->info.family_id == AMDGPU_FAMILY_SI) { | ||
46 | printf("\n\nCurrently hangs the CP on this ASIC, VM suite disabled\n"); | ||
47 | enable = CU_FALSE; | ||
48 | } | ||
49 | |||
50 | if (amdgpu_device_deinitialize(device_handle)) | ||
51 | return CU_FALSE; | ||
52 | |||
53 | return enable; | ||
54 | } | ||
55 | |||
36 | int suite_vm_tests_init(void) | 56 | int suite_vm_tests_init(void) |
37 | { | 57 | { |
38 | struct amdgpu_gpu_info gpu_info = {0}; | 58 | struct amdgpu_gpu_info gpu_info = {0}; |