aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTobias Jakobi2015-02-24 08:20:42 -0600
committerEmil Velikov2015-03-10 14:21:21 -0500
commita7c865dc0a574c67208855b5b814dc874a02fa85 (patch)
tree03fd8b97d5f8740bba37681eb6af0362360c3a38 /tests/exynos/exynos_fimg2d_test.c
parentc8168fe5b8e4c448976a79d5b00d10e31e304cf5 (diff)
downloadexternal-libgbm-a7c865dc0a574c67208855b5b814dc874a02fa85.tar.gz
external-libgbm-a7c865dc0a574c67208855b5b814dc874a02fa85.tar.xz
external-libgbm-a7c865dc0a574c67208855b5b814dc874a02fa85.zip
tests/exynos: disable the G2D userptr/blend test
v2: Move the commit description into the patch itself. v3: Use common commenting style as pointed out by Emil Velikov <emil.l.velikov@gmail.com>. Signed-off-by: Tobias Jakobi <tjakobi@math.uni-bielefeld.de> Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com> Tested-by: Joonyoung Shim <jy0922.shim@samsung.com>
Diffstat (limited to 'tests/exynos/exynos_fimg2d_test.c')
-rw-r--r--tests/exynos/exynos_fimg2d_test.c10
1 files changed, 10 insertions, 0 deletions
diff --git a/tests/exynos/exynos_fimg2d_test.c b/tests/exynos/exynos_fimg2d_test.c
index 7ab09a5b..8ef0eb3a 100644
--- a/tests/exynos/exynos_fimg2d_test.c
+++ b/tests/exynos/exynos_fimg2d_test.c
@@ -668,11 +668,21 @@ int main(int argc, char **argv)
668 668
669 getchar(); 669 getchar();
670 670
671 /*
672 * The blend test uses the userptr functionality of exynos-drm, which
673 * is currently not safe to use. If the kernel hasn't been build with
674 * exynos-iommu support, then the blend test is going to produce (kernel)
675 * memory corruption, eventually leading to a system crash.
676 *
677 * Disable the test for now, until the kernel code has been sanitized.
678 */
679#if 0
671 ret = test_case.blend(dev, src, bo, G2D_IMGBUF_USERPTR); 680 ret = test_case.blend(dev, src, bo, G2D_IMGBUF_USERPTR);
672 if (ret < 0) 681 if (ret < 0)
673 fprintf(stderr, "failed to test blend operation.\n"); 682 fprintf(stderr, "failed to test blend operation.\n");
674 683
675 getchar(); 684 getchar();
685#endif
676 686
677err_free_src: 687err_free_src:
678 if (src) 688 if (src)