aboutsummaryrefslogtreecommitdiffstats
path: root/tests/kms
diff options
context:
space:
mode:
authorDaniel Vetter2016-03-30 09:18:53 -0500
committerDaniel Vetter2016-04-12 06:15:49 -0500
commit1e5c590a24a34cd74c5fb86eec8809d326a1c572 (patch)
treef244484405dfc222f29a1c60bbc7846addb3059b /tests/kms
parent81506da8cfc1d0677dda7286bc705c1157bfcf4e (diff)
downloadexternal-libgbm-1e5c590a24a34cd74c5fb86eec8809d326a1c572.tar.gz
external-libgbm-1e5c590a24a34cd74c5fb86eec8809d326a1c572.tar.xz
external-libgbm-1e5c590a24a34cd74c5fb86eec8809d326a1c572.zip
tests/kms-steal-crtc: Use correct includes
It was relying on drm_fourcc.h providing <stdint.h>, which is silly. Fix it. Signed-off-by: Daniel Vetter <daniel.vetter@intel.com>
Diffstat (limited to 'tests/kms')
-rw-r--r--tests/kms/kms-steal-crtc.c1
1 files changed, 1 insertions, 0 deletions
diff --git a/tests/kms/kms-steal-crtc.c b/tests/kms/kms-steal-crtc.c
index 497772e2..4b830d27 100644
--- a/tests/kms/kms-steal-crtc.c
+++ b/tests/kms/kms-steal-crtc.c
@@ -29,6 +29,7 @@
29#include <fcntl.h> 29#include <fcntl.h>
30#include <signal.h> 30#include <signal.h>
31#include <stdio.h> 31#include <stdio.h>
32#include <stdint.h>
32#include <string.h> 33#include <string.h>
33#include <unistd.h> 34#include <unistd.h>
34#ifdef HAVE_SYS_SELECT_H 35#ifdef HAVE_SYS_SELECT_H