diff options
author | Daniel Kurtz | 2015-03-20 12:16:45 -0500 |
---|---|---|
committer | Emil Velikov | 2015-03-20 12:18:01 -0500 |
commit | 9588e66dbd695dce24e0aba54eaf94f573ab5363 (patch) | |
tree | d3e81e918cd5098248b273247976d6d3b224989e /tests/proptest | |
parent | 292b5100e5719343f4ffdd193ce5c582388ed05e (diff) | |
download | external-libgbm-9588e66dbd695dce24e0aba54eaf94f573ab5363.tar.gz external-libgbm-9588e66dbd695dce24e0aba54eaf94f573ab5363.tar.xz external-libgbm-9588e66dbd695dce24e0aba54eaf94f573ab5363.zip |
tests: add rockchip to modetest, kmstest, vbltest and proptest
There is a rockchip drm kms driver.
Add "rockchip" to the static lists of driver names in the the standard
set of tests.
Signed-off-by: Daniel Kurtz <djkurtz@chromium.org>
Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com>
[Emil Velikov: Resolve trivial conflicts.]
Signed-off-by: Emil Velikov <emil.l.velikov@gmail.com>
Diffstat (limited to 'tests/proptest')
-rw-r--r-- | tests/proptest/proptest.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/tests/proptest/proptest.c b/tests/proptest/proptest.c index 9b2eb3f5..b9296bdb 100644 --- a/tests/proptest/proptest.c +++ b/tests/proptest/proptest.c | |||
@@ -303,7 +303,7 @@ static void printUsage(void) | |||
303 | 303 | ||
304 | int main(int argc, char *argv[]) | 304 | int main(int argc, char *argv[]) |
305 | { | 305 | { |
306 | const char *modules[] = { "i915", "radeon", "nouveau", "vmwgfx", "omapdrm", "msm" }; | 306 | const char *modules[] = { "i915", "radeon", "nouveau", "vmwgfx", "omapdrm", "msm", "rockchip" }; |
307 | unsigned int i, ret = 0; | 307 | unsigned int i, ret = 0; |
308 | 308 | ||
309 | for (i = 0; i < ARRAY_SIZE(modules); i++){ | 309 | for (i = 0; i < ARRAY_SIZE(modules); i++){ |