diff options
author | Leo Liu | 2017-04-03 13:52:15 -0500 |
---|---|---|
committer | Leo Liu | 2017-06-05 09:41:13 -0500 |
commit | 1851f1b57a96547d5b8f8b651768561ee6927b16 (patch) | |
tree | 2b8f1fa21212030e017c36dc23e72f107b6ba0bc /tests | |
parent | ec65d19809121b460c80b45509ed12a4cdbde4b8 (diff) | |
download | external-libgbm-1851f1b57a96547d5b8f8b651768561ee6927b16.tar.gz external-libgbm-1851f1b57a96547d5b8f8b651768561ee6927b16.tar.xz external-libgbm-1851f1b57a96547d5b8f8b651768561ee6927b16.zip |
tests/amdgpu: separate decode messages
AVC decode messages will be common with VCN decode
Signed-off-by: Leo Liu <leo.liu@amd.com>
Acked-by: Christian König <christian.koenig@amd.com>
Diffstat (limited to 'tests')
-rw-r--r-- | tests/amdgpu/cs_tests.c | 3 | ||||
-rw-r--r-- | tests/amdgpu/decode_messages.h | 3 |
2 files changed, 5 insertions, 1 deletions
diff --git a/tests/amdgpu/cs_tests.c b/tests/amdgpu/cs_tests.c index 65f2434b..fe78326f 100644 --- a/tests/amdgpu/cs_tests.c +++ b/tests/amdgpu/cs_tests.c | |||
@@ -289,7 +289,8 @@ static void amdgpu_cs_uvd_decode(void) | |||
289 | r = amdgpu_bo_cpu_map(buf_handle, (void **)&ptr); | 289 | r = amdgpu_bo_cpu_map(buf_handle, (void **)&ptr); |
290 | CU_ASSERT_EQUAL(r, 0); | 290 | CU_ASSERT_EQUAL(r, 0); |
291 | 291 | ||
292 | memcpy(ptr, uvd_decode_msg, sizeof(uvd_create_msg)); | 292 | memcpy(ptr, uvd_decode_msg, sizeof(uvd_decode_msg)); |
293 | memcpy(ptr + sizeof(uvd_decode_msg), avc_decode_msg, sizeof(avc_decode_msg)); | ||
293 | 294 | ||
294 | if (family_id >= AMDGPU_FAMILY_VI) { | 295 | if (family_id >= AMDGPU_FAMILY_VI) { |
295 | ptr[0x10] = 7; | 296 | ptr[0x10] = 7; |
diff --git a/tests/amdgpu/decode_messages.h b/tests/amdgpu/decode_messages.h index 09abc37e..edfba3b7 100644 --- a/tests/amdgpu/decode_messages.h +++ b/tests/amdgpu/decode_messages.h | |||
@@ -356,6 +356,9 @@ static const uint8_t uvd_decode_msg[] = { | |||
356 | 0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00, | 356 | 0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00, |
357 | 0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00, | 357 | 0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00, |
358 | 0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00, | 358 | 0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00, |
359 | }; | ||
360 | |||
361 | static const uint8_t avc_decode_msg[] = { | ||
359 | 0x02,0x00,0x00,0x00,0x1e,0x00,0x00,0x00,0x05,0x00,0x00,0x00,0x88,0x00,0x00,0x00, | 362 | 0x02,0x00,0x00,0x00,0x1e,0x00,0x00,0x00,0x05,0x00,0x00,0x00,0x88,0x00,0x00,0x00, |
360 | 0x01,0x00,0x00,0x01,0x00,0x03,0x02,0x00,0x02,0x00,0x00,0x00,0x00,0x00,0x00,0x00, | 363 | 0x01,0x00,0x00,0x01,0x00,0x03,0x02,0x00,0x02,0x00,0x00,0x00,0x00,0x00,0x00,0x00, |
361 | 0x00,0x00,0x00,0x00,0x10,0x10,0x10,0x10,0x10,0x10,0x10,0x10,0x10,0x10,0x10,0x10, | 364 | 0x00,0x00,0x00,0x00,0x10,0x10,0x10,0x10,0x10,0x10,0x10,0x10,0x10,0x10,0x10,0x10, |