diff options
author | Andrey Grodzovsky | 2017-11-13 11:01:42 -0600 |
---|---|---|
committer | Christian König | 2017-11-14 07:26:25 -0600 |
commit | 9ad9b7e91ee8af621bb80bb80ecd0f76eba7c51c (patch) | |
tree | 165cb471720c314f64111361a908f2944c26a0f2 /tests | |
parent | 818a0d4245801edd9a85ea95429bac4eb6ec2ef8 (diff) | |
download | external-libgbm-9ad9b7e91ee8af621bb80bb80ecd0f76eba7c51c.tar.gz external-libgbm-9ad9b7e91ee8af621bb80bb80ecd0f76eba7c51c.tar.xz external-libgbm-9ad9b7e91ee8af621bb80bb80ecd0f76eba7c51c.zip |
amdgpu: Add memory over allocation test.
Allocates 1 TB of memory. Test is disabled by default
since it's triggers OOM killer.
v2:
FIx the test to only alloc the BO and assert if return value
not equal to -ENOMEM and remove test disable on start.
Signed-off-by: Andrey Grodzovsky <andrey.grodzovsky@amd.com>
Reviewed-by: Christian König <christian.koenig@amd.com>
Diffstat (limited to 'tests')
-rw-r--r-- | tests/amdgpu/bo_tests.c | 24 |
1 files changed, 24 insertions, 0 deletions
diff --git a/tests/amdgpu/bo_tests.c b/tests/amdgpu/bo_tests.c index 45451960..53e76c1b 100644 --- a/tests/amdgpu/bo_tests.c +++ b/tests/amdgpu/bo_tests.c | |||
@@ -47,6 +47,7 @@ static void amdgpu_bo_export_import(void); | |||
47 | static void amdgpu_bo_metadata(void); | 47 | static void amdgpu_bo_metadata(void); |
48 | static void amdgpu_bo_map_unmap(void); | 48 | static void amdgpu_bo_map_unmap(void); |
49 | static void amdgpu_memory_alloc(void); | 49 | static void amdgpu_memory_alloc(void); |
50 | static void amdgpu_mem_fail_alloc(void); | ||
50 | 51 | ||
51 | CU_TestInfo bo_tests[] = { | 52 | CU_TestInfo bo_tests[] = { |
52 | { "Export/Import", amdgpu_bo_export_import }, | 53 | { "Export/Import", amdgpu_bo_export_import }, |
@@ -55,6 +56,7 @@ CU_TestInfo bo_tests[] = { | |||
55 | #endif | 56 | #endif |
56 | { "CPU map/unmap", amdgpu_bo_map_unmap }, | 57 | { "CPU map/unmap", amdgpu_bo_map_unmap }, |
57 | { "Memory alloc Test", amdgpu_memory_alloc }, | 58 | { "Memory alloc Test", amdgpu_memory_alloc }, |
59 | { "Memory fail alloc Test", amdgpu_mem_fail_alloc }, | ||
58 | CU_TEST_INFO_NULL, | 60 | CU_TEST_INFO_NULL, |
59 | }; | 61 | }; |
60 | 62 | ||
@@ -244,3 +246,25 @@ static void amdgpu_memory_alloc(void) | |||
244 | r = gpu_mem_free(bo, va_handle, bo_mc, 4096); | 246 | r = gpu_mem_free(bo, va_handle, bo_mc, 4096); |
245 | CU_ASSERT_EQUAL(r, 0); | 247 | CU_ASSERT_EQUAL(r, 0); |
246 | } | 248 | } |
249 | |||
250 | static void amdgpu_mem_fail_alloc(void) | ||
251 | { | ||
252 | amdgpu_bo_handle bo; | ||
253 | int r; | ||
254 | struct amdgpu_bo_alloc_request req = {0}; | ||
255 | amdgpu_bo_handle buf_handle; | ||
256 | |||
257 | /* Test impossible mem allocation, 1TB */ | ||
258 | req.alloc_size = 0xE8D4A51000; | ||
259 | req.phys_alignment = 4096; | ||
260 | req.preferred_heap = AMDGPU_GEM_DOMAIN_VRAM; | ||
261 | req.flags = AMDGPU_GEM_CREATE_NO_CPU_ACCESS; | ||
262 | |||
263 | r = amdgpu_bo_alloc(device_handle, &req, &buf_handle); | ||
264 | CU_ASSERT_EQUAL(r, -ENOMEM); | ||
265 | |||
266 | if (!r) { | ||
267 | r = amdgpu_bo_free(bo); | ||
268 | CU_ASSERT_EQUAL(r, 0); | ||
269 | } | ||
270 | } | ||