diff options
author | Eric Engestrom | 2018-01-26 05:12:06 -0600 |
---|---|---|
committer | Eric Engestrom | 2018-01-29 09:41:52 -0600 |
commit | c6fcd176e8949148ad2e07b0ee970cd1ad287113 (patch) | |
tree | c077f41016b23faa0032c4064ab981bfda09343e /tests | |
parent | 089d45456b618f78d461c6271fbdfb42ce09fc3e (diff) | |
download | external-libgbm-c6fcd176e8949148ad2e07b0ee970cd1ad287113.tar.gz external-libgbm-c6fcd176e8949148ad2e07b0ee970cd1ad287113.tar.xz external-libgbm-c6fcd176e8949148ad2e07b0ee970cd1ad287113.zip |
tests/amdgpu: add parentheses to make operation priority explicit
While at it, align with the other half on the next line.
Cc: Andrey Grodzovsky <andrey.grodzovsky@amd.com>
Signed-off-by: Eric Engestrom <eric.engestrom@imgtec.com>
Reviewed-by: Emil Velikov <emil.velikov@collabora.com>
Diffstat (limited to 'tests')
-rw-r--r-- | tests/amdgpu/basic_tests.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/tests/amdgpu/basic_tests.c b/tests/amdgpu/basic_tests.c index 0f75e896..6ee0aa3b 100644 --- a/tests/amdgpu/basic_tests.c +++ b/tests/amdgpu/basic_tests.c | |||
@@ -1608,7 +1608,7 @@ static void amdgpu_sync_dependency_test(void) | |||
1608 | j = i; | 1608 | j = i; |
1609 | ptr[i++] = PACKET3(PACKET3_WRITE_DATA, 3); | 1609 | ptr[i++] = PACKET3(PACKET3_WRITE_DATA, 3); |
1610 | ptr[i++] = WRITE_DATA_DST_SEL(5) | WR_CONFIRM; | 1610 | ptr[i++] = WRITE_DATA_DST_SEL(5) | WR_CONFIRM; |
1611 | ptr[i++] = 0xfffffffc & ib_result_mc_address + DATA_OFFSET * 4; | 1611 | ptr[i++] = 0xfffffffc & (ib_result_mc_address + DATA_OFFSET * 4); |
1612 | ptr[i++] = (0xffffffff00000000 & (ib_result_mc_address + DATA_OFFSET * 4)) >> 32; | 1612 | ptr[i++] = (0xffffffff00000000 & (ib_result_mc_address + DATA_OFFSET * 4)) >> 32; |
1613 | ptr[i++] = 99; | 1613 | ptr[i++] = 99; |
1614 | 1614 | ||