aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorEric Anholt2016-01-25 12:16:56 -0600
committerEric Anholt2016-02-03 13:29:52 -0600
commit3c717f61f885240980bfc4273dbd1fc837edc391 (patch)
treedf61d1686c4d466251b059c6c576ee22a50a9439 /vc4/Makefile.sources
parent0ad32e7ff48e106d654acca79445389651ed6909 (diff)
downloadexternal-libgbm-3c717f61f885240980bfc4273dbd1fc837edc391.tar.gz
external-libgbm-3c717f61f885240980bfc4273dbd1fc837edc391.tar.xz
external-libgbm-3c717f61f885240980bfc4273dbd1fc837edc391.zip
vc4: Add headers and .pc files for VC4 userspace development.
The headers were originally written in Mesa, imported to the kernel, and improved upon in vc4-gpu-tools. These come from the v-g-t copies and will replace the Mesa and v-g-t copies, and hopefully be used from new tests in igt, as well. v2: Fix linking against libdrm_intel instead of libdrm. v3: Drop Libs and Cflags since they'll be inherited from libdrm. v4: Switch to Requires.private. I was wrong about standard practice, apparently only Intel was doing plain Requires (sorry to all involved). Signed-off-by: Eric Anholt <eric@anholt.net>
Diffstat (limited to 'vc4/Makefile.sources')
-rw-r--r--vc4/Makefile.sources3
1 files changed, 3 insertions, 0 deletions
diff --git a/vc4/Makefile.sources b/vc4/Makefile.sources
new file mode 100644
index 00000000..8bf97ff1
--- /dev/null
+++ b/vc4/Makefile.sources
@@ -0,0 +1,3 @@
1LIBDRM_VC4_H_FILES := \
2 vc4_packet.h \
3 vc4_qpu_defines.h