diff options
author | Ilija Hadzic | 2011-03-24 12:24:28 -0500 |
---|---|---|
committer | Alex Deucher | 2011-04-04 10:04:03 -0500 |
commit | be8802a9414e85ba07ae257fccadd245fcf7c7b6 (patch) | |
tree | 2d8ba7b21ebee5e08ee9aa280d92c1eeab506ded /xf86drm.h | |
parent | f395b0a25c9f99688e7b2799ac02f1f930f24e09 (diff) | |
download | external-libgbm-be8802a9414e85ba07ae257fccadd245fcf7c7b6.tar.gz external-libgbm-be8802a9414e85ba07ae257fccadd245fcf7c7b6.tar.xz external-libgbm-be8802a9414e85ba07ae257fccadd245fcf7c7b6.zip |
libdrm: (revised) vblank wait on crtc > 1
Hi Alex,
Enclosed is a revised version of the patch sent on Mar 18, against
the master branch of the drm userspace (i.e. libdrm). Details
summarised in this thread:
http://lists.freedesktop.org/archives/dri-devel/2011-March/009499.html
This patch reconciles libdrm with the the kernel change that Dave
pushed this morning. It *supersedes* the previously sent patch (i.e.
apply it to the master branch as it exists at the time of this writing,
not as an incremental patch to the one sent previously).
Regards,
Ilija
Signed-off-by: Ilija Hadzic <ihadzic@research.bell-labs.com>
Signed-off-by: Alex Deucher <alexdeucher@gmail.com>
Diffstat (limited to 'xf86drm.h')
-rw-r--r-- | xf86drm.h | 3 |
1 files changed, 3 insertions, 0 deletions
@@ -296,12 +296,15 @@ typedef struct _drmTextureRegion { | |||
296 | typedef enum { | 296 | typedef enum { |
297 | DRM_VBLANK_ABSOLUTE = 0x0, /**< Wait for specific vblank sequence number */ | 297 | DRM_VBLANK_ABSOLUTE = 0x0, /**< Wait for specific vblank sequence number */ |
298 | DRM_VBLANK_RELATIVE = 0x1, /**< Wait for given number of vblanks */ | 298 | DRM_VBLANK_RELATIVE = 0x1, /**< Wait for given number of vblanks */ |
299 | /* bits 1-6 are reserved for high crtcs */ | ||
300 | DRM_VBLANK_HIGH_CRTC_MASK = 0x0000003e, | ||
299 | DRM_VBLANK_EVENT = 0x4000000, /**< Send event instead of blocking */ | 301 | DRM_VBLANK_EVENT = 0x4000000, /**< Send event instead of blocking */ |
300 | DRM_VBLANK_FLIP = 0x8000000, /**< Scheduled buffer swap should flip */ | 302 | DRM_VBLANK_FLIP = 0x8000000, /**< Scheduled buffer swap should flip */ |
301 | DRM_VBLANK_NEXTONMISS = 0x10000000, /**< If missed, wait for next vblank */ | 303 | DRM_VBLANK_NEXTONMISS = 0x10000000, /**< If missed, wait for next vblank */ |
302 | DRM_VBLANK_SECONDARY = 0x20000000, /**< Secondary display controller */ | 304 | DRM_VBLANK_SECONDARY = 0x20000000, /**< Secondary display controller */ |
303 | DRM_VBLANK_SIGNAL = 0x40000000 /* Send signal instead of blocking */ | 305 | DRM_VBLANK_SIGNAL = 0x40000000 /* Send signal instead of blocking */ |
304 | } drmVBlankSeqType; | 306 | } drmVBlankSeqType; |
307 | #define DRM_VBLANK_HIGH_CRTC_SHIFT 1 | ||
305 | 308 | ||
306 | typedef struct _drmVBlankReq { | 309 | typedef struct _drmVBlankReq { |
307 | drmVBlankSeqType type; | 310 | drmVBlankSeqType type; |