aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDave Airlie2013-07-02 03:21:06 -0500
committerDave Airlie2013-07-02 03:21:39 -0500
commit2e0ab6237697c9754d92689f77c1792c11be881b (patch)
tree9d3562d6a16d5e9d46403a63083493cdf443a8f7 /xf86drmMode.c
parent378bb47a784a3808c9b256fe7a52e10a4fcabf92 (diff)
downloadexternal-libgbm-2e0ab6237697c9754d92689f77c1792c11be881b.tar.gz
external-libgbm-2e0ab6237697c9754d92689f77c1792c11be881b.tar.xz
external-libgbm-2e0ab6237697c9754d92689f77c1792c11be881b.zip
drm: add hotspot cursor interface support.
Signed-off-by: Dave Airlie <airlied@redhat.com>
Diffstat (limited to 'xf86drmMode.c')
-rw-r--r--xf86drmMode.c15
1 files changed, 15 insertions, 0 deletions
diff --git a/xf86drmMode.c b/xf86drmMode.c
index f603ceb2..6b60c35e 100644
--- a/xf86drmMode.c
+++ b/xf86drmMode.c
@@ -400,6 +400,21 @@ int drmModeSetCursor(int fd, uint32_t crtcId, uint32_t bo_handle, uint32_t width
400 return DRM_IOCTL(fd, DRM_IOCTL_MODE_CURSOR, &arg); 400 return DRM_IOCTL(fd, DRM_IOCTL_MODE_CURSOR, &arg);
401} 401}
402 402
403int drmModeSetCursor2(int fd, uint32_t crtcId, uint32_t bo_handle, uint32_t width, uint32_t height, int32_t hot_x, int32_t hot_y)
404{
405 struct drm_mode_cursor2 arg;
406
407 arg.flags = DRM_MODE_CURSOR_BO;
408 arg.crtc_id = crtcId;
409 arg.width = width;
410 arg.height = height;
411 arg.handle = bo_handle;
412 arg.hot_x = hot_x;
413 arg.hot_y = hot_y;
414
415 return DRM_IOCTL(fd, DRM_IOCTL_MODE_CURSOR2, &arg);
416}
417
403int drmModeMoveCursor(int fd, uint32_t crtcId, int x, int y) 418int drmModeMoveCursor(int fd, uint32_t crtcId, int x, int y)
404{ 419{
405 struct drm_mode_cursor arg; 420 struct drm_mode_cursor arg;