diff options
author | Chris Wilson | 2010-07-01 16:38:54 -0500 |
---|---|---|
committer | Chris Wilson | 2010-07-01 16:51:33 -0500 |
commit | b803918f3f77c62edf22e78cb2095be399753423 (patch) | |
tree | 7b7e5de8b1c71dd8155e78bb9f2fe1da0e37c797 /xf86drmMode.c | |
parent | c570b4b97b8ff71da9294aaf8242ed665f0c09c3 (diff) | |
download | external-libgbm-b803918f3f77c62edf22e78cb2095be399753423.tar.gz external-libgbm-b803918f3f77c62edf22e78cb2095be399753423.tar.xz external-libgbm-b803918f3f77c62edf22e78cb2095be399753423.zip |
drm mode: Return -errno on drmIoctl() failure
The high layers expect to receive a status code on error (on the
pessimistic assumption that the errno value will have been overwritten
by the time the failure is propagated all the way up), so convert
xf86drmMode.c to return -errno on an ioctl error and be consistent with
the rest of the libdrm API.
Signed-off-by: Chris Wilson <chris@chris-wilson.co.uk>
Diffstat (limited to 'xf86drmMode.c')
-rw-r--r-- | xf86drmMode.c | 42 |
1 files changed, 18 insertions, 24 deletions
diff --git a/xf86drmMode.c b/xf86drmMode.c index f330e6f2..ecb1fd5e 100644 --- a/xf86drmMode.c +++ b/xf86drmMode.c | |||
@@ -52,6 +52,12 @@ | |||
52 | #define U642VOID(x) ((void *)(unsigned long)(x)) | 52 | #define U642VOID(x) ((void *)(unsigned long)(x)) |
53 | #define VOID2U64(x) ((uint64_t)(unsigned long)(x)) | 53 | #define VOID2U64(x) ((uint64_t)(unsigned long)(x)) |
54 | 54 | ||
55 | static inline DRM_IOCTL(int fd, int cmd, void *arg) | ||
56 | { | ||
57 | int ret = drmIoctl(fd, cmd, arg); | ||
58 | return ret < 0 ? -errno : ret; | ||
59 | } | ||
60 | |||
55 | /* | 61 | /* |
56 | * Util functions | 62 | * Util functions |
57 | */ | 63 | */ |
@@ -242,7 +248,7 @@ int drmModeAddFB(int fd, uint32_t width, uint32_t height, uint8_t depth, | |||
242 | f.depth = depth; | 248 | f.depth = depth; |
243 | f.handle = bo_handle; | 249 | f.handle = bo_handle; |
244 | 250 | ||
245 | if ((ret = drmIoctl(fd, DRM_IOCTL_MODE_ADDFB, &f))) | 251 | if ((ret = DRM_IOCTL(fd, DRM_IOCTL_MODE_ADDFB, &f))) |
246 | return ret; | 252 | return ret; |
247 | 253 | ||
248 | *buf_id = f.fb_id; | 254 | *buf_id = f.fb_id; |
@@ -251,7 +257,7 @@ int drmModeAddFB(int fd, uint32_t width, uint32_t height, uint8_t depth, | |||
251 | 257 | ||
252 | int drmModeRmFB(int fd, uint32_t bufferId) | 258 | int drmModeRmFB(int fd, uint32_t bufferId) |
253 | { | 259 | { |
254 | return drmIoctl(fd, DRM_IOCTL_MODE_RMFB, &bufferId); | 260 | return DRM_IOCTL(fd, DRM_IOCTL_MODE_RMFB, &bufferId); |
255 | 261 | ||
256 | 262 | ||
257 | } | 263 | } |
@@ -289,7 +295,7 @@ int drmModeDirtyFB(int fd, uint32_t bufferId, | |||
289 | dirty.clips_ptr = VOID2U64(clips); | 295 | dirty.clips_ptr = VOID2U64(clips); |
290 | dirty.num_clips = num_clips; | 296 | dirty.num_clips = num_clips; |
291 | 297 | ||
292 | return drmIoctl(fd, DRM_IOCTL_MODE_DIRTYFB, &dirty); | 298 | return DRM_IOCTL(fd, DRM_IOCTL_MODE_DIRTYFB, &dirty); |
293 | } | 299 | } |
294 | 300 | ||
295 | 301 | ||
@@ -344,7 +350,7 @@ int drmModeSetCrtc(int fd, uint32_t crtcId, uint32_t bufferId, | |||
344 | } else | 350 | } else |
345 | crtc.mode_valid = 0; | 351 | crtc.mode_valid = 0; |
346 | 352 | ||
347 | return drmIoctl(fd, DRM_IOCTL_MODE_SETCRTC, &crtc); | 353 | return DRM_IOCTL(fd, DRM_IOCTL_MODE_SETCRTC, &crtc); |
348 | } | 354 | } |
349 | 355 | ||
350 | /* | 356 | /* |
@@ -361,7 +367,7 @@ int drmModeSetCursor(int fd, uint32_t crtcId, uint32_t bo_handle, uint32_t width | |||
361 | arg.height = height; | 367 | arg.height = height; |
362 | arg.handle = bo_handle; | 368 | arg.handle = bo_handle; |
363 | 369 | ||
364 | return drmIoctl(fd, DRM_IOCTL_MODE_CURSOR, &arg); | 370 | return DRM_IOCTL(fd, DRM_IOCTL_MODE_CURSOR, &arg); |
365 | } | 371 | } |
366 | 372 | ||
367 | int drmModeMoveCursor(int fd, uint32_t crtcId, int x, int y) | 373 | int drmModeMoveCursor(int fd, uint32_t crtcId, int x, int y) |
@@ -373,7 +379,7 @@ int drmModeMoveCursor(int fd, uint32_t crtcId, int x, int y) | |||
373 | arg.x = x; | 379 | arg.x = x; |
374 | arg.y = y; | 380 | arg.y = y; |
375 | 381 | ||
376 | return drmIoctl(fd, DRM_IOCTL_MODE_CURSOR, &arg); | 382 | return DRM_IOCTL(fd, DRM_IOCTL_MODE_CURSOR, &arg); |
377 | } | 383 | } |
378 | 384 | ||
379 | /* | 385 | /* |
@@ -510,7 +516,7 @@ int drmModeAttachMode(int fd, uint32_t connector_id, drmModeModeInfoPtr mode_inf | |||
510 | memcpy(&res.mode, mode_info, sizeof(struct drm_mode_modeinfo)); | 516 | memcpy(&res.mode, mode_info, sizeof(struct drm_mode_modeinfo)); |
511 | res.connector_id = connector_id; | 517 | res.connector_id = connector_id; |
512 | 518 | ||
513 | return drmIoctl(fd, DRM_IOCTL_MODE_ATTACHMODE, &res); | 519 | return DRM_IOCTL(fd, DRM_IOCTL_MODE_ATTACHMODE, &res); |
514 | } | 520 | } |
515 | 521 | ||
516 | int drmModeDetachMode(int fd, uint32_t connector_id, drmModeModeInfoPtr mode_info) | 522 | int drmModeDetachMode(int fd, uint32_t connector_id, drmModeModeInfoPtr mode_info) |
@@ -520,7 +526,7 @@ int drmModeDetachMode(int fd, uint32_t connector_id, drmModeModeInfoPtr mode_inf | |||
520 | memcpy(&res.mode, mode_info, sizeof(struct drm_mode_modeinfo)); | 526 | memcpy(&res.mode, mode_info, sizeof(struct drm_mode_modeinfo)); |
521 | res.connector_id = connector_id; | 527 | res.connector_id = connector_id; |
522 | 528 | ||
523 | return drmIoctl(fd, DRM_IOCTL_MODE_DETACHMODE, &res); | 529 | return DRM_IOCTL(fd, DRM_IOCTL_MODE_DETACHMODE, &res); |
524 | } | 530 | } |
525 | 531 | ||
526 | 532 | ||
@@ -637,16 +643,12 @@ int drmModeConnectorSetProperty(int fd, uint32_t connector_id, uint32_t property | |||
637 | uint64_t value) | 643 | uint64_t value) |
638 | { | 644 | { |
639 | struct drm_mode_connector_set_property osp; | 645 | struct drm_mode_connector_set_property osp; |
640 | int ret; | ||
641 | 646 | ||
642 | osp.connector_id = connector_id; | 647 | osp.connector_id = connector_id; |
643 | osp.prop_id = property_id; | 648 | osp.prop_id = property_id; |
644 | osp.value = value; | 649 | osp.value = value; |
645 | 650 | ||
646 | if ((ret = drmIoctl(fd, DRM_IOCTL_MODE_SETPROPERTY, &osp))) | 651 | return DRM_IOCTL(fd, DRM_IOCTL_MODE_SETPROPERTY, &osp); |
647 | return ret; | ||
648 | |||
649 | return 0; | ||
650 | } | 652 | } |
651 | 653 | ||
652 | /* | 654 | /* |
@@ -715,7 +717,6 @@ int drmCheckModesettingSupported(const char *busid) | |||
715 | int drmModeCrtcGetGamma(int fd, uint32_t crtc_id, uint32_t size, | 717 | int drmModeCrtcGetGamma(int fd, uint32_t crtc_id, uint32_t size, |
716 | uint16_t *red, uint16_t *green, uint16_t *blue) | 718 | uint16_t *red, uint16_t *green, uint16_t *blue) |
717 | { | 719 | { |
718 | int ret; | ||
719 | struct drm_mode_crtc_lut l; | 720 | struct drm_mode_crtc_lut l; |
720 | 721 | ||
721 | l.crtc_id = crtc_id; | 722 | l.crtc_id = crtc_id; |
@@ -724,16 +725,12 @@ int drmModeCrtcGetGamma(int fd, uint32_t crtc_id, uint32_t size, | |||
724 | l.green = VOID2U64(green); | 725 | l.green = VOID2U64(green); |
725 | l.blue = VOID2U64(blue); | 726 | l.blue = VOID2U64(blue); |
726 | 727 | ||
727 | if ((ret = drmIoctl(fd, DRM_IOCTL_MODE_GETGAMMA, &l))) | 728 | return DRM_IOCTL(fd, DRM_IOCTL_MODE_GETGAMMA, &l); |
728 | return ret; | ||
729 | |||
730 | return 0; | ||
731 | } | 729 | } |
732 | 730 | ||
733 | int drmModeCrtcSetGamma(int fd, uint32_t crtc_id, uint32_t size, | 731 | int drmModeCrtcSetGamma(int fd, uint32_t crtc_id, uint32_t size, |
734 | uint16_t *red, uint16_t *green, uint16_t *blue) | 732 | uint16_t *red, uint16_t *green, uint16_t *blue) |
735 | { | 733 | { |
736 | int ret; | ||
737 | struct drm_mode_crtc_lut l; | 734 | struct drm_mode_crtc_lut l; |
738 | 735 | ||
739 | l.crtc_id = crtc_id; | 736 | l.crtc_id = crtc_id; |
@@ -742,10 +739,7 @@ int drmModeCrtcSetGamma(int fd, uint32_t crtc_id, uint32_t size, | |||
742 | l.green = VOID2U64(green); | 739 | l.green = VOID2U64(green); |
743 | l.blue = VOID2U64(blue); | 740 | l.blue = VOID2U64(blue); |
744 | 741 | ||
745 | if ((ret = drmIoctl(fd, DRM_IOCTL_MODE_SETGAMMA, &l))) | 742 | return DRM_IOCTL(fd, DRM_IOCTL_MODE_SETGAMMA, &l); |
746 | return ret; | ||
747 | |||
748 | return 0; | ||
749 | } | 743 | } |
750 | 744 | ||
751 | int drmHandleEvent(int fd, drmEventContextPtr evctx) | 745 | int drmHandleEvent(int fd, drmEventContextPtr evctx) |
@@ -810,5 +804,5 @@ int drmModePageFlip(int fd, uint32_t crtc_id, uint32_t fb_id, | |||
810 | flip.flags = flags; | 804 | flip.flags = flags; |
811 | flip.reserved = 0; | 805 | flip.reserved = 0; |
812 | 806 | ||
813 | return drmIoctl(fd, DRM_IOCTL_MODE_PAGE_FLIP, &flip); | 807 | return DRM_IOCTL(fd, DRM_IOCTL_MODE_PAGE_FLIP, &flip); |
814 | } | 808 | } |