aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDaniel Stone2017-04-04 15:38:56 -0500
committerDaniel Stone2017-04-06 14:32:43 -0500
commite379c6a137bba5c40d9a126b71a667b4d7f5697a (patch)
tree4cd682a6f711e517a1a612481cd3841e6e82dce7 /xf86drmMode.c
parent0010d312dbf0dae05652b75cdef7cd361f686623 (diff)
downloadexternal-libgbm-e379c6a137bba5c40d9a126b71a667b4d7f5697a.tar.gz
external-libgbm-e379c6a137bba5c40d9a126b71a667b4d7f5697a.tar.xz
external-libgbm-e379c6a137bba5c40d9a126b71a667b4d7f5697a.zip
Headers: Sync drm{,_mode}.h with the kernel
Generated using make headers_install, based on drm-misc-next commit 5db06a8a98f515f67446a69c57577c4c363ec65d. This clarifies the comments around modifiers such that they are per-framebuffer rather than per-plane, adds the beginnings of aspect ratio mode flags, link status properties, and updates the 'reserved' field from vblank events to include the CRTC ID. v2: Split into separate patch, pull in full kernel changes. v3: Undo revert of connector-type enums, since it is not actually harmful. Signed-off-by: Daniel Stone <daniels@collabora.com> Reviewed-by: Emil Velikov <emil.velikov@collabora.com>
Diffstat (limited to 'xf86drmMode.c')
0 files changed, 0 insertions, 0 deletions