diff options
author | Daniel Kurtz | 2015-03-24 20:01:02 -0500 |
---|---|---|
committer | Emil Velikov | 2015-04-05 09:33:33 -0500 |
commit | d20314d083e533e3b8753192b1846752341afbbe (patch) | |
tree | 0db288bd9972a65b0875f50962fb7e8a63d2657a /xf86drmMode.h | |
parent | 1490055bc05fa941b59d10e89ef3fccd673af477 (diff) | |
download | external-libgbm-d20314d083e533e3b8753192b1846752341afbbe.tar.gz external-libgbm-d20314d083e533e3b8753192b1846752341afbbe.tar.xz external-libgbm-d20314d083e533e3b8753192b1846752341afbbe.zip |
xf86drmMode.h: inline -> __inline for use with gcc -std=c89 -pedantic
Unfortunately, there are some users of libdrm installed headers that like
to be built with -std=c89 -pedantic, which does not like "inline".
However, __inline works.
Signed-off-by: Daniel Kurtz <djkurtz@chromium.org>
Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com>
Diffstat (limited to 'xf86drmMode.h')
-rw-r--r-- | xf86drmMode.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/xf86drmMode.h b/xf86drmMode.h index 856a6bb0..2d30184e 100644 --- a/xf86drmMode.h +++ b/xf86drmMode.h | |||
@@ -240,7 +240,7 @@ typedef struct _drmModeProperty { | |||
240 | uint32_t *blob_ids; /* store the blob IDs */ | 240 | uint32_t *blob_ids; /* store the blob IDs */ |
241 | } drmModePropertyRes, *drmModePropertyPtr; | 241 | } drmModePropertyRes, *drmModePropertyPtr; |
242 | 242 | ||
243 | static inline int drm_property_type_is(drmModePropertyPtr property, | 243 | static __inline int drm_property_type_is(drmModePropertyPtr property, |
244 | uint32_t type) | 244 | uint32_t type) |
245 | { | 245 | { |
246 | /* instanceof for props.. handles extended type vs original types: */ | 246 | /* instanceof for props.. handles extended type vs original types: */ |