diff options
-rw-r--r-- | tests/amdgpu/deadlock_tests.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/tests/amdgpu/deadlock_tests.c b/tests/amdgpu/deadlock_tests.c index 9a428858..fc49c48a 100644 --- a/tests/amdgpu/deadlock_tests.c +++ b/tests/amdgpu/deadlock_tests.c | |||
@@ -245,6 +245,8 @@ static void amdgpu_deadlock_helper(unsigned ip_type) | |||
245 | AMDGPU_TIMEOUT_INFINITE,0, &expired); | 245 | AMDGPU_TIMEOUT_INFINITE,0, &expired); |
246 | CU_ASSERT_EQUAL((r == 0 || r == -ECANCELED), 1); | 246 | CU_ASSERT_EQUAL((r == 0 || r == -ECANCELED), 1); |
247 | 247 | ||
248 | pthread_join(stress_thread, NULL); | ||
249 | |||
248 | r = amdgpu_bo_list_destroy(bo_list); | 250 | r = amdgpu_bo_list_destroy(bo_list); |
249 | CU_ASSERT_EQUAL(r, 0); | 251 | CU_ASSERT_EQUAL(r, 0); |
250 | 252 | ||
@@ -254,6 +256,4 @@ static void amdgpu_deadlock_helper(unsigned ip_type) | |||
254 | 256 | ||
255 | r = amdgpu_cs_ctx_free(context_handle); | 257 | r = amdgpu_cs_ctx_free(context_handle); |
256 | CU_ASSERT_EQUAL(r, 0); | 258 | CU_ASSERT_EQUAL(r, 0); |
257 | |||
258 | pthread_join(stress_thread, NULL); | ||
259 | } | 259 | } |