diff options
-rw-r--r-- | amdgpu/amdgpu.h | 3 | ||||
-rw-r--r-- | amdgpu/amdgpu_cs.c | 12 |
2 files changed, 14 insertions, 1 deletions
diff --git a/amdgpu/amdgpu.h b/amdgpu/amdgpu.h index 32bf30e7..c6161bd1 100644 --- a/amdgpu/amdgpu.h +++ b/amdgpu/amdgpu.h | |||
@@ -342,6 +342,9 @@ struct amdgpu_cs_ib_info { | |||
342 | * - Could be 0 | 342 | * - Could be 0 |
343 | */ | 343 | */ |
344 | uint32_t size; | 344 | uint32_t size; |
345 | |||
346 | /** Offset in the IB buffer object (in unit of dwords) */ | ||
347 | uint32_t offset_dw; | ||
345 | }; | 348 | }; |
346 | 349 | ||
347 | /** | 350 | /** |
diff --git a/amdgpu/amdgpu_cs.c b/amdgpu/amdgpu_cs.c index c8101b85..5e406e8b 100644 --- a/amdgpu/amdgpu_cs.c +++ b/amdgpu/amdgpu_cs.c | |||
@@ -316,8 +316,17 @@ static void amdgpu_cs_add_pending(amdgpu_context_handle context, | |||
316 | uint32_t ring) | 316 | uint32_t ring) |
317 | { | 317 | { |
318 | struct list_head *head; | 318 | struct list_head *head; |
319 | struct amdgpu_ib *next; | ||
320 | struct amdgpu_ib *s; | ||
321 | |||
319 | pthread_mutex_lock(&context->pendings_mutex); | 322 | pthread_mutex_lock(&context->pendings_mutex); |
320 | head = &context->pendings[ip][ip_instance][ring]; | 323 | head = &context->pendings[ip][ip_instance][ring]; |
324 | LIST_FOR_EACH_ENTRY_SAFE(next, s, head, list_node) | ||
325 | if (next == ib) { | ||
326 | pthread_mutex_unlock(&context->pendings_mutex); | ||
327 | return; | ||
328 | } | ||
329 | |||
321 | LIST_ADDTAIL(&ib->list_node, head); | 330 | LIST_ADDTAIL(&ib->list_node, head); |
322 | pthread_mutex_unlock(&context->pendings_mutex); | 331 | pthread_mutex_unlock(&context->pendings_mutex); |
323 | return; | 332 | return; |
@@ -694,7 +703,8 @@ static int amdgpu_cs_submit_one(amdgpu_context_handle context, | |||
694 | ib = &ibs_request->ibs[i]; | 703 | ib = &ibs_request->ibs[i]; |
695 | 704 | ||
696 | chunk_data[i].ib_data.handle = ib->ib_handle->buf_handle->handle; | 705 | chunk_data[i].ib_data.handle = ib->ib_handle->buf_handle->handle; |
697 | chunk_data[i].ib_data.va_start = ib->ib_handle->virtual_mc_base_address; | 706 | chunk_data[i].ib_data.va_start = ib->ib_handle->virtual_mc_base_address |
707 | + ib->offset_dw * 4; | ||
698 | chunk_data[i].ib_data.ib_bytes = ib->size * 4; | 708 | chunk_data[i].ib_data.ib_bytes = ib->size * 4; |
699 | chunk_data[i].ib_data.ip_type = ibs_request->ip_type; | 709 | chunk_data[i].ib_data.ip_type = ibs_request->ip_type; |
700 | chunk_data[i].ib_data.ip_instance = ibs_request->ip_instance; | 710 | chunk_data[i].ib_data.ip_instance = ibs_request->ip_instance; |