diff options
-rw-r--r-- | include/drm/i915_drm.h | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/include/drm/i915_drm.h b/include/drm/i915_drm.h index af3ce174..725a8dec 100644 --- a/include/drm/i915_drm.h +++ b/include/drm/i915_drm.h | |||
@@ -33,6 +33,7 @@ | |||
33 | * subject to backwards-compatibility constraints. | 33 | * subject to backwards-compatibility constraints. |
34 | */ | 34 | */ |
35 | 35 | ||
36 | |||
36 | /* Each region is a minimum of 16k, and there are at most 255 of them. | 37 | /* Each region is a minimum of 16k, and there are at most 255 of them. |
37 | */ | 38 | */ |
38 | #define I915_NR_TEX_REGIONS 255 /* table size 2k - maximum due to use | 39 | #define I915_NR_TEX_REGIONS 255 /* table size 2k - maximum due to use |
@@ -287,7 +288,8 @@ typedef struct drm_i915_irq_wait { | |||
287 | #define I915_PARAM_HAS_EXEC_CONSTANTS 14 | 288 | #define I915_PARAM_HAS_EXEC_CONSTANTS 14 |
288 | #define I915_PARAM_HAS_RELAXED_DELTA 15 | 289 | #define I915_PARAM_HAS_RELAXED_DELTA 15 |
289 | #define I915_PARAM_HAS_GEN7_SOL_RESET 16 | 290 | #define I915_PARAM_HAS_GEN7_SOL_RESET 16 |
290 | #define I915_PARAM_HAS_LLC 17 | 291 | #define I915_PARAM_HAS_LLC 17 |
292 | #define I915_PARAM_HAS_ALIASING_PPGTT 18 | ||
291 | 293 | ||
292 | typedef struct drm_i915_getparam { | 294 | typedef struct drm_i915_getparam { |
293 | int param; | 295 | int param; |