diff options
-rw-r--r-- | amdgpu/amdgpu_asic_id.c | 16 | ||||
-rw-r--r-- | amdgpu/amdgpu_device.c | 6 | ||||
-rw-r--r-- | amdgpu/amdgpu_internal.h | 2 |
3 files changed, 12 insertions, 12 deletions
diff --git a/amdgpu/amdgpu_asic_id.c b/amdgpu/amdgpu_asic_id.c index e8218974..eb42bbc2 100644 --- a/amdgpu/amdgpu_asic_id.c +++ b/amdgpu/amdgpu_asic_id.c | |||
@@ -109,7 +109,7 @@ out: | |||
109 | return r; | 109 | return r; |
110 | } | 110 | } |
111 | 111 | ||
112 | int amdgpu_parse_asic_ids(struct amdgpu_asic_id **p_asic_id_table) | 112 | void amdgpu_parse_asic_ids(struct amdgpu_asic_id **p_asic_id_table) |
113 | { | 113 | { |
114 | struct amdgpu_asic_id *asic_id_table; | 114 | struct amdgpu_asic_id *asic_id_table; |
115 | struct amdgpu_asic_id *id; | 115 | struct amdgpu_asic_id *id; |
@@ -126,7 +126,7 @@ int amdgpu_parse_asic_ids(struct amdgpu_asic_id **p_asic_id_table) | |||
126 | if (!fp) { | 126 | if (!fp) { |
127 | fprintf(stderr, "%s: %s\n", AMDGPU_ASIC_ID_TABLE, | 127 | fprintf(stderr, "%s: %s\n", AMDGPU_ASIC_ID_TABLE, |
128 | strerror(errno)); | 128 | strerror(errno)); |
129 | return -EINVAL; | 129 | return; |
130 | } | 130 | } |
131 | 131 | ||
132 | asic_id_table = calloc(table_max_size + 1, | 132 | asic_id_table = calloc(table_max_size + 1, |
@@ -177,8 +177,6 @@ int amdgpu_parse_asic_ids(struct amdgpu_asic_id **p_asic_id_table) | |||
177 | line_num++; | 177 | line_num++; |
178 | continue; | 178 | continue; |
179 | } | 179 | } |
180 | fprintf(stderr, "Invalid format: %s: line %d: %s\n", | ||
181 | AMDGPU_ASIC_ID_TABLE, line_num, line); | ||
182 | goto free; | 180 | goto free; |
183 | } | 181 | } |
184 | 182 | ||
@@ -201,6 +199,14 @@ int amdgpu_parse_asic_ids(struct amdgpu_asic_id **p_asic_id_table) | |||
201 | memset(id, 0, sizeof(struct amdgpu_asic_id)); | 199 | memset(id, 0, sizeof(struct amdgpu_asic_id)); |
202 | 200 | ||
203 | free: | 201 | free: |
202 | if (r == -EINVAL) { | ||
203 | fprintf(stderr, "Invalid format: %s: line %d: %s\n", | ||
204 | AMDGPU_ASIC_ID_TABLE, line_num, line); | ||
205 | } else if (r) { | ||
206 | fprintf(stderr, "%s: Cannot parse ASIC IDs: %s\n", | ||
207 | __func__, strerror(-r)); | ||
208 | } | ||
209 | |||
204 | free(line); | 210 | free(line); |
205 | 211 | ||
206 | if (r && asic_id_table) { | 212 | if (r && asic_id_table) { |
@@ -215,6 +221,4 @@ close: | |||
215 | fclose(fp); | 221 | fclose(fp); |
216 | 222 | ||
217 | *p_asic_id_table = asic_id_table; | 223 | *p_asic_id_table = asic_id_table; |
218 | |||
219 | return r; | ||
220 | } | 224 | } |
diff --git a/amdgpu/amdgpu_device.c b/amdgpu/amdgpu_device.c index 344e87ed..e7aaf4fc 100644 --- a/amdgpu/amdgpu_device.c +++ b/amdgpu/amdgpu_device.c | |||
@@ -280,11 +280,7 @@ int amdgpu_device_initialize(int fd, | |||
280 | amdgpu_vamgr_init(&dev->vamgr, start, max, | 280 | amdgpu_vamgr_init(&dev->vamgr, start, max, |
281 | dev->dev_info.virtual_address_alignment); | 281 | dev->dev_info.virtual_address_alignment); |
282 | 282 | ||
283 | r = amdgpu_parse_asic_ids(&dev->asic_ids); | 283 | amdgpu_parse_asic_ids(&dev->asic_ids); |
284 | if (r) { | ||
285 | fprintf(stderr, "%s: Cannot parse ASIC IDs, 0x%x.", | ||
286 | __func__, r); | ||
287 | } | ||
288 | 284 | ||
289 | *major_version = dev->major_version; | 285 | *major_version = dev->major_version; |
290 | *minor_version = dev->minor_version; | 286 | *minor_version = dev->minor_version; |
diff --git a/amdgpu/amdgpu_internal.h b/amdgpu/amdgpu_internal.h index e26e5190..1aff7f8e 100644 --- a/amdgpu/amdgpu_internal.h +++ b/amdgpu/amdgpu_internal.h | |||
@@ -148,7 +148,7 @@ drm_private void amdgpu_vamgr_init(struct amdgpu_bo_va_mgr *mgr, uint64_t start, | |||
148 | 148 | ||
149 | drm_private void amdgpu_vamgr_deinit(struct amdgpu_bo_va_mgr *mgr); | 149 | drm_private void amdgpu_vamgr_deinit(struct amdgpu_bo_va_mgr *mgr); |
150 | 150 | ||
151 | drm_private int amdgpu_parse_asic_ids(struct amdgpu_asic_id **asic_ids); | 151 | drm_private void amdgpu_parse_asic_ids(struct amdgpu_asic_id **asic_ids); |
152 | 152 | ||
153 | drm_private int amdgpu_query_gpu_info_init(amdgpu_device_handle dev); | 153 | drm_private int amdgpu_query_gpu_info_init(amdgpu_device_handle dev); |
154 | 154 | ||