diff options
-rw-r--r-- | tests/amdgpu/basic_tests.c | 200 |
1 files changed, 104 insertions, 96 deletions
diff --git a/tests/amdgpu/basic_tests.c b/tests/amdgpu/basic_tests.c index 0a198e48..0f75e896 100644 --- a/tests/amdgpu/basic_tests.c +++ b/tests/amdgpu/basic_tests.c | |||
@@ -1114,9 +1114,10 @@ static void amdgpu_command_submission_copy_linear_helper(unsigned ip_type) | |||
1114 | struct amdgpu_cs_request *ibs_request; | 1114 | struct amdgpu_cs_request *ibs_request; |
1115 | uint64_t bo1_mc, bo2_mc; | 1115 | uint64_t bo1_mc, bo2_mc; |
1116 | volatile unsigned char *bo1_cpu, *bo2_cpu; | 1116 | volatile unsigned char *bo1_cpu, *bo2_cpu; |
1117 | int i, j, r, loop1, loop2; | 1117 | int i, j, r, loop1, loop2, ring_id; |
1118 | uint64_t gtt_flags[2] = {0, AMDGPU_GEM_CREATE_CPU_GTT_USWC}; | 1118 | uint64_t gtt_flags[2] = {0, AMDGPU_GEM_CREATE_CPU_GTT_USWC}; |
1119 | amdgpu_va_handle bo1_va_handle, bo2_va_handle; | 1119 | amdgpu_va_handle bo1_va_handle, bo2_va_handle; |
1120 | struct drm_amdgpu_info_hw_ip hw_ip_info; | ||
1120 | 1121 | ||
1121 | pm4 = calloc(pm4_dw, sizeof(*pm4)); | 1122 | pm4 = calloc(pm4_dw, sizeof(*pm4)); |
1122 | CU_ASSERT_NOT_EQUAL(pm4, NULL); | 1123 | CU_ASSERT_NOT_EQUAL(pm4, NULL); |
@@ -1127,6 +1128,9 @@ static void amdgpu_command_submission_copy_linear_helper(unsigned ip_type) | |||
1127 | ibs_request = calloc(1, sizeof(*ibs_request)); | 1128 | ibs_request = calloc(1, sizeof(*ibs_request)); |
1128 | CU_ASSERT_NOT_EQUAL(ibs_request, NULL); | 1129 | CU_ASSERT_NOT_EQUAL(ibs_request, NULL); |
1129 | 1130 | ||
1131 | r = amdgpu_query_hw_ip_info(device_handle, ip_type, 0, &hw_ip_info); | ||
1132 | CU_ASSERT_EQUAL(r, 0); | ||
1133 | |||
1130 | r = amdgpu_cs_ctx_create(device_handle, &context_handle); | 1134 | r = amdgpu_cs_ctx_create(device_handle, &context_handle); |
1131 | CU_ASSERT_EQUAL(r, 0); | 1135 | CU_ASSERT_EQUAL(r, 0); |
1132 | 1136 | ||
@@ -1134,107 +1138,111 @@ static void amdgpu_command_submission_copy_linear_helper(unsigned ip_type) | |||
1134 | resources = calloc(2, sizeof(amdgpu_bo_handle)); | 1138 | resources = calloc(2, sizeof(amdgpu_bo_handle)); |
1135 | CU_ASSERT_NOT_EQUAL(resources, NULL); | 1139 | CU_ASSERT_NOT_EQUAL(resources, NULL); |
1136 | 1140 | ||
1137 | loop1 = loop2 = 0; | 1141 | for (ring_id = 0; (1 << ring_id) & hw_ip_info.available_rings; ring_id++) { |
1138 | /* run 9 circle to test all mapping combination */ | 1142 | loop1 = loop2 = 0; |
1139 | while(loop1 < 2) { | 1143 | /* run 9 circle to test all mapping combination */ |
1140 | while(loop2 < 2) { | 1144 | while(loop1 < 2) { |
1141 | /* allocate UC bo1for sDMA use */ | 1145 | while(loop2 < 2) { |
1142 | r = amdgpu_bo_alloc_and_map(device_handle, | 1146 | /* allocate UC bo1for sDMA use */ |
1143 | sdma_write_length, 4096, | 1147 | r = amdgpu_bo_alloc_and_map(device_handle, |
1144 | AMDGPU_GEM_DOMAIN_GTT, | 1148 | sdma_write_length, 4096, |
1145 | gtt_flags[loop1], &bo1, | 1149 | AMDGPU_GEM_DOMAIN_GTT, |
1146 | (void**)&bo1_cpu, &bo1_mc, | 1150 | gtt_flags[loop1], &bo1, |
1147 | &bo1_va_handle); | 1151 | (void**)&bo1_cpu, &bo1_mc, |
1148 | CU_ASSERT_EQUAL(r, 0); | 1152 | &bo1_va_handle); |
1149 | 1153 | CU_ASSERT_EQUAL(r, 0); | |
1150 | /* set bo1 */ | 1154 | |
1151 | memset((void*)bo1_cpu, 0xaa, sdma_write_length); | 1155 | /* set bo1 */ |
1152 | 1156 | memset((void*)bo1_cpu, 0xaa, sdma_write_length); | |
1153 | /* allocate UC bo2 for sDMA use */ | 1157 | |
1154 | r = amdgpu_bo_alloc_and_map(device_handle, | 1158 | /* allocate UC bo2 for sDMA use */ |
1155 | sdma_write_length, 4096, | 1159 | r = amdgpu_bo_alloc_and_map(device_handle, |
1156 | AMDGPU_GEM_DOMAIN_GTT, | 1160 | sdma_write_length, 4096, |
1157 | gtt_flags[loop2], &bo2, | 1161 | AMDGPU_GEM_DOMAIN_GTT, |
1158 | (void**)&bo2_cpu, &bo2_mc, | 1162 | gtt_flags[loop2], &bo2, |
1159 | &bo2_va_handle); | 1163 | (void**)&bo2_cpu, &bo2_mc, |
1160 | CU_ASSERT_EQUAL(r, 0); | 1164 | &bo2_va_handle); |
1161 | 1165 | CU_ASSERT_EQUAL(r, 0); | |
1162 | /* clear bo2 */ | 1166 | |
1163 | memset((void*)bo2_cpu, 0, sdma_write_length); | 1167 | /* clear bo2 */ |
1164 | 1168 | memset((void*)bo2_cpu, 0, sdma_write_length); | |
1165 | resources[0] = bo1; | 1169 | |
1166 | resources[1] = bo2; | 1170 | resources[0] = bo1; |
1167 | 1171 | resources[1] = bo2; | |
1168 | /* fulfill PM4: test DMA copy linear */ | 1172 | |
1169 | i = j = 0; | 1173 | /* fulfill PM4: test DMA copy linear */ |
1170 | if (ip_type == AMDGPU_HW_IP_DMA) { | 1174 | i = j = 0; |
1171 | if (family_id == AMDGPU_FAMILY_SI) { | 1175 | if (ip_type == AMDGPU_HW_IP_DMA) { |
1172 | pm4[i++] = SDMA_PACKET_SI(SDMA_OPCODE_COPY_SI, 0, 0, 0, | 1176 | if (family_id == AMDGPU_FAMILY_SI) { |
1173 | sdma_write_length); | 1177 | pm4[i++] = SDMA_PACKET_SI(SDMA_OPCODE_COPY_SI, |
1174 | pm4[i++] = 0xffffffff & bo2_mc; | 1178 | 0, 0, 0, |
1175 | pm4[i++] = 0xffffffff & bo1_mc; | 1179 | sdma_write_length); |
1176 | pm4[i++] = (0xffffffff00000000 & bo2_mc) >> 32; | 1180 | pm4[i++] = 0xffffffff & bo2_mc; |
1177 | pm4[i++] = (0xffffffff00000000 & bo1_mc) >> 32; | 1181 | pm4[i++] = 0xffffffff & bo1_mc; |
1178 | } else { | 1182 | pm4[i++] = (0xffffffff00000000 & bo2_mc) >> 32; |
1179 | pm4[i++] = SDMA_PACKET(SDMA_OPCODE_COPY, SDMA_COPY_SUB_OPCODE_LINEAR, 0); | 1183 | pm4[i++] = (0xffffffff00000000 & bo1_mc) >> 32; |
1180 | if (family_id >= AMDGPU_FAMILY_AI) | 1184 | } else { |
1181 | pm4[i++] = sdma_write_length - 1; | 1185 | pm4[i++] = SDMA_PACKET(SDMA_OPCODE_COPY, |
1182 | else | 1186 | SDMA_COPY_SUB_OPCODE_LINEAR, |
1187 | 0); | ||
1188 | if (family_id >= AMDGPU_FAMILY_AI) | ||
1189 | pm4[i++] = sdma_write_length - 1; | ||
1190 | else | ||
1191 | pm4[i++] = sdma_write_length; | ||
1192 | pm4[i++] = 0; | ||
1193 | pm4[i++] = 0xffffffff & bo1_mc; | ||
1194 | pm4[i++] = (0xffffffff00000000 & bo1_mc) >> 32; | ||
1195 | pm4[i++] = 0xffffffff & bo2_mc; | ||
1196 | pm4[i++] = (0xffffffff00000000 & bo2_mc) >> 32; | ||
1197 | } | ||
1198 | } else if ((ip_type == AMDGPU_HW_IP_GFX) || | ||
1199 | (ip_type == AMDGPU_HW_IP_COMPUTE)) { | ||
1200 | if (family_id == AMDGPU_FAMILY_SI) { | ||
1201 | pm4[i++] = PACKET3(PACKET3_DMA_DATA_SI, 4); | ||
1202 | pm4[i++] = 0xfffffffc & bo1_mc; | ||
1203 | pm4[i++] = PACKET3_DMA_DATA_SI_ENGINE(0) | | ||
1204 | PACKET3_DMA_DATA_SI_DST_SEL(0) | | ||
1205 | PACKET3_DMA_DATA_SI_SRC_SEL(0) | | ||
1206 | PACKET3_DMA_DATA_SI_CP_SYNC | | ||
1207 | (0xffff00000000 & bo1_mc) >> 32; | ||
1208 | pm4[i++] = 0xfffffffc & bo2_mc; | ||
1209 | pm4[i++] = (0xffffffff00000000 & bo2_mc) >> 32; | ||
1183 | pm4[i++] = sdma_write_length; | 1210 | pm4[i++] = sdma_write_length; |
1184 | pm4[i++] = 0; | 1211 | } else { |
1185 | pm4[i++] = 0xffffffff & bo1_mc; | 1212 | pm4[i++] = PACKET3(PACKET3_DMA_DATA, 5); |
1186 | pm4[i++] = (0xffffffff00000000 & bo1_mc) >> 32; | 1213 | pm4[i++] = PACKET3_DMA_DATA_ENGINE(0) | |
1187 | pm4[i++] = 0xffffffff & bo2_mc; | 1214 | PACKET3_DMA_DATA_DST_SEL(0) | |
1188 | pm4[i++] = (0xffffffff00000000 & bo2_mc) >> 32; | 1215 | PACKET3_DMA_DATA_SRC_SEL(0) | |
1189 | } | 1216 | PACKET3_DMA_DATA_CP_SYNC; |
1190 | 1217 | pm4[i++] = 0xfffffffc & bo1_mc; | |
1191 | } else if ((ip_type == AMDGPU_HW_IP_GFX) || | 1218 | pm4[i++] = (0xffffffff00000000 & bo1_mc) >> 32; |
1192 | (ip_type == AMDGPU_HW_IP_COMPUTE)) { | 1219 | pm4[i++] = 0xfffffffc & bo2_mc; |
1193 | if (family_id == AMDGPU_FAMILY_SI) { | 1220 | pm4[i++] = (0xffffffff00000000 & bo2_mc) >> 32; |
1194 | pm4[i++] = PACKET3(PACKET3_DMA_DATA_SI, 4); | 1221 | pm4[i++] = sdma_write_length; |
1195 | pm4[i++] = 0xfffffffc & bo1_mc; | 1222 | } |
1196 | pm4[i++] = PACKET3_DMA_DATA_SI_ENGINE(0) | | ||
1197 | PACKET3_DMA_DATA_SI_DST_SEL(0) | | ||
1198 | PACKET3_DMA_DATA_SI_SRC_SEL(0) | | ||
1199 | PACKET3_DMA_DATA_SI_CP_SYNC | | ||
1200 | (0xffff00000000 & bo1_mc) >> 32; | ||
1201 | pm4[i++] = 0xfffffffc & bo2_mc; | ||
1202 | pm4[i++] = (0xffffffff00000000 & bo2_mc) >> 32; | ||
1203 | pm4[i++] = sdma_write_length; | ||
1204 | } else { | ||
1205 | pm4[i++] = PACKET3(PACKET3_DMA_DATA, 5); | ||
1206 | pm4[i++] = PACKET3_DMA_DATA_ENGINE(0) | | ||
1207 | PACKET3_DMA_DATA_DST_SEL(0) | | ||
1208 | PACKET3_DMA_DATA_SRC_SEL(0) | | ||
1209 | PACKET3_DMA_DATA_CP_SYNC; | ||
1210 | pm4[i++] = 0xfffffffc & bo1_mc; | ||
1211 | pm4[i++] = (0xffffffff00000000 & bo1_mc) >> 32; | ||
1212 | pm4[i++] = 0xfffffffc & bo2_mc; | ||
1213 | pm4[i++] = (0xffffffff00000000 & bo2_mc) >> 32; | ||
1214 | pm4[i++] = sdma_write_length; | ||
1215 | } | 1223 | } |
1216 | } | ||
1217 | 1224 | ||
1218 | amdgpu_test_exec_cs_helper(context_handle, | 1225 | amdgpu_test_exec_cs_helper(context_handle, |
1219 | ip_type, 0, | 1226 | ip_type, ring_id, |
1220 | i, pm4, | 1227 | i, pm4, |
1221 | 2, resources, | 1228 | 2, resources, |
1222 | ib_info, ibs_request); | 1229 | ib_info, ibs_request); |
1223 | 1230 | ||
1224 | /* verify if SDMA test result meets with expected */ | 1231 | /* verify if SDMA test result meets with expected */ |
1225 | i = 0; | 1232 | i = 0; |
1226 | while(i < sdma_write_length) { | 1233 | while(i < sdma_write_length) { |
1227 | CU_ASSERT_EQUAL(bo2_cpu[i++], 0xaa); | 1234 | CU_ASSERT_EQUAL(bo2_cpu[i++], 0xaa); |
1235 | } | ||
1236 | r = amdgpu_bo_unmap_and_free(bo1, bo1_va_handle, bo1_mc, | ||
1237 | sdma_write_length); | ||
1238 | CU_ASSERT_EQUAL(r, 0); | ||
1239 | r = amdgpu_bo_unmap_and_free(bo2, bo2_va_handle, bo2_mc, | ||
1240 | sdma_write_length); | ||
1241 | CU_ASSERT_EQUAL(r, 0); | ||
1242 | loop2++; | ||
1228 | } | 1243 | } |
1229 | r = amdgpu_bo_unmap_and_free(bo1, bo1_va_handle, bo1_mc, | 1244 | loop1++; |
1230 | sdma_write_length); | ||
1231 | CU_ASSERT_EQUAL(r, 0); | ||
1232 | r = amdgpu_bo_unmap_and_free(bo2, bo2_va_handle, bo2_mc, | ||
1233 | sdma_write_length); | ||
1234 | CU_ASSERT_EQUAL(r, 0); | ||
1235 | loop2++; | ||
1236 | } | 1245 | } |
1237 | loop1++; | ||
1238 | } | 1246 | } |
1239 | /* clean resources */ | 1247 | /* clean resources */ |
1240 | free(resources); | 1248 | free(resources); |