diff options
Diffstat (limited to 'amdgpu/amdgpu_vamgr.c')
-rw-r--r-- | amdgpu/amdgpu_vamgr.c | 27 |
1 files changed, 14 insertions, 13 deletions
diff --git a/amdgpu/amdgpu_vamgr.c b/amdgpu/amdgpu_vamgr.c index 2b1388ed..8516b594 100644 --- a/amdgpu/amdgpu_vamgr.c +++ b/amdgpu/amdgpu_vamgr.c | |||
@@ -34,18 +34,19 @@ | |||
34 | #include "util_math.h" | 34 | #include "util_math.h" |
35 | 35 | ||
36 | int amdgpu_va_range_query(amdgpu_device_handle dev, | 36 | int amdgpu_va_range_query(amdgpu_device_handle dev, |
37 | enum amdgpu_gpu_va_range type, uint64_t *start, uint64_t *end) | 37 | enum amdgpu_gpu_va_range type, |
38 | uint64_t *start, uint64_t *end) | ||
38 | { | 39 | { |
39 | if (type == amdgpu_gpu_va_range_general) { | 40 | if (type != amdgpu_gpu_va_range_general) |
40 | *start = dev->dev_info.virtual_address_offset; | 41 | return -EINVAL; |
41 | *end = dev->dev_info.virtual_address_max; | 42 | |
42 | return 0; | 43 | *start = dev->dev_info.virtual_address_offset; |
43 | } | 44 | *end = dev->dev_info.virtual_address_max; |
44 | return -EINVAL; | 45 | return 0; |
45 | } | 46 | } |
46 | 47 | ||
47 | drm_private void amdgpu_vamgr_init(struct amdgpu_bo_va_mgr *mgr, uint64_t start, | 48 | drm_private void amdgpu_vamgr_init(struct amdgpu_bo_va_mgr *mgr, uint64_t start, |
48 | uint64_t max, uint64_t alignment) | 49 | uint64_t max, uint64_t alignment) |
49 | { | 50 | { |
50 | mgr->va_offset = start; | 51 | mgr->va_offset = start; |
51 | mgr->va_max = max; | 52 | mgr->va_max = max; |
@@ -83,8 +84,8 @@ amdgpu_vamgr_find_va(struct amdgpu_bo_va_mgr *mgr, uint64_t size, | |||
83 | /* first look for a hole */ | 84 | /* first look for a hole */ |
84 | LIST_FOR_EACH_ENTRY_SAFE(hole, n, &mgr->va_holes, list) { | 85 | LIST_FOR_EACH_ENTRY_SAFE(hole, n, &mgr->va_holes, list) { |
85 | if (base_required) { | 86 | if (base_required) { |
86 | if(hole->offset > base_required || | 87 | if (hole->offset > base_required || |
87 | (hole->offset + hole->size) < (base_required + size)) | 88 | (hole->offset + hole->size) < (base_required + size)) |
88 | continue; | 89 | continue; |
89 | waste = base_required - hole->offset; | 90 | waste = base_required - hole->offset; |
90 | offset = base_required; | 91 | offset = base_required; |
@@ -192,9 +193,9 @@ amdgpu_vamgr_free_va(struct amdgpu_bo_va_mgr *mgr, uint64_t va, uint64_t size) | |||
192 | hole->offset = va; | 193 | hole->offset = va; |
193 | hole->size += size; | 194 | hole->size += size; |
194 | /* Merge lower hole if it's adjacent */ | 195 | /* Merge lower hole if it's adjacent */ |
195 | if (next != hole | 196 | if (next != hole && |
196 | && &next->list != &mgr->va_holes | 197 | &next->list != &mgr->va_holes && |
197 | && (next->offset + next->size) == va) { | 198 | (next->offset + next->size) == va) { |
198 | next->size += hole->size; | 199 | next->size += hole->size; |
199 | list_del(&hole->list); | 200 | list_del(&hole->list); |
200 | free(hole); | 201 | free(hole); |