diff options
Diffstat (limited to 'amdgpu/amdgpu_vm.c')
-rw-r--r-- | amdgpu/amdgpu_vm.c | 8 |
1 files changed, 4 insertions, 4 deletions
diff --git a/amdgpu/amdgpu_vm.c b/amdgpu/amdgpu_vm.c index 304b423c..5ba7c082 100644 --- a/amdgpu/amdgpu_vm.c +++ b/amdgpu/amdgpu_vm.c | |||
@@ -30,24 +30,24 @@ | |||
30 | #include "xf86drm.h" | 30 | #include "xf86drm.h" |
31 | #include "amdgpu_internal.h" | 31 | #include "amdgpu_internal.h" |
32 | 32 | ||
33 | int amdgpu_vm_reserve_vmid(amdgpu_context_handle context, uint32_t flags) | 33 | int amdgpu_vm_reserve_vmid(amdgpu_device_handle dev, uint32_t flags) |
34 | { | 34 | { |
35 | union drm_amdgpu_vm vm; | 35 | union drm_amdgpu_vm vm; |
36 | 36 | ||
37 | vm.in.op = AMDGPU_VM_OP_RESERVE_VMID; | 37 | vm.in.op = AMDGPU_VM_OP_RESERVE_VMID; |
38 | vm.in.flags = flags; | 38 | vm.in.flags = flags; |
39 | 39 | ||
40 | return drmCommandWriteRead(context->dev->fd, DRM_AMDGPU_VM, | 40 | return drmCommandWriteRead(dev->fd, DRM_AMDGPU_VM, |
41 | &vm, sizeof(vm)); | 41 | &vm, sizeof(vm)); |
42 | } | 42 | } |
43 | 43 | ||
44 | int amdgpu_vm_unreserve_vmid(amdgpu_context_handle context, uint32_t flags) | 44 | int amdgpu_vm_unreserve_vmid(amdgpu_device_handle dev, uint32_t flags) |
45 | { | 45 | { |
46 | union drm_amdgpu_vm vm; | 46 | union drm_amdgpu_vm vm; |
47 | 47 | ||
48 | vm.in.op = AMDGPU_VM_OP_UNRESERVE_VMID; | 48 | vm.in.op = AMDGPU_VM_OP_UNRESERVE_VMID; |
49 | vm.in.flags = flags; | 49 | vm.in.flags = flags; |
50 | 50 | ||
51 | return drmCommandWriteRead(context->dev->fd, DRM_AMDGPU_VM, | 51 | return drmCommandWriteRead(dev->fd, DRM_AMDGPU_VM, |
52 | &vm, sizeof(vm)); | 52 | &vm, sizeof(vm)); |
53 | } | 53 | } |